8-pin (DDF) package image

TLIN1021ADDFRQ1 ACTIVE

Automotive Fault-Protected LIN Transceiver with Inhibit and Wake

ACTIVE custom-reels CUSTOM Custom reel may be available

Pricing

Qty Price (USD)
1 99 $0.645
100 249 $0.496
250 999 $0.365
1,000 + 99,999,999 $0.261

Quality information

Rating Automotive
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SOT-23-THN (DDF) | 8
Operating temperature range (°C)
Package qty | Carrier 3,000 | LARGE T&R

Features for the TLIN1021A-Q1

  • AEC-Q100 (Grade 1) Qualified for automotive applications
  • Compliant to LIN 2.0, LIN 2.1, LIN 2.2, LIN 2.2A and ISO 17987–4 electrical physical layer (EPL) specification
  • Compliant to SAE J2602-1 LIN Network for Vehicle Applications
  • Functional Safety-Capable
  • Wide input operational voltage range:
    • VSUP range from 4.5 V to 36 V
  • LIN transmit data rate up to 20 kbps
  • LIN receive data rate up to 100 kbps
  • Operating modes: Normal, Standby and Sleep
  • Low-power mode wake-up support with source recognition:
    • Remote wake-up over the LIN bus
    • Local wake-up via the WAKE pin
    • Local wake-up via EN
  • Integrated 45-kΩ LIN pull-up resistor
  • Control of system-level power using the INH pin
  • Power-up/down glitch-free operation on LIN bus and RXD output
  • Protection features: ±45-V LIN bus fault tolerant, 42-V load dump support, undervoltage protection on VSUP, TXD dominant state time-out, thermal shutdown, unpowered node or ground disconnection fail-safe at system level
  • Junction temperatures from -40°C to 150°C
  • Available in 8-pin SOIC, VSON with wettable flanks, and SOT23 packages

Description for the TLIN1021A-Q1

The TLIN1021A-Q1 is a local interconnect network (LIN) physical layer transceiver. LIN is a low-speed universal asynchronous receiver transmitter (UART) communication protocol, that supports automotive in-vehicle networking.

The TLIN1021A-Q1 transmitter supports data rates up to 20 kbps. The transceiver controls the state of the LIN bus through the TXD pin and reports the state of the bus on its open-drain RXD output pin. The device has a current-limited wave-shaping driver to reduce electromagnetic emissions (EME).

The TLIN1021A-Q1 is designed to support 12-V applications with a wide input voltage operating range. The device supports low-power sleep mode, as well as wake-up from low-power mode through wake over LIN, the WAKE pin, or the EN pin. The device allows system-level reductions in battery current consumption, by selectively enabling the various power supplies that can be present on a node through the TLIN1021A-Q1 INH output pin.

space

Pricing

Qty Price (USD)
1 99 $0.645
100 249 $0.496
250 999 $0.365
1,000 + 99,999,999 $0.261

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more