20-pin (RGY) package image

TLIN14315RGYRQ1 ACTIVE

Automotive LIN SBC for 12-V systems with integrated VREG and watchdog

ACTIVE Custom reel may be available
Same as: TLIN14315RGYRQ1.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Quality information

Rating Automotive
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VQFN (RGY) | 20
Operating temperature range (°C) -40 to 125
Package qty | Carrier 3,000 | LARGE T&R

Features for the TLIN1431-Q1

  • AEC-Q100 (Grade 1): Qualified for automotive applications
  • Functional safety-capable
  • Local interconnect network (LIN) physical layer specification LIN 2.2A, ISO 17987–4:2016 and SAE J2602:2021 compliant
  • Integrated watchdog supervisor configurable by pin or serial peripheral interface, SPI
  • Enhanced features supporting 12-V applications
    • ±58 V LIN bus fault protection
    • 3.3 V ( TLIN14313-Q1) or 5 V ( TLIN14315-Q1) LDO output supporting 125 mA from 12 V supply
    • High-side switch with open load and short circuit detection controlled by 10-bit PWM or timer
    • LIMP pin configurable as a high-side switch
    • Configurable WAKE pin supporting different input thresholds or methods
    • Sleep mode: ultra-low current consumption allows wake up event from:
      • LIN bus
      • Local wake up through WAKE
        • Cyclic and static sensing
  • Protection Features:
    • ESD protection
    • Under voltage protection on VSUP and VCC
    • TXD dominant time out (DTO) protection
    • Thermal shutdown protection
  • Integrated battery voltage monitor
  • Available in leadless QFN (20) package with improved automated optical inspection (AOI) capability

Description for the TLIN1431-Q1

The TLIN1431x-Q1 is a local interconnect network (LIN) system basis chip (SBC) that integrates a watchdog, high-side switch, limp home capability and highly configurable WAKE input pin. The device self-determines the control method, pin or serial peripheral interface (SPI), at power up. The watchdog defaults to a window watchdog for both control methods but for flexibility the device can be configured as a window or timeout watchdog with greater than 20 different time windows when SPI control is used.

The LIN transceiver provides a 200 kbps fast mode for end of line programming. A high-side switch with diagnostic capability is provided for on board LED. The highly configurable WAKE pin can be used with the high-side switch for cyclic sensing, thus, reducing the ECU sleep current. The WKRQ/INH pin can be configured for a digital wake output (WKRQ) or a VSUP based inhibit (INH) enable pin for an external supply.

space

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more