16-pin (RGT) package image

TLK6201EARGTT OBSOLETE

1 to 6.25-Gbps cable and pc board equalizer

OBSOLETE Custom reel may be available

Pricing

Qty Price (USD)
1 99 $10.652
100 249 $8.684
250 999 $6.825
1,000 + 99,999,999 $5.789

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TLK6201EARGTR OBSOLETE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price (USD) 1ku | $4.931 1 99 $9.073 100 249 $7.397 250 999 $5.814 1,000 + 99,999,999 $4.931

Export classification

*For reference only

  • US ECCN: EAR99

More TLK6201EA information

Packaging information

Package | Pins VQFN (RGT) | 16
Operating temperature range (°C) -40 to 85
Package qty | Carrier 250 | SMALL T&R

Features for the TLK6201EA

  • Multirate Operation up to 6.25 Gbps
  • Compensates for up to 13-dB Loss on the Receive Side and
    up to 12-dB Loss on the Transmit Side at 3.125 GHz
  • Suitable to Receive and Transmit 6.25-Gbps Data
    Over up to 60 Inches (1.5 Meters) of FR4 PC Boards
  • Suitable to Receive and Transmit 6.25-Gbps Data
    Over up to 63 Feet (19.2 Meters) of 24-AWG Cable
  • Ultralow Power Consumption
  • Input Offset Cancellation
  • High Input Dynamic Range
  • Output Disable/Squelch Function
  • Loss of Signal Detection
  • Output Swing Select
  • Output De-Emphasis Select
  • Output Polarity Select
  • CML Data Outputs
  • Single 3.3-V Supply
  • Surface-Mount, Small-Footprint, 3-mm × 3-mm, 16-Pin QFN Package

Description for the TLK6201EA

The TLK6201EA is a versatile, high-speed, limiting equalizer for applications in digital high-speed links with data rates up to 6.25 Gbps.

This device provides a high-frequency boost of 13 dB on the received data at 3.125 GHz, as well as sufficient gain to ensure a fully differential output swing for input signals as low as 100 mVp-p (at the input of a lossy interconnect line).

Four de-emphasis levels can be selected on the transmit side to provide up to 12 dB of additional high-frequency loss compensation.

The high input-signal dynamic range ensures low-jitter output signals even when overdriven with input signal swings as high as 2000 mVp-p.

The TLK6201EA implements fixed loss-of-signal detection, which can be used to implement a squelch function by connecting the LOS output to the adjacent DIS input.

The TLK6201EA is available in a small-footprint, 3-mm × 3-mm, 16-pin QFN package. It requires a single 3.3-V supply.

This power-efficient equalizer is characterized for operation from –40°C to 85°C.

Pricing

Qty Price (USD)
1 99 $10.652
100 249 $8.684
250 999 $6.825
1,000 + 99,999,999 $5.789

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TLK6201EARGTR OBSOLETE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price (USD) 1ku | $4.931 1 99 $9.073 100 249 $7.397 250 999 $5.814 1,000 + 99,999,999 $4.931

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more