Packaging information
Package | Pins TSSOP (PW) | 14 |
Operating temperature range (°C) -55 to 125 |
Package qty | Carrier 250 | SMALL T&R |
Features for the TLV1704-SEP
- VID V62/18613
- Radiation-Tolerant
- Single Event Latch-up (SEL) immune to 43MeV-cm2/mg at 125°C
- ELDRS free to 30krad(Si)
- Total Ionizing Dose (TID) rlat for every wafer lot up to 30krad(Si)
- Space enhanced plastic
- Controlled baseline
- Gold wire
- NiPdAu lead finish
- One assembly and test site
- One fabrication site
- Available in military (–55°C to 125°C) temperature range
- Extended product life cycle
- Extended product-change notification
- Product traceability
- Enhanced mold compound for low outgassing
- Supply range: 2.2V to 24V
- Low quiescent current: 55µA per comparator
- Input common-mode range includes both rails
- Low propagation delay: 560ns
- Low input offset voltage: 300µV
- Open collector outputs:
- Up to 24V above negative supply regardless of supply voltage
- Small packages:
- Quad: TSSOP-14
Description for the TLV1704-SEP
The TLV1704-SEP (Quad) device offers a wide supply range, rail-to-rail inputs, low quiescent current, and low propagation delay. All these features come in an industry-standard, TSSOP-14 plastic package, making these devices appropriate for applications where size, weight, and design flexibility are important..
The open-collector output offers the advantage of allowing the output to be level shifted to any voltage rail up to 24V above the negative power supply, regardless of the TLV1704-SEP supply voltage. Likewise, the outputs can be wired together to form a single alert signal.
The device is a microPower comparator. Low input offset voltage, low input bias currents, low supply current, and open-collector configuration make the TLV1704-SEP device well-suited for system diagnostics such as voltage monitoring, current sensing, and zero-cross detection.