Packaging information
Package | Pins SOT-23 (DBV) | 5 |
Operating temperature range (°C) -40 to 125 |
Package qty | Carrier 3,000 | LARGE T&R |
Features for the TLV171-Q1
- Qualified for Automotive Applications
- AEC-Q100 Test Guidance With the Following Results:
- Device
Temperature Grade 1:
–40°C to +125°C Ambient Operating Temperature - Device HBM ESD
Classification Level:
- Level 3A for TLV171-Q1 and TLV2171-Q1
- Level 2 for TLV4171-Q1
- Device CDM ESD
Classification Level
- Level C4A for TLV171-Q1
- Level C6 for TLV2171-Q1and TLV4171-Q1
- Device
Temperature Grade 1:
- Supply Range:
- Single-Supply: 4.5 V to 36 V
- Dual-Supply ±2.25 V to ±18 V
- Low Noise: 16 nV/√Hz at 1 kHz
- Low Offset Drift: ±1 µV/°C (Typical)
- Input Range Includes Negative Supply
- Input Range Operates to Positive Supply With Reduced Performance
- Rail-to-Rail Output
- Gain Bandwidth: 3 MHz
- Low Quiescent Current: 525 µA per Amplifier
- Common-Mode Rejection: 120 dB (Typical)
- Low Input Bias Current: 10 pA
Description for the TLV171-Q1
The TLVx171-Q1
family of devices is a 36-V,
single-supply, low-noise operational amplifier (op amp) with the ability to operate on
supplies ranging from 4.5 V
(± 2.25 V) to 36 V (±18 V). This
series is available in multiple packages and offers low offset, drift, and low quiescent current.
The single, dual, and quad versions all have identical specifications for maximum design
flexibility.
Unlike most op amps, which are specified at only one supply voltage, the
TLVx171-Q1 family of devices
is specified from 4.5 V to 36 V.
Input signals beyond the supply rails do not cause phase reversal.
The TLVx171-Q1 family
of devices is stable with capacitive loads up to 300 pF. The input can operate 100 mV below the
negative rail and within 2 V of the top rail during normal operation. The device can operate with
full rail-to-rail input 100 mV beyond the top rail, but with reduced performance within 2 V of the
top rail.
The TLVx171-Q1 op amp family is specified from –40°C to +125°C.