Product details

Number of channels 2 Output type Push-Pull Propagation delay time (µs) 13 Vs (max) (V) 40 Vs (min) (V) 1.8 Rating Catalog Features Fail-safe, POR, Reverse Battery Protection Iq per channel (typ) (mA) 0.00052 Vos (offset voltage at 25°C) (max) (mV) 3.6 Rail-to-rail In Operating temperature range (°C) -40 to 125 Input bias current (±) (max) (nA) 0.25 VICR (max) (V) 40 VICR (min) (V) 0
Number of channels 2 Output type Push-Pull Propagation delay time (µs) 13 Vs (max) (V) 40 Vs (min) (V) 1.8 Rating Catalog Features Fail-safe, POR, Reverse Battery Protection Iq per channel (typ) (mA) 0.00052 Vos (offset voltage at 25°C) (max) (mV) 3.6 Rail-to-rail In Operating temperature range (°C) -40 to 125 Input bias current (±) (max) (nA) 0.25 VICR (max) (V) 40 VICR (min) (V) 0
VSSOP (DGK) 8 14.7 mm² 3 x 4.9
  • Low supply current: 440nA per channel
  • Wide supply range: 1.8V to 40V
  • Over-the-rail inputs: common-mode range extends 40V above (V-) independent of (V+)
  • Fail-safe: high impedance inputs with no supply
  • Power-on-reset provides a known startup condition
  • No phase reversal for overdriven inputs
  • Reverse battery protection up to 40V
  • Push-pull output option (TLV185x)
  • Open-drain output option (TLV186x)
  • Temperature range: -40°C to +125°C
  • Low supply current: 440nA per channel
  • Wide supply range: 1.8V to 40V
  • Over-the-rail inputs: common-mode range extends 40V above (V-) independent of (V+)
  • Fail-safe: high impedance inputs with no supply
  • Power-on-reset provides a known startup condition
  • No phase reversal for overdriven inputs
  • Reverse battery protection up to 40V
  • Push-pull output option (TLV185x)
  • Open-drain output option (TLV186x)
  • Temperature range: -40°C to +125°C

The TLV185x and TLV186x are a family of nanopower, 40V comparators with single, dual and quad channel options. The family offers fail-safe (FS) inputs with push-pull and open-drain output options. These features coupled with nanopower operation over the wide supply range of 1.8V to 40V make this family well-suited for house-keeping functions such as voltage and temperature monitoring in low-power, always-on systems.

All devices include a Power-On Reset (POR) feature that makes sure that the output is in a known state until the minimum supply voltage has been reached before the output responds to the inputs, thus preventing false outputs during system power-up and power-down.

The inputs have over-the-rail capability where both inputs can exceed the supply voltage up to 40V and still operate properly. This makes the comparators well suited for both high and low supply voltage systems without limiting the range of input voltages that can be compared. Likewise, the internal reverse battery protection feature prevents damage to the comparator in the event of improper battery installation to the supply pins.

The TLV185x comparators have a push-pull output stage where as the TLV186x comparators have an open-drain output stage, making it appropriate for level translation.

The TLV185x and TLV186x are a family of nanopower, 40V comparators with single, dual and quad channel options. The family offers fail-safe (FS) inputs with push-pull and open-drain output options. These features coupled with nanopower operation over the wide supply range of 1.8V to 40V make this family well-suited for house-keeping functions such as voltage and temperature monitoring in low-power, always-on systems.

All devices include a Power-On Reset (POR) feature that makes sure that the output is in a known state until the minimum supply voltage has been reached before the output responds to the inputs, thus preventing false outputs during system power-up and power-down.

The inputs have over-the-rail capability where both inputs can exceed the supply voltage up to 40V and still operate properly. This makes the comparators well suited for both high and low supply voltage systems without limiting the range of input voltages that can be compared. Likewise, the internal reverse battery protection feature prevents damage to the comparator in the event of improper battery installation to the supply pins.

The TLV185x comparators have a push-pull output stage where as the TLV186x comparators have an open-drain output stage, making it appropriate for level translation.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet TLV185x and TLV186x Family of 40V, Nanopower Comparators datasheet (Rev. B) PDF | HTML 01 Sep 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DIP-ADAPTER-EVM — DIP adapter evaluation module

Speed up your op amp prototyping and testing with the DIP adapter evaluation module (DIP-ADAPTER-EVM), which provides a fast, easy and inexpensive way to interface with small surface-mount ICs. You can connect any supported op amp using the included Samtec terminal strips or wire them (...)

User guide: PDF
Not available on TI.com
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
VSSOP (DGK) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos