6-pin (DBV) package image

TLV2630IDBVR ACTIVE

Single, 5.5-V, 9-MHz, RRO operational amplifier with shutdown

ACTIVE custom-reels CUSTOM Custom reel may be available

A newer version of this product is available

open-in-new Compare alternates
This product is available for existing designs. However, for new designs, we recommend considering an alternate.
Drop-in replacement with upgraded functionality to the compared device.
TLV9061SIDBVR ACTIVE Single, 5.5-V, 10-MHz, RRIO operational amplifier for cost-optimized applications Rail-to-rail I/O, higher GBW (10 MHz), faster slew rate (6.5 V/μs), lower offset voltage (1.5 mV), lower power (0.538 mA), lower noise (16 nV/√Hz), higher output current (50 mA)

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More TLV2630 information

Packaging information

Package | Pins SOT-23 (DBV) | 6
Operating temperature range (°C) -40 to 125
Package qty | Carrier 3,000 | LARGE T&R

Features for the TLV2630

  • Rail-To-Rail Output
  • VICR Includes Ground
  • Gain-Bandwidth Product ...9 MHz
  • Supply Current ...730 µA/Channel
  • Single, Duals, and Quad Versions
  • Ultralow Power Down Mode
    • IDD(SHDN) = 4 µA/Channel
  • Specified Temperature Range
    • –40°C to 125°C ...Industrial Grade
  • Supply Voltage Range ...2.7 V to 5.5 V
  • Ultrasmall Packaging
    • 5 or 6 Pin SOT-23 (TLV2630/1)
    • 8 or 10 Pin MSOP (TLV2632/3)
  • Universal Op-Amp EVM (See SLOU060 for More Information)

Description for the TLV2630

The TLV263x single supply operational amplifiers provide rail-to-rail output with an input range that includes ground. The TLV263x takes the minimum operating supply voltage down to 2.7 V over the extended industrial temperature range (-40°C to 125°C) while adding the rail-to-rail outputswing feature. The TLV263x also provides a 9 MHz gain-bandwidth product from only 730 µA of supply current. The maximum recommended supply voltage is 5.5 V, which, when coupled with a 2.7-V minimum, allows the devices to be operated from lithium ion cells.

The combination of wide bandwidth, low noise, and low distortion makes it ideal for high speed and high resolution data converter applications. The ground input range allows it to directly interface to ground rail referred systems.

All members are available in PDIP and SOIC with the singles in the small SOT-23 package, duals in the MSOP, and quads in the TSSOP package.

The 2.7-V operation makes it compatible with Li-Ion powered systems and the operating supply voltage range of many micro-power microcontrollers available today including TI’s MSP430.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more