TLV3544-Q1

ACTIVE

Automotive, 250MHz, Rail-to-Rail I/O, CMOS Quad Operational Amplifier

Product details

Architecture FET / CMOS Input, Voltage FB Number of channels 4 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.5 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.5 GBW (typ) (MHz) 100 BW at Acl (MHz) 250 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 150 Vn at flatband (typ) (nV√Hz) 7.5 Vn at 1 kHz (typ) (nV√Hz) 7.5 Iq per channel (typ) (mA) 5.2 Vos (offset voltage at 25°C) (max) (mV) 10 Rail-to-rail In, Out Features EMI Hardened Rating Automotive Operating temperature range (°C) -40 to 125 CMRR (typ) (dB) 80 Input bias current (max) (pA) 20 Offset drift (typ) (µV/°C) 4.5 Iout (typ) (mA) 100 2nd harmonic (dBc) -75 3rd harmonic (dBc) -83 Frequency of harmonic distortion measurement (MHz) 1
Architecture FET / CMOS Input, Voltage FB Number of channels 4 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.5 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.5 GBW (typ) (MHz) 100 BW at Acl (MHz) 250 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 150 Vn at flatband (typ) (nV√Hz) 7.5 Vn at 1 kHz (typ) (nV√Hz) 7.5 Iq per channel (typ) (mA) 5.2 Vos (offset voltage at 25°C) (max) (mV) 10 Rail-to-rail In, Out Features EMI Hardened Rating Automotive Operating temperature range (°C) -40 to 125 CMRR (typ) (dB) 80 Input bias current (max) (pA) 20 Offset drift (typ) (µV/°C) 4.5 Iout (typ) (mA) 100 2nd harmonic (dBc) -75 3rd harmonic (dBc) -83 Frequency of harmonic distortion measurement (MHz) 1
TSSOP (PW) 14 32 mm² 5 x 6.4
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: TA –40°C to +125°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level 1C
    • Device CDM ESD Classification Level C3
  • Unity-Gain Bandwidth: 250 MHz
  • Wide Bandwidth: 100-MHz GBW
  • High Slew Rate: 150 V/µs
  • Low Noise: 7.5 nV√Hz
  • Rail-to-Rail I/O
  • High Output Current: > 100 mA
  • Excellent Video Performance:
    • Differential Gain: 0.02%, Differential Phase: 0.09°
    • 0.1-dB Gain Flatness: 40 MHz
  • Low Input Bias Current: 3 pA
  • Quiescent Current: 5.2 mA
  • Thermal Shutdown
  • Supply Range: 2.5 V to 5.5 V
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: TA –40°C to +125°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level 1C
    • Device CDM ESD Classification Level C3
  • Unity-Gain Bandwidth: 250 MHz
  • Wide Bandwidth: 100-MHz GBW
  • High Slew Rate: 150 V/µs
  • Low Noise: 7.5 nV√Hz
  • Rail-to-Rail I/O
  • High Output Current: > 100 mA
  • Excellent Video Performance:
    • Differential Gain: 0.02%, Differential Phase: 0.09°
    • 0.1-dB Gain Flatness: 40 MHz
  • Low Input Bias Current: 3 pA
  • Quiescent Current: 5.2 mA
  • Thermal Shutdown
  • Supply Range: 2.5 V to 5.5 V

The TLV3544-Q1 series of high-speed, voltage-feedback CMOS operational amplifiers (op amps) are designed for video and other applications requiring wide bandwidth. They are unity-gain stable and can drive large output currents. Differential gain is 0.02% and differential phase is 0.09°. Quiescent current is only 4.9 mA per channel.

The TLV3544-Q1 quad-channel op amp is optimized for operation on single or dual supplies as low as 2.5 V (±1.25 V) and up to 5.5 V (±2.75 V). Common-mode input range extends beyond the supplies. The output swing is within 100 mV of the rails, supporting wide dynamic range.

Multichannel version feature completely independent circuitry for lowest crosstalk and freedom from interaction. All are specified over the extended –40°C to +125°C temperature range.

The TLV3544-Q1 series of high-speed, voltage-feedback CMOS operational amplifiers (op amps) are designed for video and other applications requiring wide bandwidth. They are unity-gain stable and can drive large output currents. Differential gain is 0.02% and differential phase is 0.09°. Quiescent current is only 4.9 mA per channel.

The TLV3544-Q1 quad-channel op amp is optimized for operation on single or dual supplies as low as 2.5 V (±1.25 V) and up to 5.5 V (±2.75 V). Common-mode input range extends beyond the supplies. The output swing is within 100 mV of the rails, supporting wide dynamic range.

Multichannel version feature completely independent circuitry for lowest crosstalk and freedom from interaction. All are specified over the extended –40°C to +125°C temperature range.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet TLV3544-Q1 250-MHz, Rail-to-Rail I/O, CMOS Operational Amplifier for Automotive datasheet PDF | HTML 02 Oct 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Calculation tool

ANALOG-ENGINEER-CALC — Analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Calculation tool

VOLT-DIVIDER-CALC — Voltage divider calculation tool

The voltage divider calculation tool (VOLT-DIVIDER-CALC) quickly determines a set of resistors for a voltage divider. This KnowledgeBase JavaScript utility can be used to find a set of resistors for a voltage divider to achieve the desired output voltage. VOLT-DIVIDER-CALC can also be used to (...)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
TSSOP (PW) 14 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos