TLV4120

ACTIVE

High Output Drive, Differential Operational Amplifier with Shutdown

Product details

Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.7 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.5 Iout (typ) (A) 0.32 GBW (typ) (MHz) 1.4 Slew rate (typ) (V/µs) 1.6 Vos (offset voltage at 25°C) (max) (mV) 3 Offset drift (typ) (V/°C) 0.000004 Iq per channel (typ) (mA) 1.4 Rating Catalog Operating temperature range (°C) -40 to 85 Input bias current (max) (pA) 60 CMRR (typ) (dB) 95 Rail-to-rail In, Out Architecture CMOS
Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.7 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.5 Iout (typ) (A) 0.32 GBW (typ) (MHz) 1.4 Slew rate (typ) (V/µs) 1.6 Vos (offset voltage at 25°C) (max) (mV) 3 Offset drift (typ) (V/°C) 0.000004 Iq per channel (typ) (mA) 1.4 Rating Catalog Operating temperature range (°C) -40 to 85 Input bias current (max) (pA) 60 CMRR (typ) (dB) 95 Rail-to-rail In, Out Architecture CMOS
HVSSOP (DGN) 8 14.7 mm² 3 x 4.9
  • High Output Current Differential Drive...>200 mA
  • Rail-To-Rail Output
  • Unity-Gain Bandwidth...2.4 MHz
  • Slew Rate...1.5 V/µs
  • Supply Current...1.4 mA
  • Supply Voltage Range...2.7 V to 5.5 V
  • Specified Temperature Range:
    • TA = -40°C to 85°C...Industrial Grade

PowerPAD is a trademark of Texas Instruments.

  • High Output Current Differential Drive...>200 mA
  • Rail-To-Rail Output
  • Unity-Gain Bandwidth...2.4 MHz
  • Slew Rate...1.5 V/µs
  • Supply Current...1.4 mA
  • Supply Voltage Range...2.7 V to 5.5 V
  • Specified Temperature Range:
    • TA = -40°C to 85°C...Industrial Grade

PowerPAD is a trademark of Texas Instruments.

The TLV4120 single supply operational differential amplifier provides a differential output current in excess of 200 mA at 5 V. This enables the amplifier to be used as high current line drivers, buffers, or coil driver applications. The TLV4120 has a shutdown feature that reduces the supply current down to 6 uA when the amplifier is not active in the application.

The TLV4120 is available in the ultrasmall MSOP PowerPAD™ package, which offers the exceptional thermal impedance required for amplifiers delivering high current levels.

The TLV4120 single supply operational differential amplifier provides a differential output current in excess of 200 mA at 5 V. This enables the amplifier to be used as high current line drivers, buffers, or coil driver applications. The TLV4120 has a shutdown feature that reduces the supply current down to 6 uA when the amplifier is not active in the application.

The TLV4120 is available in the ultrasmall MSOP PowerPAD™ package, which offers the exceptional thermal impedance required for amplifiers delivering high current levels.

Download

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
OPA994 ACTIVE Single, 32V, 24MHz RRIO high-output-current (125mA) op amp with unlimited capacitance load drive Wider supply voltage (2.7V to 32V), wider bandwidth (23 MHz) and upgraded offset voltage (2.2 mV)

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet High Output Differential Drive Operational Amplifier with Shutdown datasheet (Rev. B) 29 Sep 2006

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​