16-pin (PW) package image

TMUX4051PWRQ1 ACTIVE

Automotive, ±12-V, 8:1 one-channel multiplexer with 1.8-V compatible logic

ACTIVE custom-reels CUSTOM Custom reel may be available

Pricing

Qty Price
+

Quality information

Rating Automotive
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins TSSOP (PW) | 16
Operating temperature range (°C) -55 to 125
Package qty | Carrier 2,500 | LARGE T&R

Features for the TMUX4051-Q1

  • AEC-Q100 qualified for automotive applications
    • Device temperature grade 1: –40°C to 125°C ambient operating temperature
  • Single supply range: 5 V to 24 V
  • Dual supply range: up to ±12 V
  • Low capacitance: 3 pF
  • –55°C to +125°C operating temperature
  • Bidirectional signal path
  • Rail-to-rail operation
  • 1.8 V logic compatible
  • Break-before-make switching
  • ESD protection HBM: 2000 V
  • TMUX405x – pin compatible with:
    • Industry standard 4051 and 4052 muxes

Description for the TMUX4051-Q1

The TMUX405x-Q1 devices are general purpose complementary metal-oxide semiconductor (CMOS) multiplexers (MUX). The TMUX4051-Q1 is an 8:1, 1-channel multiplexer and the TMUX4052-Q1 is a 4:1, 2-channel multiplexer. The devices work with a single supply (5 V to 24 V), dual supplies (up to ±12 V), or asymmetric supplies (such as V DD = 12 V, V SS = –5 V). The wide supply voltage range allows the TMUX405x-Q1 devices to be used in a broad array of applications from battery testers to appliances.

The TMUX405x-Q1 devices support bidirectional analog signals on the source (Sx) and drain (Dx) pins ranging from V SS to V DD. All logic inputs have 1.8 V logic compatible thresholds, which is compatible for both TTL and CMOS logic when operating with a valid supply voltage.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more