16-pin (PW) package image

TPA2000D1TPWRG4Q1 ACTIVE

Automotive, 2-W, analog input mono Class-D audio amplifier

ACTIVE custom-reels CUSTOM Custom reel may be available

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
TAS2505ATRGERQ1 ACTIVE Automotive, 2-W, mono, digital or analog input Class-D amplifier with audio processing

Pricing

Qty Price
+

Quality information

Rating Automotive
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More TPA2000D1-Q1 information

Packaging information

Package | Pins TSSOP (PW) | 16
Operating temperature range (°C) -40 to 105
Package qty | Carrier 2,000 | LARGE T&R

Features for the TPA2000D1-Q1

  • Qualified for Automotive Applications
  • ESD Protection Exceeds 2000 V Per MIL-STD-883, Method 3015; Exceeds 200 V Using Machine Model (C = 200 pF, R = 0)
  • Modulation Scheme Optimized to Operate Without a Filter
  • Extremely Efficient Third-Generation 5-V Class-D Technology:
    • Low Supply Current (No Filter) . . . 4 mA
    • Low Supply Current (Filter) . . . 7.5 mA
    • Low Shutdown Current . . . 0.05 µA
    • Low-Noise Floor . . . 40 µVRMS (No-Weighting Filter)
    • Maximum Efficiency Into 8 Ω, 75 — 85%
    • Four Internal Gain Settings . . . 6 — 23.5 dB
    • PSSR . . . –77 dB
  • 4 mm × 4 mm MicroStar™ Junior BGA and TSSOP Package Options
  • 2 W Into a 4-Ω Speaker (THD+N<1%)
  • <0.2% THD+N at 1.5 W, 1 kHz, Into a 4-Ω Load
  • Integrated Depop Circuitry
  • Short-Circuit Protection (Short to PVDD, Ground, and Load)

MicroStar is a trademark of Texas Instruments.

Description for the TPA2000D1-Q1

The TPA2000D1 is a 2-W mono bridge-tied-load (BTL) class-D amplifier designed to drive a speaker with at least 4-Ω impedance. The amplifier uses Texas Instruments third-generation modulation technique, which results in improved efficiency and SNR. It also allows the device to be connected directly to the speaker without the use of the LC output filter commonly associated with class-D amplifiers (this results in EMI which must be shielded at the system level). These features make the device ideal for use in devices where high efficiency is needed to extend battery run time.

The gain of the amplifier is controlled by two input terminals, GAIN1 and GAIN0. This allows the amplifier to be configured for a gain of 6, 12, 18, and 23.5 dB. The differential input terminals are high-impedance CMOS inputs and can be used as summing nodes.

The class-D BTL amplifier includes depop circuitry to reduce the amount of turnon pop at power up and when cycling SHUTDOWN.

The TPA2000D1 is available in the 16-pin TSSOP and MicroStar™ Junior BGA packages and drive 2 W of continuous output power into a 4-Ω load. The TPA2000D1T operates over an ambient temperature range of –40°C to 105°C.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more