Home Power management LED drivers Automotive LED drivers

TPIC6273

ACTIVE

Octal D-type latch with 250mA/ch

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TLC6C598-Q1 ACTIVE Automotive power logic 8-bit Shift Register LED driver Same output channel with smaller footprint and support lower supply voltage

Product details

Number of channels 8 Topology Open drain Rating Automotive Operating temperature range (°C) -40 to 125 Vin (min) (V) 4.5 Vin (max) (V) 5.5 Vout (max) (V) 45 Features Enable/Shutdown, Thermal shutdown
Number of channels 8 Topology Open drain Rating Automotive Operating temperature range (°C) -40 to 125 Vin (min) (V) 4.5 Vin (max) (V) 5.5 Vout (max) (V) 45 Features Enable/Shutdown, Thermal shutdown
PDIP (N) 20 228.702 mm² 24.33 x 9.4 SOIC (DW) 20 131.84 mm² 12.8 x 10.3
  • Low rDS(on) . . . 1.3 Typ
  • Avalanche Energy . . . 75 mJ
  • Eight Power DMOS Transistor Outputs of
    250-mA Continuous Current
  • 1.5-A Pulsed Current Per Output
  • Output Clamp Voltage up to 45 V
  • Low Power Consumption

  • Low rDS(on) . . . 1.3 Typ
  • Avalanche Energy . . . 75 mJ
  • Eight Power DMOS Transistor Outputs of
    250-mA Continuous Current
  • 1.5-A Pulsed Current Per Output
  • Output Clamp Voltage up to 45 V
  • Low Power Consumption

The TPIC6273 is a monolithic high-voltage high-current power logic octal D-type latch with DMOS transistor outputs designed for use in systems that require relatively high load power. The device contains a built-in voltage clamp on the outputs for inductive transient protection. Power driver applications include relays, solenoids, and other medium-current or high-voltage loads.

The TPIC6273 contains eight positive-edge-triggered D-type flip-flops with a direct clear input. Each flip-flop features an open-drain power DMOS transistor output.

When clear (CLR\) is high, information at the D inputs meeting the setup time requirements is transferred to the DRAIN outputs on the positive-going edge of the clock pulse. Clock triggering occurs at a particular voltage level and is not directly related to the transition time of the positive-going pulse. When the clock input (CLK) is at either the high or low level, the D input signal has no effect at the output. An asynchronous CLR\ is provided to turn all eight DMOS-transistor outputs off.

The TPIC6273 is characterized for operation over the operating case temperature range of -40°C to 125°C.

The TPIC6273 is a monolithic high-voltage high-current power logic octal D-type latch with DMOS transistor outputs designed for use in systems that require relatively high load power. The device contains a built-in voltage clamp on the outputs for inductive transient protection. Power driver applications include relays, solenoids, and other medium-current or high-voltage loads.

The TPIC6273 contains eight positive-edge-triggered D-type flip-flops with a direct clear input. Each flip-flop features an open-drain power DMOS transistor output.

When clear (CLR\) is high, information at the D inputs meeting the setup time requirements is transferred to the DRAIN outputs on the positive-going edge of the clock pulse. Clock triggering occurs at a particular voltage level and is not directly related to the transition time of the positive-going pulse. When the clock input (CLK) is at either the high or low level, the D input signal has no effect at the output. An asynchronous CLR\ is provided to turn all eight DMOS-transistor outputs off.

The TPIC6273 is characterized for operation over the operating case temperature range of -40°C to 125°C.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Power Logic Octal D-Type Latch datasheet (Rev. A) 01 Oct 1995

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​