Product details

Function Nanotimer Iq (typ) (mA) 0.000035 Features Low-power timer, Manual reset, Programmable delay range, Watchdog function Rating Automotive Operating temperature range (°C) -40 to 125 Supply voltage (max) (V) 5.5 Supply voltage (min) (V) 1.8
Function Nanotimer Iq (typ) (mA) 0.000035 Features Low-power timer, Manual reset, Programmable delay range, Watchdog function Rating Automotive Operating temperature range (°C) -40 to 125 Supply voltage (max) (V) 5.5 Supply voltage (min) (V) 1.8
SOT-23-THN (DDC) 6 8.12 mm² 2.9 x 2.8
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified with the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C5
  • Current Consumption of 35 nA (typ) at 2.5 V
  • Supply Voltage from 1.8 V to 5.5 V
  • Selectable Time Intervals 100 ms to 7200 s
  • Timer Accuracy 1% (Typical)
  • Resistor Selectable Time Interval
  • Watchdog Functionality
  • Manual Reset
  • TPL5x10Q Family of AEC-Q100 Nano-Power System Timers
  • TPL5010-Q1 - Supply Current 35 nA
    • Low Power Timer
    • Watchdog Function
    • Programmable Delay Range
    • Manual Reset
  • TPL5110-Q1 - Supply Current 35 nA
    • Low Power Timer
    • MOS-Driver
    • Programmable Delay Range
    • Manual Reset
    • One-Shot Feature
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified with the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C5
  • Current Consumption of 35 nA (typ) at 2.5 V
  • Supply Voltage from 1.8 V to 5.5 V
  • Selectable Time Intervals 100 ms to 7200 s
  • Timer Accuracy 1% (Typical)
  • Resistor Selectable Time Interval
  • Watchdog Functionality
  • Manual Reset
  • TPL5x10Q Family of AEC-Q100 Nano-Power System Timers
  • TPL5010-Q1 - Supply Current 35 nA
    • Low Power Timer
    • Watchdog Function
    • Programmable Delay Range
    • Manual Reset
  • TPL5110-Q1 - Supply Current 35 nA
    • Low Power Timer
    • MOS-Driver
    • Programmable Delay Range
    • Manual Reset
    • One-Shot Feature

The TPL5010-Q1 Nano Timer is a low power, AEC-Q100 qualified timer with a watchdog feature ideal for system wake up in duty cycled or battery powered applications. In such systems the microcontroller timer can be used for system wake-up, but if the timer sleep current is high, up to 60-80% of the total system current can be consumed by the microcontroller timer in this sleep mode. Consuming only 35 nA, the TPL5010-Q1 can replace the functionality of the integrated microcontroller timer and allow the microcontroller to be placed in a much lower power mode. Such power savings extend the operating life of batteries and enable the use of significantly smaller batteries making the TPL5010-Q1 ideal for power sensitive applications.. The TPL5010-Q1 provides selectable timing intervals from 100 ms to 7200 s and is designed for interrupt-driven applications. Some standards (such as EN50271) require implementation of a watchdog for safety and the TPL5010-Q1 realizes this watchdog function at almost no additional power consumption. The TPL5010-Q1 is available in a 6-pin SOT23 package.

The TPL5010-Q1 Nano Timer is a low power, AEC-Q100 qualified timer with a watchdog feature ideal for system wake up in duty cycled or battery powered applications. In such systems the microcontroller timer can be used for system wake-up, but if the timer sleep current is high, up to 60-80% of the total system current can be consumed by the microcontroller timer in this sleep mode. Consuming only 35 nA, the TPL5010-Q1 can replace the functionality of the integrated microcontroller timer and allow the microcontroller to be placed in a much lower power mode. Such power savings extend the operating life of batteries and enable the use of significantly smaller batteries making the TPL5010-Q1 ideal for power sensitive applications.. The TPL5010-Q1 provides selectable timing intervals from 100 ms to 7200 s and is designed for interrupt-driven applications. Some standards (such as EN50271) require implementation of a watchdog for safety and the TPL5010-Q1 realizes this watchdog function at almost no additional power consumption. The TPL5010-Q1 is available in a 6-pin SOT23 package.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPL5110-Q1 ACTIVE Automotive AEC-Q100, nano-powered system timer with manual reset and MOS driver This product features power gating in place of a watchdog timer

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet TPL5010-Q1 AEC-Q100 Nano-Power System Timer with Watchdog Function datasheet PDF | HTML 06 Sep 2016

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

TPL5010 IBIS MODEL

SNAM171.ZIP (116 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
SOT-23-THN (DDC) 6 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos