TPS43331-Q1

ACTIVE

Automotive 5V to 30V Dual LDO & Dual Synchronous Buck Controller

Product details

Processor supplier Generic Processor name Generic Regulated outputs (#) 4 Step-down DC/DC converter 0 Step-up DC/DC converter 0 LDO 2 Vin (min) (V) 5 Vin (max) (V) 30 Vout (min) (V) 1.2 Vout (max) (V) 10 Iout (max) (A) 4 Configurability Hardware configurable Features Enable, I2C control, Power good, Synchronous rectification, Thermal shutdown, UVLO fixed Rating Automotive Operating temperature range (°C) -40 to 125 Step-down DC/DC controller 2 Step-up DC/DC controller 0 Iq (typ) (mA) 0.065 Switching frequency (max) (kHz) 400 Product type Microcontrollers
Processor supplier Generic Processor name Generic Regulated outputs (#) 4 Step-down DC/DC converter 0 Step-up DC/DC converter 0 LDO 2 Vin (min) (V) 5 Vin (max) (V) 30 Vout (min) (V) 1.2 Vout (max) (V) 10 Iout (max) (A) 4 Configurability Hardware configurable Features Enable, I2C control, Power good, Synchronous rectification, Thermal shutdown, UVLO fixed Rating Automotive Operating temperature range (°C) -40 to 125 Step-down DC/DC controller 2 Step-up DC/DC controller 0 Iq (typ) (mA) 0.065 Switching frequency (max) (kHz) 400 Product type Microcontrollers
HTSSOP (DAP) 38 101.25 mm² 12.5 x 8.1
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to +125°C Ambient Operating Temperature
    • Device HBM ESD Classification Level 2
  • Input Operating Range 5 V to 30 V (VBAT)
  • Two, Adjustable Output Voltage, Step-Down Switching Voltage Regulators
  • External Clock Input
  • Soft-Start Control for Step-Down Regulators
  • Programmable, Linear Regulator (VSTBY), Low Quiescent Current (65 µA typ)
  • Programmable, Linear Regulator (VLR)
  • Overvoltage Detection and Shutdown
  • Protected, High-Side Drive Ouput (HSD)
  • Power-On Reset for Standby Regulator (VSTBY)
  • Serial Communication, I2C Interface
  • Low Voltage Warning Detection With Programmable Input Threshold (LVWIN, VBATW)
  • Enable Feature, Controls VBUCK 1
  • Programmable Power Good Delay Time (PGDLY) for VSTBY
  • Current-Limit and Independent Thermal Detection and Shutdown Protection on All Regulators and High-Side Driver Output
  • Thermally Enhanced 38-Pin DAP PowerPAD™ Package
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to +125°C Ambient Operating Temperature
    • Device HBM ESD Classification Level 2
  • Input Operating Range 5 V to 30 V (VBAT)
  • Two, Adjustable Output Voltage, Step-Down Switching Voltage Regulators
  • External Clock Input
  • Soft-Start Control for Step-Down Regulators
  • Programmable, Linear Regulator (VSTBY), Low Quiescent Current (65 µA typ)
  • Programmable, Linear Regulator (VLR)
  • Overvoltage Detection and Shutdown
  • Protected, High-Side Drive Ouput (HSD)
  • Power-On Reset for Standby Regulator (VSTBY)
  • Serial Communication, I2C Interface
  • Low Voltage Warning Detection With Programmable Input Threshold (LVWIN, VBATW)
  • Enable Feature, Controls VBUCK 1
  • Programmable Power Good Delay Time (PGDLY) for VSTBY
  • Current-Limit and Independent Thermal Detection and Shutdown Protection on All Regulators and High-Side Driver Output
  • Thermally Enhanced 38-Pin DAP PowerPAD™ Package

The TPS43331-Q1 is a multi-rail output voltage regulator, with two synchronous switch mode controllers and two linear regulators. In addition, there is a reverse protected high side switch and voltage supervisor for monitoring the standby regulator and input voltage. The regulator outputs and high side switch are controlled either by discrete inputs for certain outputs and serial interface using the I2C configuration for outputs not controlled by discrete inputs.

The standby linear regulator (VSTBY) is high voltage tolerant and can be connected directly to the vehicle battery, the quiescent current is typically 65 µA to maintain a regulated output with light loads.

The TPS43331-Q1 is a multi-rail output voltage regulator, with two synchronous switch mode controllers and two linear regulators. In addition, there is a reverse protected high side switch and voltage supervisor for monitoring the standby regulator and input voltage. The regulator outputs and high side switch are controlled either by discrete inputs for certain outputs and serial interface using the I2C configuration for outputs not controlled by discrete inputs.

The standby linear regulator (VSTBY) is high voltage tolerant and can be connected directly to the vehicle battery, the quiescent current is typically 65 µA to maintain a regulated output with light loads.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
TPS43340-Q1 ACTIVE Automotive 4V to 40V dual synchronous buck controller, 2A buck converter, and 300mA LDO This product has a wider voltage operation.
TPS65300-Q1 ACTIVE Automotive 5.6V to 40V, 1.2A buck converter with 3 LDOs This product has a wider voltage operation.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet TPS43331-Q1 Dual Switcher and Linear Regulators datasheet (Rev. B) PDF | HTML 20 Jul 2017
White paper Power Management IC (PMIC) Guide for Automotive (Rev. A) 29 Oct 2014

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

TPS43331-Q1 Unencrypted PSpice Transient Model Package (Rev. A)

SLVM990A.ZIP (175 KB) - PSpice Model
Calculation tool

TPS43331-Q1-DESIGN-CAL-TOOL TPS43331-Q1 Design Calculation Tool

The worksheet is designed for use with Microsoft Excel 2007. It intends to assist circuit designer in their day-to-day calculations.

This worksheet includes two segments:

Recommendation:
Calculate the minimum requirements for different components to guarantee the input voltage, output voltage or other (...)

Supported products & hardware

Supported products & hardware

Products
Multi-channel ICs (PMICs)
TPS43331-Q1 Automotive 5V to 30V Dual LDO & Dual Synchronous Buck Controller
Package Pins CAD symbols, footprints & 3D models
HTSSOP (DAP) 38 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos