TPS43340-Q1

ACTIVE

Automotive 4V to 40V dual synchronous buck controller, 2A buck converter, and 300mA LDO

Product details

Processor supplier Generic Processor name Generic Regulated outputs (#) 4 Step-down DC/DC converter 1 Step-up DC/DC converter 0 LDO 1 Vin (min) (V) 4 Vin (max) (V) 40 Vout (min) (V) 0.9 Vout (max) (V) 11 Iout (max) (A) 2 Configurability Hardware configurable Features Eco-mode, Enable, Overcurrent protection, Power good, Power sequencing, Synchronous rectification, Thermal shutdown, UVLO fixed Rating Automotive Operating temperature range (°C) -40 to 125 Step-down DC/DC controller 2 Step-up DC/DC controller 0 Iq (typ) (mA) 0.03 Switching frequency (max) (kHz) 600 Shutdown current (ISD) (typ) (µA) 5 Switching frequency (typ) (kHz) 400 Product type Microcontrollers
Processor supplier Generic Processor name Generic Regulated outputs (#) 4 Step-down DC/DC converter 1 Step-up DC/DC converter 0 LDO 1 Vin (min) (V) 4 Vin (max) (V) 40 Vout (min) (V) 0.9 Vout (max) (V) 11 Iout (max) (A) 2 Configurability Hardware configurable Features Eco-mode, Enable, Overcurrent protection, Power good, Power sequencing, Synchronous rectification, Thermal shutdown, UVLO fixed Rating Automotive Operating temperature range (°C) -40 to 125 Step-down DC/DC controller 2 Step-up DC/DC controller 0 Iq (typ) (mA) 0.03 Switching frequency (max) (kHz) 600 Shutdown current (ISD) (typ) (µA) 5 Switching frequency (typ) (kHz) 400 Product type Microcontrollers
HTQFP (PHP) 48 81 mm² 9 x 9
  • Qualified for Automotive Applications
  • AEC-Q100 Test Guidance With the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C Ambient Operating Temperature
    • Device HBM ESD Classification Level H1C
    • Device CDM ESD Classification Level C3B
  • Input Range up to 40 V, (Transients up to 60 V)
  • Input Voltage Range: 4 V to 40 V
    • Transients up to 60 V
  • Dual-Output Synchronous Buck Controller
    • Peak Gate Drive Current 0.6 A
    • Automatic Low-Power Mode Operation
    • Low-Power-Mode IQ : 30 µA (One Buck On), 35 µA (Two Bucks On)
  • Low Shutdown Current, Ish = 5 μA Typical
  • Single Synchronous Buck Regulator Converter BUCK3
    • Max Output Current 2 A
  • Linear Regulator LREG1
  • Separate Enable Inputs (EN1, EN2, EN3, EN4)
  • Internal Oscillator, Programmable via External Resistor, 150 kHz to 600 kHz for Switching Frequency fSW_BUCK1,2,3
  • Integrated PLL, External Synchronization Frequency: 150 kHz to 600 kHz
  • Switch-Mode Regulators Operate With 180° Phase-Shift
  • Reset Output for All Output Rails
  • Supply and Overvoltage Detection and Shutdown
  • Thermally Enhanced PowerPAD Package
    • 48-Pin HTQFP (PHP)

All trademarks are the property of their respective owners.

  • Qualified for Automotive Applications
  • AEC-Q100 Test Guidance With the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C Ambient Operating Temperature
    • Device HBM ESD Classification Level H1C
    • Device CDM ESD Classification Level C3B
  • Input Range up to 40 V, (Transients up to 60 V)
  • Input Voltage Range: 4 V to 40 V
    • Transients up to 60 V
  • Dual-Output Synchronous Buck Controller
    • Peak Gate Drive Current 0.6 A
    • Automatic Low-Power Mode Operation
    • Low-Power-Mode IQ : 30 µA (One Buck On), 35 µA (Two Bucks On)
  • Low Shutdown Current, Ish = 5 μA Typical
  • Single Synchronous Buck Regulator Converter BUCK3
    • Max Output Current 2 A
  • Linear Regulator LREG1
  • Separate Enable Inputs (EN1, EN2, EN3, EN4)
  • Internal Oscillator, Programmable via External Resistor, 150 kHz to 600 kHz for Switching Frequency fSW_BUCK1,2,3
  • Integrated PLL, External Synchronization Frequency: 150 kHz to 600 kHz
  • Switch-Mode Regulators Operate With 180° Phase-Shift
  • Reset Output for All Output Rails
  • Supply and Overvoltage Detection and Shutdown
  • Thermally Enhanced PowerPAD Package
    • 48-Pin HTQFP (PHP)

All trademarks are the property of their respective owners.

The TPS43340-Q1 is a quad rail power supply featuring two synchronous Buck Controller with 0.6-A gate drive, one synchronous 2-A Buck Converter and a 300-mA LDO with low quiescent current. The device is designed to power the entire system including MCU and DSP straight from the car battery respectively input voltages up to 40 V. The device features integrated short-circuit and overcurrent protection on the gate-drive outputs for the buck regulator controllers and independent current-foldback control for each buck regulator supply during regulator output short to ground. Each output supply incorporates a soft start to ensure that on initial power up these regulated outputs are not in current limit. Implementation of reset delay on power up allows the outputs of Buck1, Buck2, Buck3 and the linear regulator to get to stable regulation. An external capacitor sets the delay to a maximum range of 300 ms. Each power-supply output has adjustable output voltage based on the external resistor-network settings. The device has sequencing control during power up and power down of the output rails, based on the enable-and-disable control or soft start.

For all available packages, see the orderable addendum at the end of the data sheet.

The TPS43340-Q1 is a quad rail power supply featuring two synchronous Buck Controller with 0.6-A gate drive, one synchronous 2-A Buck Converter and a 300-mA LDO with low quiescent current. The device is designed to power the entire system including MCU and DSP straight from the car battery respectively input voltages up to 40 V. The device features integrated short-circuit and overcurrent protection on the gate-drive outputs for the buck regulator controllers and independent current-foldback control for each buck regulator supply during regulator output short to ground. Each output supply incorporates a soft start to ensure that on initial power up these regulated outputs are not in current limit. Implementation of reset delay on power up allows the outputs of Buck1, Buck2, Buck3 and the linear regulator to get to stable regulation. An external capacitor sets the delay to a maximum range of 300 ms. Each power-supply output has adjustable output voltage based on the external resistor-network settings. The device has sequencing control during power up and power down of the output rails, based on the enable-and-disable control or soft start.

For all available packages, see the orderable addendum at the end of the data sheet.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
TPS43331-Q1 ACTIVE Automotive 5V to 30V Dual LDO & Dual Synchronous Buck Controller This part has a lower maximum voltage operation (30 V).
TPS65300-Q1 ACTIVE Automotive 5.6V to 40V, 1.2A buck converter with 3 LDOs This part has a lower maximum current and is software configurable.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet TPS43340-Q1 Low-IQ, 30-µA, High-VIN Quad-Output Power Supply datasheet (Rev. E) PDF | HTML 17 Dec 2015
White paper Power Management IC (PMIC) Guide for Automotive (Rev. A) 29 Oct 2014
Design guide TPS43340-Q1 Design Checklist 27 Sep 2013
EVM User's guide TPS4334xEVM User's Guide 25 Jul 2011

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS43340EVM — TPS43340 Evaluation Module

The Texas Instruments TPS43340EVM evaluation module (EVM) helps designers evaluate the operation and performance of TPS43340, a low Iq, high VIN quad power supply.
User guide: PDF
Not available on TI.com
Simulation model

TPS43340-Q1 Unencrypted PSpice Transient Model Package (Rev. A)

SLVM858A.ZIP (243 KB) - PSpice Model
Calculation tool

SLVC527 TPS43340-Q1 Switching-Mode Power-Supply Component Calculation Tool

Supported products & hardware

Supported products & hardware

Products
Multi-channel ICs (PMICs)
TPS43340-Q1 Automotive 4V to 40V dual synchronous buck controller, 2A buck converter, and 300mA LDO
Package Pins CAD symbols, footprints & 3D models
HTQFP (PHP) 48 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos