Home Power management LED drivers Backlight LED drivers

TPS61180

ACTIVE

1.5A white LED driver for notebooks with external 3.3V IC supply

Product details

Number of channels 6 Vin (min) (V) 5 Vin (max) (V) 24 Vout (min) (V) 5 Vout (max) (V) 39 Type Inductive Switching frequency (max) (kHz) 1000 Duty cycle (max) (%) 94 LED current per channel (mA) 25 Peak efficiency (%) 90 Topology Boost Features Load Disconnect During Shutdown Operating temperature range (°C) -40 to 85 Rating Catalog
Number of channels 6 Vin (min) (V) 5 Vin (max) (V) 24 Vout (min) (V) 5 Vout (max) (V) 39 Type Inductive Switching frequency (max) (kHz) 1000 Duty cycle (max) (%) 94 LED current per channel (mA) 25 Peak efficiency (%) 90 Topology Boost Features Load Disconnect During Shutdown Operating temperature range (°C) -40 to 85 Rating Catalog
WQFN (RTE) 16 9 mm² 3 x 3
  • 5 V to 24 V Input Voltage
  • Integrated 1.5 A 40 V MOSFET
  • 1.0 MHz/1.3 MHz Switching Frequency
  • Boost Output Auto-Adaptive to WLED Voltages
  • Small External Components
  • Integrated Loop Compensation
  • Six Current Sink of 25 mA
  • Up to 10 WLED in Series
  • Less Than 3% Current Matching and Accuracy
  • Up to 1000:1 PWM Brightness DImming Range
  • Minimized Output Ripple Under PWM Dimming
  • Driver for Input/Output Isolation PFET
  • True Shutdown
  • Over Voltage Protection
  • WLED Open/Short Protection
  • Built-in Soft Start
  • 16L 3 mm×3 mm QFN
  • 5 V to 24 V Input Voltage
  • Integrated 1.5 A 40 V MOSFET
  • 1.0 MHz/1.3 MHz Switching Frequency
  • Boost Output Auto-Adaptive to WLED Voltages
  • Small External Components
  • Integrated Loop Compensation
  • Six Current Sink of 25 mA
  • Up to 10 WLED in Series
  • Less Than 3% Current Matching and Accuracy
  • Up to 1000:1 PWM Brightness DImming Range
  • Minimized Output Ripple Under PWM Dimming
  • Driver for Input/Output Isolation PFET
  • True Shutdown
  • Over Voltage Protection
  • WLED Open/Short Protection
  • Built-in Soft Start
  • 16L 3 mm×3 mm QFN

The TPS61180/1/2 ICs provide highly integrated solutions for media size LCD backlight. These devices have a built-in high efficiency boost regulator with integrated 1.5A/40V power MOSFET. The six current sink regulators provide high precision current regulation and matching. In total, the device can support up to 60 WLED. In addition, the boost output automatically adjusts its voltage to the WLED forward voltage to improve efficiency.

The devices support pulse width modulation (PWM) brightness dimming. During dimming, the WLED current is turned on/off at the duty cycle and frequency determined by the PWM signal input on the DCRTL pin. One potential issue of PWM dimming is audible noises from the output ceramic capacitors. The TPS61180/1/2 family is designed to minimize this output AC ripple across a wide dimming duty cycle and frequency range; therefore, reducing the audible noise.

The TPS61180/1/2 ICs provide a driver output for an external PFET connected between the input and inductor. During short circuit or over-current conditions, the ICs turn off the external PFET and disconnect the battery from the WLEDs. The PFET is also turned off during IC shutdown (true shutdown) to prevent any leakage current of the battery. The device also integrates over-voltage protection, soft-start and thermal shutdown.

The TPS61180 IC requires external 3.3V IC supply, while TPS61181 and TPS61182 ICs have a built-in linear regulator for the IC supply. All the devices are in a 3×3 mm QFN package.

The TPS61180/1/2 ICs provide highly integrated solutions for media size LCD backlight. These devices have a built-in high efficiency boost regulator with integrated 1.5A/40V power MOSFET. The six current sink regulators provide high precision current regulation and matching. In total, the device can support up to 60 WLED. In addition, the boost output automatically adjusts its voltage to the WLED forward voltage to improve efficiency.

The devices support pulse width modulation (PWM) brightness dimming. During dimming, the WLED current is turned on/off at the duty cycle and frequency determined by the PWM signal input on the DCRTL pin. One potential issue of PWM dimming is audible noises from the output ceramic capacitors. The TPS61180/1/2 family is designed to minimize this output AC ripple across a wide dimming duty cycle and frequency range; therefore, reducing the audible noise.

The TPS61180/1/2 ICs provide a driver output for an external PFET connected between the input and inductor. During short circuit or over-current conditions, the ICs turn off the external PFET and disconnect the battery from the WLEDs. The PFET is also turned off during IC shutdown (true shutdown) to prevent any leakage current of the battery. The device also integrates over-voltage protection, soft-start and thermal shutdown.

The TPS61180 IC requires external 3.3V IC supply, while TPS61181 and TPS61182 ICs have a built-in linear regulator for the IC supply. All the devices are in a 3×3 mm QFN package.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet WLED DRIVER FOR NOTEBOOK DISPLAY. datasheet (Rev. E) 11 Apr 2013
White paper Common LED Functions and LED Driver Design Considerations 21 Sep 2020
Application note Some Guidelines and Tips for the LED Driver Application 14 Aug 2019
Application note Performing Accurate PFM Mode Efficiency Measurements (Rev. A) 11 Dec 2018
Application note Optimizing Transient Response of Internally Compensated DC-DC Converters (Rev. B) 29 Nov 2017
Application note Extending the Soft Start Time Without a Soft Start Pin (Rev. B) 15 Jun 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
WQFN (RTE) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos