24-pin (PWP) package image

TPS65150PWPR ACTIVE

Universal, compact LCD bias Power Supply with integrated VCOM Buffer

ACTIVE custom-reels CUSTOM Custom reel may be available

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPS65150PWP ACTIVE
Package qty | Carrier 60 | TUBE
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins HTSSOP (PWP) | 24
Operating temperature range (°C) -40 to 85
Package qty | Carrier 2,000 | LARGE T&R

Features for the TPS65150

  • 1.8-V to 6-V Input Voltage Range
  • Integrated VCOM Buffer
  • High-voltage Switch to Isolate V(VGH)
  • Gate-Voltage Shaping of V(VGH)
  • 2-A Internal MOSFET switch
  • Main Output V(VS) up to 15 V With <1% Output Voltage Accuracy
  • Virtual-Synchronous Converter Technology
  • Regulated Negative Charge Pump Driver V(VGL)
  • Regulated Positive Charge Pump Driver V(CPI)
  • Adjustable Power-On Sequencing
  • Adjustable Fault Detection Timing
  • Gate Drive Signal for External Isolation MOSFET
  • Out-of-Regulation Protection
  • Overvoltage Protection
  • Thermal Shutdown
  • Available in HTSSOP-24 Package
  • Available in VQFN-24 Package

Description for the TPS65150

The TPS65150 device offers a very compact and small power supply solution that provides all three voltages required by thin film transistor (TFT) LCD displays. With an input voltage range of 1.8 V to 6 V the device is ideal for notebooks powered by a 2.5-V or 3.3-V input rail or monitor applications with a 5-V input voltage rail. Additionally the TPS65150 device provides an integrated high current buffer to provide the VCOM voltage for the TFT backplane.

Two regulated adjustable charge pump driver provide the positive V(VGH) and negative V(VGL) bias voltages for the TFT. The device incorporates adjustable power-on sequencing for V(VGL) as well as for V(VGH). This avoids any additional external components to implement application specific sequencing. The device has an integrated high-voltage switch to isolate V(VGH).

The same internal circuit can also be used to provide a gate shaping signal of V(VGH) for the LCD panel controlled by the signal applied to the CTRL input. For highest safety, the TPS65150 device has an integrated adjustable shutdown latch feature, which allows application-specific flexibility. The device monitors the outputs (V(VS), V(VGL), V(VGH)); and, as soon as one of the outputs falls below its power good threshold, the device enters shutdown latch, after its adjustable delay time has passed by.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPS65150PWP ACTIVE
Package qty | Carrier 60 | TUBE
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more