TPS730

ACTIVE

200-mA, low-dropout voltage regulator with enable

A newer version of this product is available

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
TPS7A20 ACTIVE 300mA ultra-low-noise low-IQ low-dropout (LDO) linear regulator with high PSRR Lower noise and lower IQ with better output accuracy
Pin-for-pin with same functionality to the compared device
NEW TLV772 PREVIEW 300mA high-PSRR low-IQ adjustable LDO Higher current with high PSRR alternative for cost-sensitive applications
Same functionality with different pin-out to the compared device
TPS784 ACTIVE 300-mA, low-IQ, high-PSRR, low-dropout (LDO) voltage regulator with high accuracy and enable Higher current with higher accuracy alternative

Product details

Output options Adjustable Output, Fixed Output Iout (max) (A) 0.2 Vin (max) (V) 5.5 Vin (min) (V) 2.7 Vout (max) (V) 5.5 Vout (min) (V) 1.22 Fixed output options (V) 1.8, 2.5, 2.8, 2.85, 3, 3.3, 4.7 Rating Catalog Noise (µVrms) 33 PSRR at 100 KHz (dB) 43 Iq (typ) (mA) 0.17 Thermal resistance θJA (°C/W) 179 Load capacitance (min) (µF) 2.2 Regulated outputs (#) 1 Features Enable Accuracy (%) 2 Dropout voltage (Vdo) (typ) (mV) 120 Operating temperature range (°C) -40 to 125
Output options Adjustable Output, Fixed Output Iout (max) (A) 0.2 Vin (max) (V) 5.5 Vin (min) (V) 2.7 Vout (max) (V) 5.5 Vout (min) (V) 1.22 Fixed output options (V) 1.8, 2.5, 2.8, 2.85, 3, 3.3, 4.7 Rating Catalog Noise (µVrms) 33 PSRR at 100 KHz (dB) 43 Iq (typ) (mA) 0.17 Thermal resistance θJA (°C/W) 179 Load capacitance (min) (µF) 2.2 Regulated outputs (#) 1 Features Enable Accuracy (%) 2 Dropout voltage (Vdo) (typ) (mV) 120 Operating temperature range (°C) -40 to 125
DSBGA (YZQ) 5 2.045000000000000125 mm² 1.6360000000000001 x 1.25 SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8 SOT-23 (DBV) 6 8.12 mm² 2.9 x 2.8
  • 200-mA RF Low-Dropout Regulator
    With Enable
  • Available in Fixed Voltages from 1.8 V to 3.3 V
    and Adjustable Voltages (1.22 V to 5.5 V)
  • High PSRR (68 dB at 100 Hz)
  • Low Noise (33 µVRMS, TPS73018)
  • Fast Start-Up Time (50 µs)
  • Stable With a 2.2-µF Ceramic Capacitor
  • Excellent Load/Line Transient Response
  • Very Low Dropout Voltage (120 mV at 200 mA)
  • 5- and 6-Pin SOT-23 (DBV), and Wafer Chip
    Scale (YZQ) Packages
  • APPLICATIONS
    • RF: VCOs, Receivers, ADCs
    • Audio
    • Cellular and Cordless Telephones
    • Bluetooth, Wireless LAN
    • Handheld Organizers, PDAs

All other trademarks are the property of their respective owners

  • 200-mA RF Low-Dropout Regulator
    With Enable
  • Available in Fixed Voltages from 1.8 V to 3.3 V
    and Adjustable Voltages (1.22 V to 5.5 V)
  • High PSRR (68 dB at 100 Hz)
  • Low Noise (33 µVRMS, TPS73018)
  • Fast Start-Up Time (50 µs)
  • Stable With a 2.2-µF Ceramic Capacitor
  • Excellent Load/Line Transient Response
  • Very Low Dropout Voltage (120 mV at 200 mA)
  • 5- and 6-Pin SOT-23 (DBV), and Wafer Chip
    Scale (YZQ) Packages
  • APPLICATIONS
    • RF: VCOs, Receivers, ADCs
    • Audio
    • Cellular and Cordless Telephones
    • Bluetooth, Wireless LAN
    • Handheld Organizers, PDAs

All other trademarks are the property of their respective owners

The TPS730 family of low-dropout (LDO) low-power linear voltage regulators features high power-supply rejection ratio (PSRR), low noise, fast start-up, and excellent line and load transient responses in a small SOT-23 package. NanoStar packaging gives an ultrasmall footprint as well as an ultralow profile and package weight, making it ideal for portable applications such as handsets and PDAs. Each device in the family is stable, with a small, 2.2-µF ceramic capacitor on the output. The TPS730 family uses an advanced, proprietary BiCMOS fabrication process to yield low dropout voltages (for example, 120 mV at 200 mA, TPS73030). Each device achieves fast start-up times (approximately 50 µs with a 0.001-µF bypass capacitor) while consuming low quiescent current (170 µA typical). Moreover, when the device is placed in standby mode, the supply current is reduced to less than 1 µA. The TPS73018 exhibits approximately 33 µVRMS of output voltage noise at 1.8 V output with a 0.01-µF bypass capacitor. Applications with analog components that are noise-sensitive, such as portable RF electronics, benefit from the high PSRR and low-noise features as well as the fast response time.

The TPS730 family of low-dropout (LDO) low-power linear voltage regulators features high power-supply rejection ratio (PSRR), low noise, fast start-up, and excellent line and load transient responses in a small SOT-23 package. NanoStar packaging gives an ultrasmall footprint as well as an ultralow profile and package weight, making it ideal for portable applications such as handsets and PDAs. Each device in the family is stable, with a small, 2.2-µF ceramic capacitor on the output. The TPS730 family uses an advanced, proprietary BiCMOS fabrication process to yield low dropout voltages (for example, 120 mV at 200 mA, TPS73030). Each device achieves fast start-up times (approximately 50 µs with a 0.001-µF bypass capacitor) while consuming low quiescent current (170 µA typical). Moreover, when the device is placed in standby mode, the supply current is reduced to less than 1 µA. The TPS73018 exhibits approximately 33 µVRMS of output voltage noise at 1.8 V output with a 0.01-µF bypass capacitor. Applications with analog components that are noise-sensitive, such as portable RF electronics, benefit from the high PSRR and low-noise features as well as the fast response time.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 11
Type Title Date
* Data sheet TPS730 Low-Noise, High PSRR, RF, 200-mA Low-Dropout Linear Regulators datasheet (Rev. J) PDF | HTML 08 Sep 2014
Application note LDO Noise Demystified (Rev. B) PDF | HTML 18 Aug 2020
White paper The ultra-low-power USB revolution (Rev. A) 26 Feb 2019
Application note Fundamental Theory of PMOS LDO Voltage Regulators (Rev. A) 17 Aug 2018
Application note LDO PSRR Measurement Simplified (Rev. A) PDF | HTML 09 Aug 2017
Application note 12Vin C642x Power using Integrated-FET DC/DC Converters and LDO 09 Oct 2008
Application note 12Vin DM643x Power using Integrated-FET DC/DC Converters and LDO 09 Oct 2008
Application note 5Vin DM643x Power using DC/DC Controllers and LDO 09 Oct 2008
Application note 5Vin DM643x Power using Integrated-FET DC/DC Converters and LDO 09 Oct 2008
More literature Reference info discussing an LDO 25 Aug 2005
Application note Technical Review of Low Dropout Voltage Regulator Operation And Performance 30 Aug 1999

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DLPLCR4500EVM — DLP® LightCrafter™ 4500

The DLP® LightCrafter™ 4500 development module provides a flexible light steering solution with high brightness and resolution for industrial, medical and scientific applications. DLP LightCrafter 4500 features the 0.45 WXGA chipset and offers a compelling combination of resolution, (...)

User guide: PDF
Evaluation board

DLPNIRSCANEVM — DLP® NIRscan™ Evaluation Module

 

The DLP NIRscan is a complete evaluation module (EVM) to design a high performance, affordable near-infrared spectrometer.  This flexible tool contains everything a designer needs to start developing a DLP-based spectrometer right out of the box.  The EVM features the DLP 0.45 WXGA NIR (...)

User guide: PDF
Not available on TI.com
Daughter card

TMDSCNCD280049C — F280049C evaluation module for C2000™ MCU controlCARD™

TMDSCNCD280049C is an HSEC180 controlCARD based evaluation and development tool for the C2000™ F28004x series of microcontroller products. controlCARDs are ideal to use for initial evaluation and system prototyping. controlCARDs are complete board-level modules that utilize one of two standard form (...)

User guide: PDF | HTML
Daughter card

TMDSCNCD28379D — F28379D development kit for C2000™ Delfino MCU controlCARD™

TMDSCNCD28379D is an HSEC180 controlCARD based evaluation and development tool for the F2837xD,  F2837xS, and F2807x series in the TI MCU. controlCARDs are ideal to use for initial evaluation and system prototyping. controlCARDs are complete board-level modules that utilize one of two standard (...)

User guide: PDF | HTML
Not available on TI.com
Development kit

TMDSDOCK28379D — F28379D Delfino Experimenter Kit

TMDSDOCK28379D is a HSEC180 controlCARD based evaluation and development tool for the C2000™ Delfino™ F2837x and Piccolo F2807x series of microcontroller products. The Docking Station provides power to the controlCARD and has a bread-board area for prototyping. Access to the key device (...)

User guide: PDF | HTML
Not available on TI.com
Simulation model

TPS73001 PSpice Transient Model

SBVM614.ZIP (76 KB) - PSpice Model
Simulation model

TPS73001 Unencrypted PSpice Transient Model

SBVM615.ZIP (3 KB) - PSpice Model
Simulation model

TPS73018 PSpice Transient Model

SBVM616.ZIP (72 KB) - PSpice Model
Simulation model

TPS73018 Unencrypted PSpice Transient Model

SBVM617.ZIP (3 KB) - PSpice Model
Simulation model

TPS73025 PSpice Transient Model

SBVM606.ZIP (73 KB) - PSpice Model
Simulation model

TPS73025 Unencrypted PSpice Transient Model

SBVM607.ZIP (3 KB) - PSpice Model
Simulation model

TPS73028 PSpice Transient Model

SBVM611.ZIP (73 KB) - PSpice Model
Simulation model

TPS73028 Unencrypted PSpice Transient Model

SBVM610.ZIP (3 KB) - PSpice Model
Simulation model

TPS730285 PSpice Transient Model

SBVM603.ZIP (72 KB) - PSpice Model
Simulation model

TPS730285 Unencrypted PSpice Transient Model

SBVM618.ZIP (3 KB) - PSpice Model
Simulation model

TPS73030 PSpice Transient Model

SBVM605.ZIP (74 KB) - PSpice Model
Simulation model

TPS73030 Unencrypted PSpice Transient Model

SBVM604.ZIP (3 KB) - PSpice Model
Simulation model

TPS73033 PSpice Transient Model

SBVM609.ZIP (73 KB) - PSpice Model
Simulation model

TPS73033 Unencrypted PSpice Transient Model

SBVM608.ZIP (3 KB) - PSpice Model
Simulation model

TPS73047 PSpice Transient Model

SBVM612.ZIP (74 KB) - PSpice Model
Simulation model

TPS73047 Unencrypted PSpice Transient Model

SBVM613.ZIP (3 KB) - PSpice Model
Calculation tool

TPS7X01CALC TPS7x01 LDO Design Calculator

This spreadsheet calculates the operating parameters for the Texas Instruments TPS7x01 family of adjustable low dropout regulators.

The closest 1% resistor values are calculated, as well as, the maximum power dissipation, worst-case output voltages, Power-Good trip voltages, and maximum (...)

Supported products & hardware

Supported products & hardware

Products
Linear & low-dropout (LDO) regulators
TPS71 500-mA, 10-V, low-dropout voltage regulator with enable & RESET with delay TPS72 250-mA, 10-V, low-dropout voltage regulator with power good & enable TPS73 500-mA, 10-V, low-dropout voltage regulator with power good & enable TPS730 200-mA, low-dropout voltage regulator with enable

Many TI reference designs include the TPS730

Use our reference design selection tool to review and identify designs that best match your application and parameters.

Package Pins CAD symbols, footprints & 3D models
DSBGA (YZQ) 5 Ultra Librarian
SOT-23 (DBV) 5 Ultra Librarian
SOT-23 (DBV) 6 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos