TPS7A24

ACTIVE

200-mA, 18-V, ultra-low-IQ, low-dropout (LDO) voltage regulator with enable

Product details

Output options Adjustable Output, Fixed Output Iout (max) (A) 0.2 Vin (max) (V) 18 Vin (min) (V) 2.4 Vout (max) (V) 17.75 Vout (min) (V) 1.24 Fixed output options (V) 1.25, 1.8, 2.5, 3, 3.3, 3.6, 5 Noise (µVrms) 300 Iq (typ) (mA) 0.002 Thermal resistance θJA (°C/W) 167.8 Rating Catalog Load capacitance (min) (µF) 1 Regulated outputs (#) 1 Features Enable Accuracy (%) 2 PSRR at 100 KHz (dB) 22 Dropout voltage (Vdo) (typ) (mV) 160 Operating temperature range (°C) -40 to 125
Output options Adjustable Output, Fixed Output Iout (max) (A) 0.2 Vin (max) (V) 18 Vin (min) (V) 2.4 Vout (max) (V) 17.75 Vout (min) (V) 1.24 Fixed output options (V) 1.25, 1.8, 2.5, 3, 3.3, 3.6, 5 Noise (µVrms) 300 Iq (typ) (mA) 0.002 Thermal resistance θJA (°C/W) 167.8 Rating Catalog Load capacitance (min) (µF) 1 Regulated outputs (#) 1 Features Enable Accuracy (%) 2 PSRR at 100 KHz (dB) 22 Dropout voltage (Vdo) (typ) (mV) 160 Operating temperature range (°C) -40 to 125
SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8
  • Ultra-low IQ: 2.0 µA
  • Input voltage: 2.4 V to 18 V
  • Output voltage options available:
    • Fixed: 1.25 V to 5.5 V
    • Adjustable: 1.24 V to 17.75 V
  • 1.25% accuracy over temperature
  • Low dropout: 250 mV (max) at 200 mA
  • Active overshoot pulldown protection
  • Thermal shutdown and overcurrent protection
  • Operating junction temperature: –40°C to +125°C
  • Stable with 1-µF output capacitors
  • Package: 5-pin SOT-23
  • Ultra-low IQ: 2.0 µA
  • Input voltage: 2.4 V to 18 V
  • Output voltage options available:
    • Fixed: 1.25 V to 5.5 V
    • Adjustable: 1.24 V to 17.75 V
  • 1.25% accuracy over temperature
  • Low dropout: 250 mV (max) at 200 mA
  • Active overshoot pulldown protection
  • Thermal shutdown and overcurrent protection
  • Operating junction temperature: –40°C to +125°C
  • Stable with 1-µF output capacitors
  • Package: 5-pin SOT-23

The TPS7A24 low-dropout (LDO) linear voltage regulator supports a 2.4-V to 18-V input voltage range with ultra-low quiescent current (IQ). These features help modern appliances meet increasingly stringent energy requirements and help extend battery life in portable-power solutions.

The TPS7A24 is available in both fixed and adjustable versions. The fixed-voltage version eliminates external resistors and minimizes printed circuit board (PCB) area. For more flexibility or higher output voltages, the adjustable version uses feedback resistors to set the output voltage from 1.24 V to 17.75 V. Both versions have 1.25% output regulation accuracy that provides precision regulation for microcontroller (MCU) references.

The TPS7A24 LDO operates more efficiently than standard linear regulators because the maximum dropout voltage is less than 250 mV at 200 mA of current. This maximum dropout voltage allows for 92.8% efficiency from a 3.55-V input voltage (VIN) to a 3.3-V output voltage (VOUT).

The TPS7A24 low-dropout (LDO) linear voltage regulator supports a 2.4-V to 18-V input voltage range with ultra-low quiescent current (IQ). These features help modern appliances meet increasingly stringent energy requirements and help extend battery life in portable-power solutions.

The TPS7A24 is available in both fixed and adjustable versions. The fixed-voltage version eliminates external resistors and minimizes printed circuit board (PCB) area. For more flexibility or higher output voltages, the adjustable version uses feedback resistors to set the output voltage from 1.24 V to 17.75 V. Both versions have 1.25% output regulation accuracy that provides precision regulation for microcontroller (MCU) references.

The TPS7A24 LDO operates more efficiently than standard linear regulators because the maximum dropout voltage is less than 250 mV at 200 mA of current. This maximum dropout voltage allows for 92.8% efficiency from a 3.55-V input voltage (VIN) to a 3.3-V output voltage (VOUT).

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
LP2985 ACTIVE 150-mA, 16-V, low-dropout voltage regulator with enable Lower noise
Same functionality with different pin-out to the compared device
TLV709 ACTIVE 150-mA 30-V low-dropout (LDO) linear regulator with 3.2-μA supply current Wider input voltage and no enable function.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet TPS7A24 200-mA, 18-V, Ultra-Low IQ, Low-Dropout Voltage Regulator datasheet (Rev. E) PDF | HTML 16 Sep 2022
White paper Understanding the Foundations of Quiescent Current in Linear Power Systems 18 Feb 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

MULTIPKGLDOEVM-823 — Universal LDO linear voltage regulator evaluation module for DBV, DRB, DRV and DQN packages

The MULTIPKGLDOEVM-823 evaluation module (EVM) helps you evaluate the operation and performance of several common packages of linear regulators for possible use in circuit applications. This particular EVM configuration has a DRB, DRV, DQN and DBV footprint for you to solder and (...)

User guide: PDF
Not available on TI.com
Simulation model

TPS7A24 Transient Model

SBVM949.ZIP (4084 KB) - PSpice Model
Reference designs

TIDA-010232 — AFE for insulation monitoring in high-voltage EV charging and solar energy reference design

This reference design features an electric bridge DC insulation monitoring (DC-IM) method which allows an accurate symmetrical and asymmetrical insulation leakage detection mechanism and an isolation resistance detection mechanism. We present a new generation of isolated amplifiers and switchers (...)
Design guide: PDF
Reference designs

TIDA-010941 — Smart analog sensor interface for smoke detection with ambient light cancellation reference design

This reference design provides a low BOM cost smoke detector design that passes UL217 9th edition sensitivity and fire room tests. Using a modulation-based photoelectric architecture, this reference design is able to achieve high rejection of ambient light for application in chambered or (...)
Design guide: PDF
Reference designs

PMP41017 — 3kW two-phase interleaved half-bridge LLC reference design with GaN and C2000™ MCU

This reference design is a 3-kW, two-phase, interleaved half-bridge inductor-inductor-capacitor (LLC) using the LMG3422 and F280039C devices. This design can achieve 98.1% peak efficiency and 313 W / in³ power density and can be used as the output stage of a common redundant power supply (...)
Test report: PDF
Reference designs

TIDA-010216 — 16s battery pack reference design with low-side MOSFET control for large capacity applications

This reference design is a low standby and ship-mode current consumption and high cell voltage accuracy 16s Lithium-ion (Li-ion) LiFePO4 battery pack. The design monitors each cell voltage, pack current, cell and MOSFET temperature with high accuracy and protects the Li-ion and LiFePO4 battery (...)
Design guide: PDF
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 5 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos