TPS7B69

ACTIVE

150-mA, 40-V, low-IQ, low-dropout voltage regulator

alarmNotifications Order now

Product details

Output options Fixed Output Iout (max) (A) 0.15 Vin (max) (V) 40 Vin (min) (V) 4 Vout (max) (V) 5 Vout (min) (V) 3.3 Fixed output options (V) 3.3, 5 Rating Catalog PSRR at 100 KHz (dB) 58 Iq (typ) (mA) 0.015 Thermal resistance θJA (°C/W) 210.4 Load capacitance (min) (µF) 2.2 Regulated outputs (#) 1 Accuracy (%) 3 Dropout voltage (Vdo) (typ) (mV) 450 Operating temperature range (°C) -40 to 105
Output options Fixed Output Iout (max) (A) 0.15 Vin (max) (V) 40 Vin (min) (V) 4 Vout (max) (V) 5 Vout (min) (V) 3.3 Fixed output options (V) 3.3, 5 Rating Catalog PSRR at 100 KHz (dB) 58 Iq (typ) (mA) 0.015 Thermal resistance θJA (°C/W) 210.4 Load capacitance (min) (µF) 2.2 Regulated outputs (#) 1 Accuracy (%) 3 Dropout voltage (Vdo) (typ) (mV) 450 Operating temperature range (°C) -40 to 105
SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8
  • 4-V to 40-V Wide VI Input Voltage Range With up
    to 45-V Transient
  • Maximum Output Current: 150 mA
  • Low Quiescent Current (IQ):
    • 15 µA Typical at Light Loads
    • 25 µA Maximum Under Full Temperature
  • 450-mV Typical Low Dropout Voltage at 100 mA
    Load Current
  • 10-mV Line Regulation Maximum
  • 20-mV Load Regulation Maximum
  • Stable With Low-ESR Ceramic Output Capacitor
    (2.2 µF to 100 µF)
  • Fixed 3.3-V and 5-V Output Voltage Options
  • Integrated Fault Protection:
    • Thermal Shutdown
    • Short-Circuit Protection
  • Packages:
    • 5-Pin SOT-23 Package
    • 4-Pin SOT-223 Package
  • 4-V to 40-V Wide VI Input Voltage Range With up
    to 45-V Transient
  • Maximum Output Current: 150 mA
  • Low Quiescent Current (IQ):
    • 15 µA Typical at Light Loads
    • 25 µA Maximum Under Full Temperature
  • 450-mV Typical Low Dropout Voltage at 100 mA
    Load Current
  • 10-mV Line Regulation Maximum
  • 20-mV Load Regulation Maximum
  • Stable With Low-ESR Ceramic Output Capacitor
    (2.2 µF to 100 µF)
  • Fixed 3.3-V and 5-V Output Voltage Options
  • Integrated Fault Protection:
    • Thermal Shutdown
    • Short-Circuit Protection
  • Packages:
    • 5-Pin SOT-23 Package
    • 4-Pin SOT-223 Package

The TPS7B69xx device is a low-dropout linear regulator that operates at up to 40-V VI. With only
15-µA (typical) quiescent current at light load, the device is applicable for standby microcontrol-unit systems, especially for always-on applications like e-meters, fire alarms, and smoke detectors.

The devices have integrated short-circuit and overcurrent protection. The TPS7B69xx device operates over a –40°C to 105°C temperature range.

The TPS7B69xx device is a low-dropout linear regulator that operates at up to 40-V VI. With only
15-µA (typical) quiescent current at light load, the device is applicable for standby microcontrol-unit systems, especially for always-on applications like e-meters, fire alarms, and smoke detectors.

The devices have integrated short-circuit and overcurrent protection. The TPS7B69xx device operates over a –40°C to 105°C temperature range.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS7B81 ACTIVE 150-mA, off-battery (40-V), ultra-low-IQ, low-dropout (LDO) voltage regulator with enable Smaller package, lower quiescent current, tighter accuracy

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet TPS7B69xx 40-V Ultralow-Iq Low-Dropout Regulator datasheet 25 Apr 2016

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DRV8106H-Q1EVM — Automotive half-bridge smart gate driver evaluation module with wide common mode current sense amp

The DRV8106H-Q1EVM is designed to evaluate the DRV8106H-Q1, which is an integrated, automotive qualified brushed DC motor driver. The DRV8106H-Q1 is a highly integrated half-bridge gate driver, capable of driving high-side and low-side N-channel power MOSFETs. It generates the proper gate drive (...)

User guide: PDF
Evaluation board

DRV8705H-Q1EVM — Automotive H-bridge smart gate driver EVM with low-side current sense amplifier

The DRV8705H-Q1EVM is designed to evaluate the DRV8705H-Q1, which is an integrated, automotive qualified brushed DC motor driver. The DRV8705H-Q1 is a highly integrated H-bridge gate driver, capable of driving high-side and low-side N-channel power MOSFETs. It generates the proper gate drive (...)

User guide: PDF
Buy from a distributor
Evaluation board

TPS7B6950EVM — TPS7B6950-Q1 low-IQ LDO regulator evaluation module

The TPS7B6950EVM is designed for customers to evaluate the TPS7B6950 low quiescent-current (IQ) LDO regulator. The device can support an input voltage up to 40 V and can output a load current up to 150 mA. The device integrates protections for overcurrent, overtemperature (...)

User guide: PDF
Buy from a distributor
Simulation model

TPS7B6925 Unencrypted PSpice Transient Model

SLVMCQ9.ZIP (2 KB) - PSpice Model
Simulation model

TPS7B6925-Q1 PSpice Transient Model

SLVMAK6.ZIP (37 KB) - PSpice Model
Simulation model

TPS7B6933 PSpice Transient Model

SLVMAK7.ZIP (38 KB) - PSpice Model
Simulation model

TPS7B6933 Unencrypted PSpice Transient Model

SLVMCQ7.ZIP (2 KB) - PSpice Model
Simulation model

TPS7B6950 PSpice Transient Model

SLVMAK0.ZIP (36 KB) - PSpice Model
Simulation model

TPS7B6950 Unencrypted PSpice Transient Model

SLVMCQ8.ZIP (2 KB) - PSpice Model
Reference designs

TIDA-010054 — Bi-directional, dual active bridge reference design for level 3 electric vehicle charging stations

This reference design provides an overview on the implementation of a single-phase dual active bridge (DAB) DC/DC converter. DAB topology offers advantages like soft-switching commutations, a decreased number of devices and high efficiency. The design is beneficial where power density, cost, (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 5 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos