Home Power management LED drivers Automotive LED drivers

TPS92690-Q1

ACTIVE

Automotive N-channel controller for dimmable LED Drives with Low-side current sense

A newer version of this product is available

open-in-new Compare alternates
This product continues to be available for existing customers. New designs should consider an alternate product.
Same functionality with different pin-out to the compared device
TPS92692-Q1 ACTIVE high-accuracy LED controller with spread spectrum frequency modulation and internal PWM Generator Includes spread spectrum frequency modulation for improved EMI performance.

Product details

Number of channels 1 Topology Boost Controller, Cuk Controller, Flyback Controller, SEPIC Controller Rating Automotive Operating temperature range (°C) -40 to 125 Vin (min) (V) 4.5 Vin (max) (V) 75 Vout (min) (V) 3 Vout (max) (V) 72 Iout (max) (A) 5 Iq (typ) (mA) 2 Switching frequency (max) (kHz) 2000 Features Adjustable Switch Frequency, Enable/Shutdown, Soft Start, Synchronization Pin, Thermal shutdown
Number of channels 1 Topology Boost Controller, Cuk Controller, Flyback Controller, SEPIC Controller Rating Automotive Operating temperature range (°C) -40 to 125 Vin (min) (V) 4.5 Vin (max) (V) 75 Vout (min) (V) 3 Vout (max) (V) 72 Iout (max) (A) 5 Iq (typ) (mA) 2 Switching frequency (max) (kHz) 2000 Features Adjustable Switch Frequency, Enable/Shutdown, Soft Start, Synchronization Pin, Thermal shutdown
HTSSOP (PWP) 16 32 mm² 5 x 6.4
  • TPS9260-Q1 is an Automotive Grade Product That is AEC-Q100 Grade 1 Qualified
  • Input Voltage Range from 4.5 to 75 V
  • Adjustable Current Sense (50 to 500 mV)
  • Low-Side Current Sensing
  • 2-Ω MOSFET Gate Driver
  • Input Undervoltage Protection
  • Output Overvoltage Protection
  • Cycle-by-Cycle Current Limit
  • PWM Dimming Input
  • Programmable Oscillator Frequency
  • External Synchronization Capability
  • Slope Compensation
  • Programmable Soft-Start Function
  • HTSSOP (PWP), 16-Pin, Exposed Pad Package
  • TPS9260-Q1 is an Automotive Grade Product That is AEC-Q100 Grade 1 Qualified
  • Input Voltage Range from 4.5 to 75 V
  • Adjustable Current Sense (50 to 500 mV)
  • Low-Side Current Sensing
  • 2-Ω MOSFET Gate Driver
  • Input Undervoltage Protection
  • Output Overvoltage Protection
  • Cycle-by-Cycle Current Limit
  • PWM Dimming Input
  • Programmable Oscillator Frequency
  • External Synchronization Capability
  • Slope Compensation
  • Programmable Soft-Start Function
  • HTSSOP (PWP), 16-Pin, Exposed Pad Package

The TPS92690-Q1 device is a high-voltage, low-side NFET controller with an adjustable output current sense resistor voltage. Ideal for LED drivers, it contains all of the features needed to implement current regulators based on boost, SEPIC, flyback, and Cuk topologies.

Output current regulation is based on peak current-mode control supervised by a control loop. This methodology eases the design of loop compensation while providing inherent input voltage feed-forward compensation. The TPS92690-Q1 device includes a high-voltage start-up regulator that operates over a wide input range between 4.5 and 75 V. The PWM controller is designed for high-speed capability including an oscillator frequency range up to 2 MHz. The TPS92690-Q1 device includes an error amplifier, precision reference, cycle-by-cycle current limit, and thermal shutdown.

The TPS92690-Q1 device is AEC-Q100 Grade 1 qualified.

The TPS92690-Q1 device is a high-voltage, low-side NFET controller with an adjustable output current sense resistor voltage. Ideal for LED drivers, it contains all of the features needed to implement current regulators based on boost, SEPIC, flyback, and Cuk topologies.

Output current regulation is based on peak current-mode control supervised by a control loop. This methodology eases the design of loop compensation while providing inherent input voltage feed-forward compensation. The TPS92690-Q1 device includes a high-voltage start-up regulator that operates over a wide input range between 4.5 and 75 V. The PWM controller is designed for high-speed capability including an oscillator frequency range up to 2 MHz. The TPS92690-Q1 device includes an error amplifier, precision reference, cycle-by-cycle current limit, and thermal shutdown.

The TPS92690-Q1 device is AEC-Q100 Grade 1 qualified.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS92691-Q1 ACTIVE Automotive multi-topology LED driver with rail-to-rail current sense amplifier This product is a multi-topology low-side NFET LED controller with rail-to-rail current sense capability.
Similar functionality to the compared device
TPS92691 ACTIVE TPS92691 multi-topology LED driver with rail-to-rail current sense amplifier Similar in performance and designed in a newer process.
TPS92692 ACTIVE high accuracy LED controller with spread spectrum frequency modulation and internal PWM Generator Similar in performance and designed in a newer process.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet TPS92690-Q1 N-Channel Controller for Dimmable LED Drives With Low-Side Current Sense datasheet PDF | HTML 11 Nov 2015
White paper LED Drivers for Automotive Exterior Applications (Rev. B) 27 Mar 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

TPS92690 PSpice Transient Model

SLVM814.ZIP (45 KB) - PSpice Model
Simulation model

TPS92690 TINA-TI Transient Reference Design

SLVMAP7.TSC (132 KB) - TINA-TI Reference Design
Simulation model

TPS92690 TINA-TI Transient Spice Model

SLVMAP8.ZIP (32 KB) - TINA-TI Spice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
HTSSOP (PWP) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos