NEW

TPSM8287B30

PREVIEW

6V 30A parallelable synchronous DC/DC buck module with I2C, remote sense and MagPack™ packaging

alarmNotifications Order now

Product details

Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck, Step-Down Converter, Synchronous Buck Type Converter (Integrated Switch), Module Iout (max) (A) 30 Vin (min) (V) 2.7 Vin (max) (V) 6, 6 Vout (min) (V) 0.4 Vout (max) (V) 1.55 Switching frequency (min) (kHz) 1200 Switching frequency (max) (kHz) 2700 EMI features Integrated capacitors, Low parasitic Hotrod packaging, Spread Spectrum Features Adjustable soft start, Current Sharing, Differential Remote Sense, Differential Voltage sensing, EMI Tested, Enable, Frequency Dithering, Frequency synchronization, I2C control, I2C interface, I2C support, I2C/PMBus, Light Load Efficiency, MagPack technology, Multiphase, Output discharge, Overcurrent protection, Phase Interleaving, Power good, Remote Sense, Remote Sensing, Soft Start Adjustable, Soft-start adjustable, Spread-spectrum frequency dithering Control mode COT, Constant on-time (COT) Duty cycle (max) (%) 75
Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck, Step-Down Converter, Synchronous Buck Type Converter (Integrated Switch), Module Iout (max) (A) 30 Vin (min) (V) 2.7 Vin (max) (V) 6, 6 Vout (min) (V) 0.4 Vout (max) (V) 1.55 Switching frequency (min) (kHz) 1200 Switching frequency (max) (kHz) 2700 EMI features Integrated capacitors, Low parasitic Hotrod packaging, Spread Spectrum Features Adjustable soft start, Current Sharing, Differential Remote Sense, Differential Voltage sensing, EMI Tested, Enable, Frequency Dithering, Frequency synchronization, I2C control, I2C interface, I2C support, I2C/PMBus, Light Load Efficiency, MagPack technology, Multiphase, Output discharge, Overcurrent protection, Phase Interleaving, Power good, Remote Sense, Remote Sensing, Soft Start Adjustable, Soft-start adjustable, Spread-spectrum frequency dithering Control mode COT, Constant on-time (COT) Duty cycle (max) (%) 75
UNKNOWN (VCH) 37 See data sheet
  • ±0.8% output voltage accuracy
  • Differential remote sensing
  • Parallelable for multiphase operation
  • Start-up output voltage and I2C addresses selectable through VSETx pins:
    • 0.4V to 0.775V in 25mV steps
    • 0.8V to 1.55V in 50mV steps
  • Output voltage I2C adjustable in 1.25mV steps
  • Adjustable external compensation for wide output capacitor range and optimized transient response
  • Designed for low EMI requirements
    • MagPack technology shields inductor and IC
    • No bond wire package
    • Internal input and output capacitors
    • Simplified layout through parallel input path
    • Optional synchronization to external clock or spread-spectrum operation
  • Optional droop compensation through I2C

  • Power save mode or forced PWM operation
  • Precise enable input threshold
  • Power-good output with window comparator
  • Active output discharge
  • Excellent thermal performance
  • –40°C to 125°C operating temperature range
  • 3.75mm × 8.0mm QFN package with 0.5mm pitch
  • 66mm2 solution size
  • ±0.8% output voltage accuracy
  • Differential remote sensing
  • Parallelable for multiphase operation
  • Start-up output voltage and I2C addresses selectable through VSETx pins:
    • 0.4V to 0.775V in 25mV steps
    • 0.8V to 1.55V in 50mV steps
  • Output voltage I2C adjustable in 1.25mV steps
  • Adjustable external compensation for wide output capacitor range and optimized transient response
  • Designed for low EMI requirements
    • MagPack technology shields inductor and IC
    • No bond wire package
    • Internal input and output capacitors
    • Simplified layout through parallel input path
    • Optional synchronization to external clock or spread-spectrum operation
  • Optional droop compensation through I2C

  • Power save mode or forced PWM operation
  • Precise enable input threshold
  • Power-good output with window comparator
  • Active output discharge
  • Excellent thermal performance
  • –40°C to 125°C operating temperature range
  • 3.75mm × 8.0mm QFN package with 0.5mm pitch
  • 66mm2 solution size

The TPSM8287Bxx is a family of pin-to-pin, step-down, DC/DC power modules with differential remote sensing and I2C interface. The power modules use TI’s MagPack technology to integrate a synchronous step-down converter, an inductor, input and output capacitors to simplify design, reduce external components and save PCB area. The low-profile and compact design is designed for assembly by standard surface mount equipment. The TPSM8287Bxx family implements an enhanced control scheme that supports fast transients. The TPSM8287Bxx can operate in fixed-frequency or power save mode. The remote sensing feature optimizes voltage regulation at the point-of-load and the device achieves ±0.8% DC voltage accuracy over the entire temperature range. The devices can operate in stacked, paralleled mode to deliver higher output currents or to spread the power dissipation across multiple devices. The I2C-compatible interface offers several control, monitoring, and warning features. The start-up voltage is selectable through the VSETx pins to allow a power-up without an active I2C communication.

The TPSM8287Bxx is a family of pin-to-pin, step-down, DC/DC power modules with differential remote sensing and I2C interface. The power modules use TI’s MagPack technology to integrate a synchronous step-down converter, an inductor, input and output capacitors to simplify design, reduce external components and save PCB area. The low-profile and compact design is designed for assembly by standard surface mount equipment. The TPSM8287Bxx family implements an enhanced control scheme that supports fast transients. The TPSM8287Bxx can operate in fixed-frequency or power save mode. The remote sensing feature optimizes voltage regulation at the point-of-load and the device achieves ±0.8% DC voltage accuracy over the entire temperature range. The devices can operate in stacked, paralleled mode to deliver higher output currents or to spread the power dissipation across multiple devices. The I2C-compatible interface offers several control, monitoring, and warning features. The start-up voltage is selectable through the VSETx pins to allow a power-up without an active I2C communication.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet TPSM8287Bxx 2.7V to 6V Input, 15A, 20A, 25A, and 30A, Parallelable, Step-Down Power Module With I2 C Interface and Remote Sense in a MagPack Package datasheet PDF | HTML 11 Mar 2025
EVM User's guide TPSM8287B30LAPEVM Evaluation Module PDF | HTML 12 Mar 2025
Certificate TPSM8287B30LAPEVM EU Declaration of Conformity (DoC) 29 Jan 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPSM8287B30LAPEVM — TPSM8287B30 evaluation module

The TPSM8287B30 evaluation module (EVM) facilitates the evaluation of the TPSM8287B30. The device supports up to 30A load current in a pin-to-pin compatible, step-down power module with an I2C interface, remote sense, and frequency synchronization in a 3.75mm × 8mm MagPack™ package. The EVM (...)
User guide: PDF | HTML
GUI for evaluation module (EVM)

TPSM8287B-EVM-GUI TPSM8287B EVM GUI

The TPSM8287B EVM GUI interfaces with the TPSM8287Bxx EVMs via the USB2ANY adaptor to read and write to the device's I2C registers.
Supported products & hardware

Supported products & hardware

Products
Power modules (integrated inductor)
TPSM8287B30 6V 30A parallelable synchronous DC/DC buck module with I2C, remote sense and MagPack™ packaging
Hardware development
Evaluation board
TPSM8287B30LAPEVM TPSM8287B30 evaluation module
Calculation tool

TPSM8287B-CALC TPSM8287B component calculator

TPSM8287B component calculator
Supported products & hardware

Supported products & hardware

Products
Power modules (integrated inductor)
TPSM8287B30 6V 30A parallelable synchronous DC/DC buck module with I2C, remote sense and MagPack™ packaging
Package Pins CAD symbols, footprints & 3D models
UNKNOWN (VCH) 37 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos