TPS7H5002-SP

ACTIVE

Radiation-hardened QMLV and QMLP, 2MHz PWM with synchronous rectification and dead-time setting

TPS7H5002-SP

ACTIVE

Product details

Vin (max) (V) 14 Operating temperature range (°C) -55 to 125 Control mode Current Topology Active clamp, Boost, Buck, Flyback, Forward Rating Space Features Dead time control, Leading edge blanking, Low power, Multi-topology Duty cycle (max) (%) 100
Vin (max) (V) 14 Operating temperature range (°C) -55 to 125 Control mode Current Topology Active clamp, Boost, Buck, Flyback, Forward Rating Space Features Dead time control, Leading edge blanking, Low power, Multi-topology Duty cycle (max) (%) 100
CFP (HFT) 22 60.221856 mm² 6.211 x 9.696 DIESALE (KGD) See data sheet TSSOP (PW) 24 49.92 mm² 7.8 x 6.4
  • Radiation performance:
    • Radiation hardness assured (RHA) up to TID 100krad(Si)
    • SEL, SEB, and SEGR immune to LET = 75MeV-cm2/mg
    • SET and SEFI characterized up to LET = 75MeV-cm2/mg
    • No cross-conduction events for controller outputs observed during SET characterization
  • Input voltage: 4V to 14V
  • 0.613V +0.7%/–1% voltage reference over temperature, radiation, and line and load regulation
  • Switching frequency from 100kHz to 2MHz
  • External clock synchronization capability
  • Synchronous rectification outputs
    • TPS7H5001-SP, TPS7H5002-SP, TPS7H5003-SP
  • Adjustable dead time
    • TPS7H5001-SP, TPS7H5002-SP
  • Adjustable leading edge blank time
    • TPS7H5001-SP, TPS7H5002-SP, TPS7H5004-SP
  • Configurable duty cycle limit
    • TPS7H5001-SP, TPS7H5002-SP, TPS7H5003-SP
  • Adjustable slope compensation and soft start
  • Package options include CFP and TSSOP
  • Radiation performance:
    • Radiation hardness assured (RHA) up to TID 100krad(Si)
    • SEL, SEB, and SEGR immune to LET = 75MeV-cm2/mg
    • SET and SEFI characterized up to LET = 75MeV-cm2/mg
    • No cross-conduction events for controller outputs observed during SET characterization
  • Input voltage: 4V to 14V
  • 0.613V +0.7%/–1% voltage reference over temperature, radiation, and line and load regulation
  • Switching frequency from 100kHz to 2MHz
  • External clock synchronization capability
  • Synchronous rectification outputs
    • TPS7H5001-SP, TPS7H5002-SP, TPS7H5003-SP
  • Adjustable dead time
    • TPS7H5001-SP, TPS7H5002-SP
  • Adjustable leading edge blank time
    • TPS7H5001-SP, TPS7H5002-SP, TPS7H5004-SP
  • Configurable duty cycle limit
    • TPS7H5001-SP, TPS7H5002-SP, TPS7H5003-SP
  • Adjustable slope compensation and soft start
  • Package options include CFP and TSSOP

The TPS7H500x-SP family of high speed radiation-hardness-assured PWM controllers. The controllers provide a number of features that are beneficial for the design of DC-DC converter topologies intended for space applications. The controllers have a 0.613V +0.7%/–1% accurate internal reference and configurable switching frequency up to 2MHz. Each device offers programmable slope compensation and soft-start.

The TPS7H500x-SP series can be driven using an external clock through the SYNC pin or by using the internal oscillator at a frequency programmed by the user. The controller family offers the user various options for switching outputs, synchronous rectification capability, dead time (fixed or configurable), leading edge blank time (fixed or configurable), and duty cycle limit. Each device in the TPS7H500x-SP series is available in both a 22-pin CFP ceramic package and a 24-pin TSSOP plastic package.

The TPS7H500x-SP family of high speed radiation-hardness-assured PWM controllers. The controllers provide a number of features that are beneficial for the design of DC-DC converter topologies intended for space applications. The controllers have a 0.613V +0.7%/–1% accurate internal reference and configurable switching frequency up to 2MHz. Each device offers programmable slope compensation and soft-start.

The TPS7H500x-SP series can be driven using an external clock through the SYNC pin or by using the internal oscillator at a frequency programmed by the user. The controller family offers the user various options for switching outputs, synchronous rectification capability, dead time (fixed or configurable), leading edge blank time (fixed or configurable), and duty cycle limit. Each device in the TPS7H500x-SP series is available in both a 22-pin CFP ceramic package and a 24-pin TSSOP plastic package.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
TPS7H5006-SEP ACTIVE Radiation-tolerant 2-MHz PWM controller with synchronous rectification and dead-time setting Lower-radiation PWM controller family for LEO or shorter duration missions

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 19
Type Title Date
* Data sheet TPS7H500x-SP Radiation-Hardness-Assured 2MHz Current Mode PWM Controllers datasheet (Rev. F) PDF | HTML 14 Aug 2024
* Radiation & reliability report TPS7H5002-SP QMLP Total Ionizing Dose (TID) Report PDF | HTML 19 Aug 2024
* Radiation & reliability report TPS7H5006-SEP and TPS7H5002-SP QMLP Neutron Displacement Damage (NDD) Characterization Report (Rev. A) 15 Aug 2024
* Radiation & reliability report TPS7H500x-SP Single-Event Effects (SEE) Radiation Report (Rev. B) PDF | HTML 01 Sep 2023
* SMD TPS7H5002-SP SMD 5962-18222 28 Feb 2023
* Radiation & reliability report TPS7H5002-SP QMLV total Ionizing Dose (TID) Report (Rev. A) 14 Apr 2022
* Radiation & reliability report TPS7H5002-SP Neutron Displacement Damage Characterization Test Report 24 Mar 2022
Application brief DLA Approved Optimizations for QML Products (Rev. B) PDF | HTML 23 Oct 2024
Selection guide TI Space Products (Rev. J) 12 Feb 2024
Technical article How can you optimize SWaP for next-generation satellites with electronic power systems? PDF | HTML 02 Jan 2024
More literature TI Engineering Evaluation Units vs. MIL-PRF-38535 QML Class V Processing (Rev. A) 31 Aug 2023
Application note QML flow, its importance, and obtaining lot information (Rev. C) 30 Aug 2023
Circuit design Space-Grade, Overcurrent Protection Circuit for TPS7H500x-SP Using the INA901-SP PDF | HTML 16 Mar 2023
Application note Heavy Ion Orbital Environment Single-Event Effects Estimations (Rev. A) PDF | HTML 17 Nov 2022
Technical article Key considerations for advancing satellite electrical power systems PDF | HTML 31 Oct 2022
Application note Single-Event Effects Confidence Interval Calculations (Rev. A) PDF | HTML 19 Oct 2022
User guide TPS7H500xEVM-CVAL User's Guide PDF | HTML 23 Feb 2022
Application note Hermetic Package Reflow Profiles, Termination Finishes, and Lead Trim and Form PDF | HTML 18 May 2020
E-book Radiation Handbook for Electronics (Rev. A) 21 May 2019

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS7H5002EVM-CVAL — TPS7H5002 evaluation module for 2-MHz PWM controller with synchronous rectification and dead time

TPS7H5002EVM-CVAL is an evaluation module (EVM) that demonstrates how the TPS7H5002-SP controller can be operated in open loop and provides a test platform to operate the product.

User guide: PDF | HTML
Not available on TI.com
Simulation model

TPS7H5001-SP SIMPLIS Worst-Case Analysis (WCA) Model

SLVMDU4.ZIP (29 KB) - SIMPLIS Model
Simulation model

TPS7H5002-SP PSpice Transient Model

SLVMDS6.ZIP (55 KB) - PSpice Model
Simulation model

TPS7H5002-SP SIMPLIS Model

SLVMDS7.ZIP (28 KB) - SIMPLIS Model
Calculation tool

SLVRBJ8 TPS7H5002-SP Buck Converter Calculator

Supported products & hardware

Supported products & hardware

Products
AC/DC & DC/DC controllers (external FET)
TPS7H5002-SP Radiation-hardened QMLV and QMLP, 2MHz PWM with synchronous rectification and dead-time setting
Calculation tool

SLVRBJ9 TPS7H5002-SP Flyback Converter Calculator

Supported products & hardware

Supported products & hardware

Products
AC/DC & DC/DC controllers (external FET)
TPS7H5002-SP Radiation-hardened QMLV and QMLP, 2MHz PWM with synchronous rectification and dead-time setting
Reference designs

PMP23389 — Space-grade 12V to 5V 15A synchronous buck converter reference design

This reference design uses the TPS7H5002-SP PWM controller to control a synchronous buck for a nominal 12V input to a fixed output at 5.1V with up to a 15A load. The TPS7H6023-SP drives GaN FETs for a reliable design in space-based applications. The output current is directly sensed for telemetry (...)
Test report: PDF
Package Pins CAD symbols, footprints & 3D models
CFP (HFT) 22 Ultra Librarian
DIESALE (KGD)
TSSOP (PW) 24 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos