Product details

Frequency (min) (MHz) 50 Frequency (max) (MHz) 6000 I/Q input common-mode voltage (typ) (V) 1.7 PLL/VCO No P1dB (typ) (dBm) 12 OIP3 (typ) (dBm) 26.5 Noise floor (typ) (dBm/Hz) -162 Unadjusted carrier suppression (typ) (dBm) -38 Unadjusted sideband suppression (typ) (dBc) -50 Rating Catalog Operating temperature range (°C) -40 to 85
Frequency (min) (MHz) 50 Frequency (max) (MHz) 6000 I/Q input common-mode voltage (typ) (V) 1.7 PLL/VCO No P1dB (typ) (dBm) 12 OIP3 (typ) (dBm) 26.5 Noise floor (typ) (dBm/Hz) -162 Unadjusted carrier suppression (typ) (dBm) -38 Unadjusted sideband suppression (typ) (dBc) -50 Rating Catalog Operating temperature range (°C) -40 to 85
VQFN (RGE) 24 16 mm² 4 x 4
  • 76-dBc Single-Carrier WCDMA ACPR at –8 dBm
    Channel Power
  • Low Noise Floor: –l162.3 dBm/Hz at 2140 MHz
  • OIP3 of 26.5 dBm at 2140 MHz
  • P1dB of 12 dBm at 2140 MHz
  • Carrier Feedthrough of –38 dBm at 2140 MHz
  • Side-Band Suppression of –50 dBc at 2140 MHz
  • Single Supply: 4.5-V–5.5-V Operation
  • Silicon Germanium Technology
  • 1.7-V CM at I, Q Baseband Inputs
  • 76-dBc Single-Carrier WCDMA ACPR at –8 dBm
    Channel Power
  • Low Noise Floor: –l162.3 dBm/Hz at 2140 MHz
  • OIP3 of 26.5 dBm at 2140 MHz
  • P1dB of 12 dBm at 2140 MHz
  • Carrier Feedthrough of –38 dBm at 2140 MHz
  • Side-Band Suppression of –50 dBc at 2140 MHz
  • Single Supply: 4.5-V–5.5-V Operation
  • Silicon Germanium Technology
  • 1.7-V CM at I, Q Baseband Inputs

The TRF370417 is a low-noise direct quadrature modulator, capable of converting complex modulated signals from baseband or IF directly up to RF. The TRF370417 is a high-performance, superior-linearity device that operates at RF frequencies of 50 MHz through 6 GHz. The modulator is implemented as a double-balanced mixer. The RF output block consists of a differential to single-ended converter and an RF amplifier capable of driving a single-ended 50-Ω load without any need of external components. The TRF370417 requires a 1.7-V common-mode voltage for optimum linearity performance.

The TRF370417 is a low-noise direct quadrature modulator, capable of converting complex modulated signals from baseband or IF directly up to RF. The TRF370417 is a high-performance, superior-linearity device that operates at RF frequencies of 50 MHz through 6 GHz. The modulator is implemented as a double-balanced mixer. The RF output block consists of a differential to single-ended converter and an RF amplifier capable of driving a single-ended 50-Ω load without any need of external components. The TRF370417 requires a 1.7-V common-mode voltage for optimum linearity performance.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 17
Type Title Date
* Data sheet TRF370417 50-MHz to 6-GHz Quadrature Modulator datasheet (Rev. A) PDF | HTML 30 Nov 2015
Application note TRF3704 Baseband Characterization 27 Feb 2018
Technical article Can a clock generator act as a jitter cleaner? PDF | HTML 23 Mar 2017
Technical article Don’t let bad reference signals destroy the phase noise in your PLL/synthesizer PDF | HTML 10 Jan 2017
Technical article A survival guide to scaling your PLL loop filter design PDF | HTML 22 Nov 2016
Technical article What to do when your PLL does not lock PDF | HTML 12 Jul 2016
Technical article Issues with jitter, phase noise, lock time or spurs? Check the loop-filter bandwid PDF | HTML 06 Jun 2016
Application note Baseband I/Q Trace Mismatch Degrades Sideband Suppression of RF I/Q Modulation 21 Sep 2012
Application note TRF370417: Optimizing OIP3 performance at LO frequencies beyond 4.5GHz 28 Mar 2012
Application note TRF372017 Noise Analysis (Rev. A) 07 Oct 2011
Application note LO Harmonic Effect of I/Q Modulator Sideband Suppression 10 May 2010
Application note Passive Terminations for Current Output DACs 10 Nov 2008
Application note Gain Optimization 16 Oct 2008
EVM User's guide TRF370x EVM User's Guide 16 Oct 2008
Application note Superior ACPR Performance of TI’s TRF3703xx Family 07 Oct 2008
Application note TRF3703xx Quadrature Modulators Improve Spurious Emission and Save Power in TDD 07 Oct 2008
Application note Optimizing Carrier & Sideband Suppression 10 Aug 2005

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DAC3152EVM — DAC3152 Dual-Channel, 10-Bit, 500-MSPS Digital-to-Analog Converter Evaluation Module

The DAC3152EVM is a circuit board that allows designers to evaluate the performance of Texas Instruments' dual-channel 10-bit 500 MSPS DAC3152 digital-to-analog converter (DAC) with 10-byte wide DDR LVDS data input, very low power, size and latency. The EVM provides a flexible environment to test (...)

User guide: PDF
Evaluation board

DAC3162EVM — DAC3162 Dual-Channel, 12-Bit, 500-MSPS Digital-to-Analog Converter Evaluation Module

The DAC3162EVM is a circuit board that allows designers to evaluate the performance of Texas Instruments' dual-channel 12-bit 500 MSPS DAC3162 digital-to-analog converter (DAC) with 12-byte wide DDR LVDS data input, very low power, size and latency. The EVM provides a flexible environment to test (...)

User guide: PDF
Evaluation board

DAC3283EVM — DAC3283 Dual-Channel, 16-Bit, 800-MSPS, 1x-4x Interpolating Digital-to-Analog Evaluation Module

The DAC3283EVM is a circuit board that allows designers to evaluate the performance of Texas Instruments' dual-channel 16-bit 800 MSPS DAC3283 digital-to-analog converter (DAC) with 8-byte wide DDR LVDS data input, integrated 2x/4x interpolation filters and exceptional linearity at high IFs. The (...)

User guide: PDF
Buy from a distributor
Evaluation board

TRF370417EVM — TRF370417 Evaluation Module

The TRF370417EVM evaluation module (EVM) is intended for the evaluation of the TRF370417 direct-launch quadrature modulator for applications in the transmit path of base stations and RF communications equipment.
User guide: PDF
Buy from a distributor
Reference designs

TIDA-01435 — High-Bandwidth Zero-IF Reference Design for Microwave Backhaul

The TSW40RF82EVM reference design provides a platform to interface the DAC38RF82 with a high-performance modulator - the TRF370417EVM. The TRF370417EVM can modulate wideband signals at up to 6 GHz as would be typical for a microwave backhaul application. The TRF370417 device may be substituted for (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00335 — High Bandwidth, High Frequency Transmitter Reference Design

This design illustrates the circuit modifications required to support high bandwidth and  high frequency applications using current source DACs like the  DAC38J84 with the TRF3704 modulator.  The TRF3704 is a 6 GHz modulator capable of supporting wide BB bandwidths.  The (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00077 — Analog Interfacing Networks for DAC348x and Modulators

The analog interface circuits in this reference design are often used between current-source based digital-to analog converters (DAC) and quadrature modulators. While the DAC348x is used as an example of a TI high-speed DAC, the circuits can be applied to other current-source based converters with (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
VQFN (RGE) 24 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos