Product details

Frequency range 134.2 kHz Standard ISO 11785 Operating temperature range (°C) -25 to 70 Rating Catalog Transmission principle HDX - FSK
Frequency range 134.2 kHz Standard ISO 11785 Operating temperature range (°C) -25 to 70 Rating Catalog Transmission principle HDX - FSK
RFIDG (TGA) See data sheet
  • Best-in-Class Performance Through Half-Duplex (HDX) Technology
  • Patented Transponder Tuning Provides Stable and High Read Performance
  • 80-Bit Read-Only Type
  • 64-Bit Chip ID
  • Insensitive to Almost All Nonmetallic Materials
  • Best-in-Class Performance Through Half-Duplex (HDX) Technology
  • Patented Transponder Tuning Provides Stable and High Read Performance
  • 80-Bit Read-Only Type
  • 64-Bit Chip ID
  • Insensitive to Almost All Nonmetallic Materials

Texas Instruments 23-mm low-frequency (LF) glass transponders provide superior performance and operate at a resonance frequency of 134.2 kHz. The products are compliant to ISO/IEC 11784/11785 global open standards. Texas Instruments LF glass transponders are manufactured with TI's patented tuning process to provide consistent read performance. Prior to delivery, the transponders undergo complete functional and parametric testing, to provide the high quality customers have come to expect from TI.

Texas Instruments 23-mm low-frequency (LF) glass transponders provide superior performance and operate at a resonance frequency of 134.2 kHz. The products are compliant to ISO/IEC 11784/11785 global open standards. Texas Instruments LF glass transponders are manufactured with TI's patented tuning process to provide consistent read performance. Prior to delivery, the transponders undergo complete functional and parametric testing, to provide the high quality customers have come to expect from TI.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet TRPGR30ATGA 23-mm Low-Frequency Glass-Encapsulated Transponder, Read Only datasheet 17 Oct 2013
User guide Microreader RI-STU-MRD2 Reference Guide 08 Aug 2012
User guide Series 2000 Reader System Mini-RFM RI-RFM-003C Reference Guide 20 Jun 2008
User guide Series 2000 Reader System 08 Aug 2007
User guide Antenna Reference Guide 01 Nov 1996

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Development kit

MRD2EVM — Microreader LF 134kHz HDX RFID Evaluation Kit

The microreader evaluation board (RI-STU-MRD2) is a complete USB-based reader module providing the hardware and software to communicate with TI's low-frequency (LF), half-duplex (HDX), and advanced transponders for programming and tuning after the production phase. The USB reader-writer stick (...)
User guide: PDF
GUI for evaluation module (EVM)

SCBC010 MRD2EVM Demonstration Sofware

Supported products & hardware

Supported products & hardware

Products
Other wireless products
TRPGR30ATGA 23-mm Low-Frequency Glass-Encapsulated Transponder R/O TRPGR30ATGB 32-mm LF Glass Encapsulated Transponder, RO TRPGR30ENATGA 23-mm LF Glass-Encapsulated Transponder R/O, EN 14803 Numbering TRPGR30ENATGB 32-mm LF Glass-Encapsulated Transponder R/O, EN 14803 Numbering
Hardware development
Evaluation board
RI-SMD-MRD2 Series 2000 Micro Reader RI-STU-MRD2 Series 2000 Micro Reader
Development kit
MRD2EVM Microreader LF 134kHz HDX RFID Evaluation Kit
Package Pins CAD symbols, footprints & 3D models
RFIDG (TGA)

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos