TRPGR30ENATGB

ACTIVE

Product details

Frequency range 134.2 kHz Standard EN14803 Operating temperature range (°C) -25 to 70 Rating Catalog Transmission principle HDX - FSK
Frequency range 134.2 kHz Standard EN14803 Operating temperature range (°C) -25 to 70 Rating Catalog Transmission principle HDX - FSK
RFIDG (TGB) See data sheet
  • Best-in-Class Performance Through Half-Duplex (HDX) Technology
  • Patented Transponder Tuning Provides Stable and High Read Performance
  • 80-Bit Read-Only Type
  • EN 14803 Numbering
  • Insensitive to Almost All Nonmetallic Materials
  • Best-in-Class Performance Through Half-Duplex (HDX) Technology
  • Patented Transponder Tuning Provides Stable and High Read Performance
  • 80-Bit Read-Only Type
  • EN 14803 Numbering
  • Insensitive to Almost All Nonmetallic Materials

Texas Instruments 32-mm low-frequency (LF) glass transponders provide superior performance and operate at a resonance frequency of 134.2 kHz. The products are compliant to ISO 11784 and ISO 11785 global open standards. Texas Instruments LF glass transponders are manufactured with TI's patented tuning process to provide consistent read performance. Prior to delivery, the transponders undergo complete functional and parametric testing to provide the high quality customers have come to expect from TI.

Texas Instruments 32-mm low-frequency (LF) glass transponders provide superior performance and operate at a resonance frequency of 134.2 kHz. The products are compliant to ISO 11784 and ISO 11785 global open standards. Texas Instruments LF glass transponders are manufactured with TI's patented tuning process to provide consistent read performance. Prior to delivery, the transponders undergo complete functional and parametric testing to provide the high quality customers have come to expect from TI.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Top documentation Type Title Format options Date
* Data sheet TRPGR30ENATGB 32-mm LF Glass-Encapsulated Transponder, Read Only, EN 14803 datasheet 17 Oct 2013
User guide Microreader RI-STU-MRD2 Reference Guide 08 Aug 2012
User guide Series 2000 Reader System Mini-RFM RI-RFM-003C Reference Guide 20 Jun 2008
User guide Series 2000 Reader System 08 Aug 2007
User guide Antenna Reference Guide 01 Nov 1996

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Development kit

MRD2EVM — Microreader LF 134kHz HDX RFID Evaluation Kit

The microreader evaluation board (RI-STU-MRD2) is a complete USB-based reader module providing the hardware and software to communicate with TI's low-frequency (LF), half-duplex (HDX), and advanced transponders for programming and tuning after the production phase. The USB reader-writer stick (...)
User guide: PDF
Not available on TI.com
GUI for evaluation module (EVM)

SCBC010 MRD2EVM Demonstration Sofware

Supported products & hardware

Supported products & hardware

Package Pins CAD symbols, footprints & 3D models
RFIDG (TGB)

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos