Product details

Configuration 2:1 SPDT Number of channels 2 Power supply voltage - single (V) 2.5, 3.3 Protocols MIPI Ron (typ) (Ω) 3.5 CON (typ) (pF) 10.5 ON-state leakage current (max) (µA) 0.03 Supply current (typ) (µA) 0.1 Bandwidth (MHz) 800 Operating temperature range (°C) -40 to 85 Features Break-before-make Input/output continuous current (max) (mA) 64 Rating Catalog Drain supply voltage (max) (V) 3.6 Supply voltage (max) (V) 3.6
Configuration 2:1 SPDT Number of channels 2 Power supply voltage - single (V) 2.5, 3.3 Protocols MIPI Ron (typ) (Ω) 3.5 CON (typ) (pF) 10.5 ON-state leakage current (max) (µA) 0.03 Supply current (typ) (µA) 0.1 Bandwidth (MHz) 800 Operating temperature range (°C) -40 to 85 Features Break-before-make Input/output continuous current (max) (mA) 64 Rating Catalog Drain supply voltage (max) (V) 3.6 Supply voltage (max) (V) 3.6
DSBGA (YZT) 12 3.9375 mm² 2.25 x 1.75
  • High-Bandwidth Data Paths – Up to 800 MHz
  • Specified Break-Before-Make Switching
  • Control Inputs Reference to VIO
  • Low Charge Injection
  • Excellent ON-State Resistance Matching
  • Low Total Harmonic Distortion (THD)
  • 2.3-V to 3.6-V Power Supply (V+)
  • 1.65-V to 1.95-V Logic Supply (VIO)
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Performance Tested Per JESD 22
    • 4000-V Human-Body Model
      (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)
    • 200-V Machine Model (A115-A)
  • High-Bandwidth Data Paths – Up to 800 MHz
  • Specified Break-Before-Make Switching
  • Control Inputs Reference to VIO
  • Low Charge Injection
  • Excellent ON-State Resistance Matching
  • Low Total Harmonic Distortion (THD)
  • 2.3-V to 3.6-V Power Supply (V+)
  • 1.65-V to 1.95-V Logic Supply (VIO)
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Performance Tested Per JESD 22
    • 4000-V Human-Body Model
      (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)
    • 200-V Machine Model (A115-A)

The TS3DS26227 is a dual single-pole double-throw (SPDT) analog switch that is designed to operate from
2.3 V to 3.6 V. The device offers high-bandwidth data paths, and a break-before-make feature to prevent signal distortion during the transferring of a signal from one path to another. The device has excellent total harmonic distortion (THD) performance and consumes very low power. These features make this device suitable for portable applications.

The TS3DS26227 has a separate logic supply pin (VIO) that operates from 1.65 V to 1.95 V. VIO powers the control circuitry, which allows the TS3DS26227 to be controlled by 1.8-V signals.

The TS3DS26227 is a dual single-pole double-throw (SPDT) analog switch that is designed to operate from
2.3 V to 3.6 V. The device offers high-bandwidth data paths, and a break-before-make feature to prevent signal distortion during the transferring of a signal from one path to another. The device has excellent total harmonic distortion (THD) performance and consumes very low power. These features make this device suitable for portable applications.

The TS3DS26227 has a separate logic supply pin (VIO) that operates from 1.65 V to 1.95 V. VIO powers the control circuitry, which allows the TS3DS26227 to be controlled by 1.8-V signals.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet High-Bandwidth Dual SPDT Differential Signal Switch With Input Logic Translation datasheet (Rev. B) 20 Nov 2010
Application note Preventing Excess Power Consumption on Analog Switches 03 Jul 2008
Application note Semiconductor Packing Material Electrostatic Discharge (ESD) Protection 08 Jul 2004

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

TS3DS26227 IBIS Model

SCEM513.ZIP (52 KB) - IBIS Model
Package Pins CAD symbols, footprints & 3D models
DSBGA (YZT) 12 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos