20-pin (RTJ) package image

TUSS4470TRTJR ACTIVE

Direct drive ultrasonic sensor IC with logarithmic amplifier

ACTIVE custom-reels CUSTOM Custom reel may be available

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TUSS4470TRTJT OBSOLETE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins WQFN (RTJ) | 20
Operating temperature range (°C) -25 to 105
Package qty | Carrier 3,000 | LARGE T&R

Features for the TUSS4470

  • Integrated driver for directly driving transducers and receiver stage with analog output for ultrasound applications
  • 86-dB input dynamic range analog front-end
    • First stage low noise amplifier adjustable to 10, 12.5, 15 and 20 V/V
    • Configurable bandpass filter from 40 KHz to 500 KHz
    • Wide-band logarithmic amplifier
  • Supported transducer frequencies (controlled by external clock)
    • 40 KHz to 1 MHz
    • Pre-driver mode: 40 KHz to 440 KHz
  • For low-power applications
    • Standby mode: 1.7 mA (typical)
    • Sleep mode: 220 µA (typical)
  • Configurable drive stage:
    • Direct drive using internal H-Bridge for transducer excitation
    • Pre-driver configuration to use internal H-bridge to drive external Field Effect Transistors (FETs) for higher current drive
    • Configurable burst patterns using IO1 and IO2 pins
  • Outputs:
    • Voltage output of the demodulated echo envelope on VOUT
    • Input signal zero crossing comparator output on OUT3 pin
    • Programmable VOUT threshold crossing on OUT4 pin
  • Serial Peripheral Interface (SPI) for configuration by microcontroller (MCU)

Description for the TUSS4470

The TUSS4470 is a highly integrated direct drive analog front end for industrial ultrasonic applications. The transducer drive stage is an internal H-bridge that can be configured to drive the transducer in direct-drive mode to achieve maximum voltage across the transducer. The internal H-bridge can also be configured as a pre-driver for external FETs, enabling higher current and voltage drive for larger transducers.

The receive signal path includes a low-noise linear amplifier, a bandpass filter, followed by a logarithmic gain amplifier for input dependent amplification. The logarithmic amplifier allows for high sensitivity for weak echo signals and offers excellent input dynamic range over full range of reflected echoes.

The drivers can be controlled directly through the microcontroller for complete customization of the burst signal, or can be programmed through SPI with a customizable burst length. The TUSS4470 can support a single transducer to send and receive burst signals, or can set up two transducers to split the send and receive functions.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TUSS4470TRTJT OBSOLETE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more