Product details

Number of channels 1 Output type Open-collector, Open-drain Propagation delay time (µs) 0.7 Vs (max) (V) 5.5 Vs (min) (V) 2.5 Rating Catalog Iq per channel (typ) (mA) 0.005 Vos (offset voltage at 25°C) (max) (mV) 10 Rail-to-rail In to V- Operating temperature range (°C) -40 to 85 Input bias current (±) (max) (nA) 500 VICR (max) (V) 5.5 VICR (min) (V) 0.8
Number of channels 1 Output type Open-collector, Open-drain Propagation delay time (µs) 0.7 Vs (max) (V) 5.5 Vs (min) (V) 2.5 Rating Catalog Iq per channel (typ) (mA) 0.005 Vos (offset voltage at 25°C) (max) (mV) 10 Rail-to-rail In to V- Operating temperature range (°C) -40 to 85 Input bias current (±) (max) (nA) 500 VICR (max) (V) 5.5 VICR (min) (V) 0.8
SOT-5X3 (DRL) 6 2.56 mm² 1.6 x 1.6
  • Low Supply Current: 8 µA (Max)
  • Supply Voltage: 2.5 V to 5.5 V
  • Output FET Provides Down Translation
  • Small Package: SOT-563
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Performance
    • 2500-V Human-Body Model (JESD-A114E)
    • 250-V Machine Model
      (EIA/JESD A115-A)
    • 1500-V Charged-Device Model (JESD22-C101-A Level III)

  • Low Supply Current: 8 µA (Max)
  • Supply Voltage: 2.5 V to 5.5 V
  • Output FET Provides Down Translation
  • Small Package: SOT-563
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Performance
    • 2500-V Human-Body Model (JESD-A114E)
    • 250-V Machine Model
      (EIA/JESD A115-A)
    • 1500-V Charged-Device Model (JESD22-C101-A Level III)

The TXS03121 is a comparator designed for battery monitoring applications. It can be operated with a voltage of 2.5 V to 5.5 V. The reference voltage is applied to the –IN terminal, whereas the voltage to be monitored is connected to +IN. When the voltage at +IN is greater than the voltage at –IN, the output FET is turned On. When the voltage at +IN is less than the voltage at –IN, the output FET is turned Off. The source (S) of the output FET can be connected to 1.1 V to 3.6 V, which allows the output signal to be level translated to another voltage value. The voltage at V+ must be greater than or equal to the voltage at S. The voltage at S must be greater than or equal to the voltage at D (V+ ≥ VS ≥ VD).

The TXS03121 is a comparator designed for battery monitoring applications. It can be operated with a voltage of 2.5 V to 5.5 V. The reference voltage is applied to the –IN terminal, whereas the voltage to be monitored is connected to +IN. When the voltage at +IN is greater than the voltage at –IN, the output FET is turned On. When the voltage at +IN is less than the voltage at –IN, the output FET is turned Off. The source (S) of the output FET can be connected to 1.1 V to 3.6 V, which allows the output signal to be level translated to another voltage value. The voltage at V+ must be greater than or equal to the voltage at S. The voltage at S must be greater than or equal to the voltage at D (V+ ≥ VS ≥ VD).

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet Comparator With Output Voltage-Level Translation datasheet (Rev. A) 06 Jan 2009
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
SOT-5X3 (DRL) 6 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos