UCC28051
Transition mode PFC controller with 12.5V/9.7V UVLO and IEC61000-3-2 compliance, -40°C to 105
UCC28051
- Transition Mode PFC Controller for Low Implementation Cost
- Industry Pin Compatibility With Improved Feature Set
- Improved Transient Response With Slew-Rate Comparator
- Zero Power Detect to Prevent Overvoltage Protection (OVP) During Light Load Conditions
- Accurate Internal VREF for Tight Output Regulation
- Two UVLO Options
- OVP, Open-Feedback Protection, and Enable Circuits
- ±750-mA Peak Gate Drive Current
- Low Start-Up and Operating Currents
- Lead (Pb)-Free Packages
The UCC38050 and UCC38051 are PFC controllers for low-to-medium power applications requiring compliance with IEC 1000-3-2 harmonic reduction standard. The controllers are designed for a boost preregulator operating in transition mode (also referred to as boundary-conduction mode or critical conduction-mode operation). They feature a transconductance voltage amplifier for feedback error processing, a simple multiplier for generating a current command proportional to the input voltage, a current-sense (PWM) comparator, PWM logic, and a totem-pole driver for driving an external FET.
In the transition mode operation, the PWM circuit is self-oscillating, with the turnon being governed by an inductor zero-current detector (ZCD pin), and the turnoff being governed by the current-sense comparator. Additionally, the controller provides features such as peak current limit, default timer, overvoltage protection (OVP) and enable.
Similar products you might be interested in
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | UCC2805x, UCC3805x Transition Mode PFC Controller datasheet (Rev. G) | PDF | HTML | 05 May 2015 |
Technical article | Is PFC possible without input voltage sensing? | PDF | HTML | 14 Sep 2016 | |
Analog Design Journal | Analog Applications Journal 4Q 2014 | 24 Oct 2014 | ||
Analog Design Journal | Design a transition-mode, bridgeless PFC with a standard PFC controller | 24 Oct 2014 | ||
Application note | High-Efficiency AC-DC TV Power Solutions: An Intelligent LED Backlight Scheme | 15 Jul 2011 | ||
User guide | UCC28600 120-W Evaluation Module User's Guide (Rev. A) | 19 Oct 2006 | ||
User guide | PR320 UCC28050 100-W PFC Ballast Pre-Regulator | 16 Aug 2004 | ||
Application note | UCC38050 100W Critical Conduction (PFC) Reference Design (Rev. A) | 03 May 2004 | ||
User guide | 100-W Universal Line Input PFC Boost Converter (Rev. A) | 03 Feb 2004 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
UCC28051EVM — UCC28051 Evaluation Module
PMP9640 — 310W PSU Using Transition Mode Bridgeless PFC and LLC-SRC - Reference Design
TIDA-00701 — 100W, 24V High Efficiency High PF Industrial Power Supply with Precision Current & Power Limit
PMP30446 — Peak efficiency at 99%, 585-W high-voltage buck reference design with standard Si-MOSFETs
PMP20694 — High Efficiency 180W AC/DC Power Supply Reference Design
PMP8920 — High-Eff 2Stage Univ Input Pwr Supply Using Trans Mode PFC/LLC Resonant Conv Reference Design
PMP9730 — Universal AC Input, 12V/3A Single stage PFC-Flyback Reference Design with Synchronous Rectification
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
PDIP (P) | 8 | Ultra Librarian |
SOIC (D) | 8 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.