ADC12DJ5200-EP

ACTIVE

Product details

Sample rate (max) (Msps) 5200, 10400 Resolution (bps) 12 Number of input channels 1, 2 Interface type JESD204B, JESD204C Analog input BW (MHz) 7900 Features Ultra High Speed Rating HiRel Enhanced Product Peak-to-peak input voltage range (V) 0.825 Power consumption (typ) (mW) 4000 Architecture Folding Interpolating SNR (dB) 55.6 ENOB (bit) 8.8 SFDR (dB) 65 Operating temperature range (°C) -55 to 125 Input buffer Yes
Sample rate (max) (Msps) 5200, 10400 Resolution (bps) 12 Number of input channels 1, 2 Interface type JESD204B, JESD204C Analog input BW (MHz) 7900 Features Ultra High Speed Rating HiRel Enhanced Product Peak-to-peak input voltage range (V) 0.825 Power consumption (typ) (mW) 4000 Architecture Folding Interpolating SNR (dB) 55.6 ENOB (bit) 8.8 SFDR (dB) 65 Operating temperature range (°C) -55 to 125 Input buffer Yes
FCCSP (ALR) 144 100 mm² 10 x 10
  • High reliability enhanced product:
    • Controlled baseline: one assembly and test site, one fabrication site, extended product lifecycle, extended product-change notification and product traceability
  • ADC core:
    • 12-bit resolution
    • Up to 10.4GSPS in single-channel mode
    • Up to 5.2GSPS in dual-channel mode
  • Performance specifications:
    • Noise floor (–20dBFS, VFS = 1VPP-DIFF):
      • Dual-channel mode: –151.8dBFS/Hz
      • Single-channel mode: –154.4dBFS/Hz
    • ENOB (dual channel, FIN = 2.4GHz): 8.6 Bits
  • Buffered analog inputs with VCMI of 0V:
    • Analog input bandwidth (–3dB): 8GHz
    • Usable input frequency range: > 10GHz
    • Full-scale input voltage (VFS, default): 0.8VPP
  • Noiseless aperture delay (tAD) adjustment:
    • Precise sampling control: 19fs Step
    • Simplifies synchronization and interleaving
    • Temperature and voltage invariant delays
  • Easy-to-use synchronization features:
    • Automatic SYSREF timing calibration
    • Time stamp for sample marking
  • JESD204C serial data interface:
    • Maximum lane rate: 17.16Gbps
    • Support for 64b/66b and 8b/10b encoding
    • 8b/10b modes are JESD204B compatible
  • Optional digital down-converters (DDC):
    • 4x, 8x, 16x and 32x complex decimation
    • Four independent 32-Bit NCOs per DDC
  • Peak RF Input Power (Diff): +26.5dBm (+ 27.5dBFS, 560x fullscale power)
  • Programmable FIR filter for equalization
  • Power consumption: 4W
  • Power supplies: 1.1V, 1.9V
  • High reliability enhanced product:
    • Controlled baseline: one assembly and test site, one fabrication site, extended product lifecycle, extended product-change notification and product traceability
  • ADC core:
    • 12-bit resolution
    • Up to 10.4GSPS in single-channel mode
    • Up to 5.2GSPS in dual-channel mode
  • Performance specifications:
    • Noise floor (–20dBFS, VFS = 1VPP-DIFF):
      • Dual-channel mode: –151.8dBFS/Hz
      • Single-channel mode: –154.4dBFS/Hz
    • ENOB (dual channel, FIN = 2.4GHz): 8.6 Bits
  • Buffered analog inputs with VCMI of 0V:
    • Analog input bandwidth (–3dB): 8GHz
    • Usable input frequency range: > 10GHz
    • Full-scale input voltage (VFS, default): 0.8VPP
  • Noiseless aperture delay (tAD) adjustment:
    • Precise sampling control: 19fs Step
    • Simplifies synchronization and interleaving
    • Temperature and voltage invariant delays
  • Easy-to-use synchronization features:
    • Automatic SYSREF timing calibration
    • Time stamp for sample marking
  • JESD204C serial data interface:
    • Maximum lane rate: 17.16Gbps
    • Support for 64b/66b and 8b/10b encoding
    • 8b/10b modes are JESD204B compatible
  • Optional digital down-converters (DDC):
    • 4x, 8x, 16x and 32x complex decimation
    • Four independent 32-Bit NCOs per DDC
  • Peak RF Input Power (Diff): +26.5dBm (+ 27.5dBFS, 560x fullscale power)
  • Programmable FIR filter for equalization
  • Power consumption: 4W
  • Power supplies: 1.1V, 1.9V

The ADC12DJ5200-EP device is an RF-sampling, giga-sample, analog-to-digital converter (ADC) that can directly sample input frequencies from DC to above 10 GHz. ADC12DJ5200-EP can be configured as a dual-channel, 5.2 GSPS ADC or single-channel, 10.4 GSPS ADC. Support of a useable input frequency range of up to 10 GHz enables direct RF sampling of L-band, S-band, C-band, and X-band for frequency agile systems.

The ADC12DJ5200-EP uses a high-speed JESD204C output interface with up to 16 serialized lanes supporting up to 17.16 Gbps line rate. Deterministic latency and multi-device synchronization is supported through JESD204C subclass-1. The JESD204C interface can be configured to trade-off line rate and number of lanes. Both 8b/10b and 64b/66b data encoding schemes are supported. 64b/66b encoding supports forward error correction (FEC) for improved bit error rates. The interface is backwards compatible with JESD204B receivers.

Innovative synchronization features, including noiseless aperture delay adjustment and SYSREF windowing, simplify system design for multichannel applications. Optional digital down converters (DDCs) are available to provide digital conversion to base-band and to reduce the interface rate. A programmable FIR filter allows on-chip equalization.

The ADC12DJ5200-EP device is an RF-sampling, giga-sample, analog-to-digital converter (ADC) that can directly sample input frequencies from DC to above 10 GHz. ADC12DJ5200-EP can be configured as a dual-channel, 5.2 GSPS ADC or single-channel, 10.4 GSPS ADC. Support of a useable input frequency range of up to 10 GHz enables direct RF sampling of L-band, S-band, C-band, and X-band for frequency agile systems.

The ADC12DJ5200-EP uses a high-speed JESD204C output interface with up to 16 serialized lanes supporting up to 17.16 Gbps line rate. Deterministic latency and multi-device synchronization is supported through JESD204C subclass-1. The JESD204C interface can be configured to trade-off line rate and number of lanes. Both 8b/10b and 64b/66b data encoding schemes are supported. 64b/66b encoding supports forward error correction (FEC) for improved bit error rates. The interface is backwards compatible with JESD204B receivers.

Innovative synchronization features, including noiseless aperture delay adjustment and SYSREF windowing, simplify system design for multichannel applications. Optional digital down converters (DDCs) are available to provide digital conversion to base-band and to reduce the interface rate. A programmable FIR filter allows on-chip equalization.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet ADC12DJ5200-EP 10.4GSPS Single-Channel or 5.2GSPS Dual-Channel, 12-bit, RF-Sampling Analog-to-Digital Converter (ADC) datasheet (Rev. D) PDF | HTML 03 Jun 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

ADC12DJ5200RFEVM — ADC12DJ5200RF RF-sampling 12-bit dual 5.2-GSPS or single 10.4-GSPS ADC evaluation module

The ADC12DJ5200RF evaluation module (EVM) allows for the evaluation of device ADC12DJ5200RF. The ADC12DJ5200RF is a low-power, 12-bit, dual 5.2-GSPS/single 10.4-GSPS, RF-sampling analog-to-digital converter (ADC) with a buffered analog input, integrated digital down converter with programmable NCO (...)

User guide: PDF | HTML
Simulation model

ADC12DJ5200RF IBIS and IBIS-AMI Model (Rev. A)

SLVMD65A.ZIP (49879 KB) - IBIS-AMI Model
Simulation model

ADC12DJ5200RF S-Parameter Model

SLVMDX5.ZIP (1563 KB) - S-Parameter Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
FCCSP (ALR) 144 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos