A newer version of this product is available

open-in-new Compare alternates
Similar functionality to the compared device
BQ25172 ACTIVE 0.8-A, one- to six-cell NiMH stand-alone linear charger in a QFN package Smaller solution size and more flexibility

Product details

Vin (min) (V) 4.5 Vin (max) (V) 5.5 Absolute max Vin (max) (V) 7 Charge current (max) (A) 2 Control topology Switch-Mode Buck Number of series cells 1, 2, 3, 4 Cell chemistry NiCd, NiMH Rating Catalog Features BAT temp thermistor monitoring (hot/cold profile) Battery charge voltage (min) (V) 0 Battery charge voltage (max) (V) 5.5 Control interface Standalone (RC-Settable) Operating temperature range (°C) -20 to 70
Vin (min) (V) 4.5 Vin (max) (V) 5.5 Absolute max Vin (max) (V) 7 Charge current (max) (A) 2 Control topology Switch-Mode Buck Number of series cells 1, 2, 3, 4 Cell chemistry NiCd, NiMH Rating Catalog Features BAT temp thermistor monitoring (hot/cold profile) Battery charge voltage (min) (V) 0 Battery charge voltage (max) (V) 5.5 Control interface Standalone (RC-Settable) Operating temperature range (°C) -20 to 70
PDIP (N) 16 181.42 mm² 19.3 x 9.4 SOIC (D) 16 59.4 mm² 9.9 x 6
  • Fast charge and conditioning of nickel cadmium or nickel-metal hydride batteries
  • Hysteretic PWM switch-mode current regulation or gated control of an external regulator
  • Easily integrated into systems or used as a stand-alone charger
  • Pre-charge qualification of temperature and voltage
  • Configurable, direct LED outputs display battery and charge status
  • Fast-charge termination by V, maximum voltage, maximum temperature, and maximum time
  • Optional top-off charge and pulsed current maintenance charging
  • Logic-level controlled low-power mode (< 5µA standby current)

  • Fast charge and conditioning of nickel cadmium or nickel-metal hydride batteries
  • Hysteretic PWM switch-mode current regulation or gated control of an external regulator
  • Easily integrated into systems or used as a stand-alone charger
  • Pre-charge qualification of temperature and voltage
  • Configurable, direct LED outputs display battery and charge status
  • Fast-charge termination by V, maximum voltage, maximum temperature, and maximum time
  • Optional top-off charge and pulsed current maintenance charging
  • Logic-level controlled low-power mode (< 5µA standby current)

The bq2004 Fast Charge IC provides comprehensive fast charge control functions together with high-speed switching power control circuitry on a monolithic CMOS device.

Integration of closed-loop current control circuitry allows the bq2004 to be the basis of a cost-effective solution for stand-alone and system integrated chargers for batteries of one or more cells.

Switch-activated discharge-before charge allows bq2004-based chargers to support battery conditioning and capacity determination.

High-efficiency power conversion is accomplished using the bq2004 as a hysteretic PWM controller for switch-mode regulation of the charging current. The bq2004 may alternatively be used to gate an externally regulated charging current.

Fast charge may begin on application of the charging supply, replacement of the battery, or switch depression. For safety, fast charge is inhibited unless/until the battery temperature and voltage are within configured limits.

Temperature, voltage, and time are monitored throughout fast charge. Fast charge is terminated by any of the following:

  • Rate of temperature time (t)
  • Peak voltage detection (PVD)
  • Negative delta voltage (-V)
  • Maximum voltage
  • Maximum temperature
  • Maximum time

After fast charge, optional top-off and pulsed current maintenance phases are available.

The bq2004 Fast Charge IC provides comprehensive fast charge control functions together with high-speed switching power control circuitry on a monolithic CMOS device.

Integration of closed-loop current control circuitry allows the bq2004 to be the basis of a cost-effective solution for stand-alone and system integrated chargers for batteries of one or more cells.

Switch-activated discharge-before charge allows bq2004-based chargers to support battery conditioning and capacity determination.

High-efficiency power conversion is accomplished using the bq2004 as a hysteretic PWM controller for switch-mode regulation of the charging current. The bq2004 may alternatively be used to gate an externally regulated charging current.

Fast charge may begin on application of the charging supply, replacement of the battery, or switch depression. For safety, fast charge is inhibited unless/until the battery temperature and voltage are within configured limits.

Temperature, voltage, and time are monitored throughout fast charge. Fast charge is terminated by any of the following:

  • Rate of temperature time (t)
  • Peak voltage detection (PVD)
  • Negative delta voltage (-V)
  • Maximum voltage
  • Maximum temperature
  • Maximum time

After fast charge, optional top-off and pulsed current maintenance phases are available.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet Fast-Charge IC datasheet (Rev. B) 19 Apr 2005
User guide DV2004S1/ES1/HS1 Fast Charge Dev System Control of On-Board P-FET S-M Reg (Rev. A) 30 Aug 2002
User guide DV2004L1 Fast Charge Development System Control of PNP Power Transistor 05 Sep 1999
Application note High-Side Current Sensing with Benchmarq's Fast-Charge Control ICs 05 Sep 1999
Application note Using NiMH and Li-Ion Batteries in Portable Applications 05 Sep 1999

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
PDIP (N) 16 Ultra Librarian
SOIC (D) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos