A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
BQ40Z50-R2 ACTIVE 1-4 series Li-ion battery pack manager supporting Turbo Mode 2.0 SHA-1 authentication, TURBO mode 2.0, black box recorder, adaptive charging

Product details

Cell chemistry Li-Ion/Li-Polymer Number of series cells 2-4 Cells Communication interface HDQ Battery capacity (min) (mAh) 500 Battery capacity (max) (mAh) 6000 Implementation Pack External capacity indication LED Features Coulomb Counter Operating temperature range (°C) 0 to 70 Rating Catalog
Cell chemistry Li-Ion/Li-Polymer Number of series cells 2-4 Cells Communication interface HDQ Battery capacity (min) (mAh) 500 Battery capacity (max) (mAh) 6000 Implementation Pack External capacity indication LED Features Coulomb Counter Operating temperature range (°C) 0 to 70 Rating Catalog
SOIC (D) 16 59.4 mm² 9.9 x 6
  • Accurate measurement of available capacity in Lithium Ion batteries
  • Provides a low-cost battery management solution for pack integration
    • Complete circuit can fit in as little as 1/2 square inch of PCB
    • Low operating current (120µA typical)
    • Less than 100nA of data retention current
  • High-speed (5kb) single-wire communication interface (HDQ
    bus) for critical battery parameters
  • Monitors and controls charge FET in Li-Ion pack protection circuit
  • Direct drive of remaining capacity LEDs
  • Measurements automatically compensated for rate and temperature
  • 16-pin narrow SOIC

  • Accurate measurement of available capacity in Lithium Ion batteries
  • Provides a low-cost battery management solution for pack integration
    • Complete circuit can fit in as little as 1/2 square inch of PCB
    • Low operating current (120µA typical)
    • Less than 100nA of data retention current
  • High-speed (5kb) single-wire communication interface (HDQ
    bus) for critical battery parameters
  • Monitors and controls charge FET in Li-Ion pack protection circuit
  • Direct drive of remaining capacity LEDs
  • Measurements automatically compensated for rate and temperature
  • 16-pin narrow SOIC

The bq2050H Lithium Ion Power Gauge™ IC is intended for battery pack or in-system installation to maintain an accurate record of available battery capacity. The IC monitors a voltage drop across a sense resistor connected in series between the negative battery terminal and ground to determine charge and discharge activity of the battery. Compensations for battery temperature, self discharge, and rate of discharge are applied to the charge counter to provide available capacity information across a wide range of operating conditions. Battery capacity is automatically recalibrated, or "learned," in the course of a discharge cycle from full to empty.

Nominal available capacity may be directly indicated using a fivesegment LED display. These segments are used to graphically indicate available capacity. The bq2050H also supports a simple single-line bidirectional serial link to an external processor (common ground). The 5kb HDQ bus interface reduces communications overhead in the external microcontroller.

Internal registers include available capacity, temperature, scaled available energy, battery ID, battery status, and Li-Ion charge FET status. The external processor may also overwrite some of the bq2050H power gauge data registers.

The bq2050H can operate from the batteries in the pack. The REF output and an external transistor allow a simple, inexpensive voltage regulator to supply power to the circuit from the cells.

The bq2050H Lithium Ion Power Gauge™ IC is intended for battery pack or in-system installation to maintain an accurate record of available battery capacity. The IC monitors a voltage drop across a sense resistor connected in series between the negative battery terminal and ground to determine charge and discharge activity of the battery. Compensations for battery temperature, self discharge, and rate of discharge are applied to the charge counter to provide available capacity information across a wide range of operating conditions. Battery capacity is automatically recalibrated, or "learned," in the course of a discharge cycle from full to empty.

Nominal available capacity may be directly indicated using a fivesegment LED display. These segments are used to graphically indicate available capacity. The bq2050H also supports a simple single-line bidirectional serial link to an external processor (common ground). The 5kb HDQ bus interface reduces communications overhead in the external microcontroller.

Internal registers include available capacity, temperature, scaled available energy, battery ID, battery status, and Li-Ion charge FET status. The external processor may also overwrite some of the bq2050H power gauge data registers.

The bq2050H can operate from the batteries in the pack. The REF output and an external transistor allow a simple, inexpensive voltage regulator to supply power to the circuit from the cells.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet BQ2050H: Low-Cost Lithium Ion Power Gauge IC datasheet (Rev. A) 22 Dec 2004
White paper Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) PDF | HTML 30 Apr 2024
Application note HDQ Communication Basics (Rev. A) 18 Sep 2008
Application note HDQ Communication Basics for TI Battery Monitor ICs 16 May 2001
User guide bq2050H Evaluation Kit 10 Apr 2000
User guide bq2050H Li-Ion Power Gauge Demonstration Module 10 Apr 2000

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
SOIC (D) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos