BQ20Z80-V110

ACTIVE

Product details

Cell chemistry Li-Ion/Li-Polymer Number of series cells 2-4 Cells Communication interface SMBus Battery capacity (min) (mAh) 800 Battery capacity (max) (mAh) 15000 Features SHA-1 Authentication Operating temperature range (°C) -40 to 85 Rating Catalog
Cell chemistry Li-Ion/Li-Polymer Number of series cells 2-4 Cells Communication interface SMBus Battery capacity (min) (mAh) 800 Battery capacity (max) (mAh) 15000 Features SHA-1 Authentication Operating temperature range (°C) -40 to 85 Rating Catalog
TSSOP (DBT) 38 62.08 mm² 9.7 x 6.4
  • Patented Impedance Track™ Technology Accurately Measures Available Charge in Li-Ion and Li-Polymer Batteries
  • Better than 1% Error Over Lifetime of the Battery
  • Instant Accuracy – No Learning Cycle Required
  • Supports the Smart Battery Specification SBS V1.1
  • Works With the TI bq29312A Analog Front-End (AFE) Protection IC to Provide Complete Pack Electronics Solution
  • Full Array of Programmable Voltage, Current, and Temperature Protection Features
  • Integrated Time Base Removes Need for External Crystal with Optional Crystal Input
  • Electronics for 7.2-V, 10.8-V or 14.4-V Battery Packs With Few External Components
  • Based on a Powerful Low-Power RISC CPU Core With High-Performance Peripherals
  • Integrated Field Programmable FLASH Memory Eliminates the Need for External Configuration Memory
  • Measures Charge Flow Using a High-Resolution, 16-Bit Integrating Delta-Sigma Converter
    • Better Than 0.65 nVh of Resolution
    • Self-Calibrating
    • Offset Error Less Than 1 µV
  • Uses 16-Bit Delta-Sigma Converter for Accurate Voltage and Temperature Measurements
  • Extensive Data Reporting Options For Improved System Interaction
  • Optional Pulse Charging Feature for Improved Charge Times
  • Drives 3-, 4- or 5-Segment LED Display for Remaining Capacity Indication
  • Supports SHA-1 Authentication
  • Lifetime Data Logging
  • 38-Pin TSSOP (DBT)
  • APPLICATIONS
    • Notebook PCs
    • Medical and Test Equipment
    • Portable Instrumentation

Impedance Track is a trademark of Texas Instruments.

  • Patented Impedance Track™ Technology Accurately Measures Available Charge in Li-Ion and Li-Polymer Batteries
  • Better than 1% Error Over Lifetime of the Battery
  • Instant Accuracy – No Learning Cycle Required
  • Supports the Smart Battery Specification SBS V1.1
  • Works With the TI bq29312A Analog Front-End (AFE) Protection IC to Provide Complete Pack Electronics Solution
  • Full Array of Programmable Voltage, Current, and Temperature Protection Features
  • Integrated Time Base Removes Need for External Crystal with Optional Crystal Input
  • Electronics for 7.2-V, 10.8-V or 14.4-V Battery Packs With Few External Components
  • Based on a Powerful Low-Power RISC CPU Core With High-Performance Peripherals
  • Integrated Field Programmable FLASH Memory Eliminates the Need for External Configuration Memory
  • Measures Charge Flow Using a High-Resolution, 16-Bit Integrating Delta-Sigma Converter
    • Better Than 0.65 nVh of Resolution
    • Self-Calibrating
    • Offset Error Less Than 1 µV
  • Uses 16-Bit Delta-Sigma Converter for Accurate Voltage and Temperature Measurements
  • Extensive Data Reporting Options For Improved System Interaction
  • Optional Pulse Charging Feature for Improved Charge Times
  • Drives 3-, 4- or 5-Segment LED Display for Remaining Capacity Indication
  • Supports SHA-1 Authentication
  • Lifetime Data Logging
  • 38-Pin TSSOP (DBT)
  • APPLICATIONS
    • Notebook PCs
    • Medical and Test Equipment
    • Portable Instrumentation

Impedance Track is a trademark of Texas Instruments.

The bq20z80 SBS-compliant gas gauge IC, incorporating patented Impedance Track™ technology, is designed for battery-pack or in-system installation. The bq20z80 measures and maintains an accurate record of available charge in Li-ion or Li-polymer batteries using its integrated high-performance analog peripherals. The bq20z80 monitors capacity change, battery impedance, open-circuit voltage, and other critical parameters of the battery pack, and reports the information to the system host controller over a serial-communication bus. It is designed to work with the bq29312A analog front-end (AFE) protection IC to maximize functionality and safety, and minimize component count and cost in smart battery circuits.

The Impedance Track technology continuously analyzes the battery impedance, resulting in superior gas-gauging accuracy. This enables remaining capacity to be calculated with discharge rate, temperature, and cell aging all accounted for during each stage of every cycle.

The bq20z80 SBS-compliant gas gauge IC, incorporating patented Impedance Track™ technology, is designed for battery-pack or in-system installation. The bq20z80 measures and maintains an accurate record of available charge in Li-ion or Li-polymer batteries using its integrated high-performance analog peripherals. The bq20z80 monitors capacity change, battery impedance, open-circuit voltage, and other critical parameters of the battery pack, and reports the information to the system host controller over a serial-communication bus. It is designed to work with the bq29312A analog front-end (AFE) protection IC to maximize functionality and safety, and minimize component count and cost in smart battery circuits.

The Impedance Track technology continuously analyzes the battery impedance, resulting in superior gas-gauging accuracy. This enables remaining capacity to be calculated with discharge rate, temperature, and cell aging all accounted for during each stage of every cycle.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet SBS 1.1-COMPLIANT GAS GAUGE ENABLED W/IMPEDANCE TRACK TECHNOLOGY FOR USE W/bq29 datasheet 26 Jul 2007
* Errata bq20z80-V110 Technical Reference Manual 05 Apr 2007

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos