A newer version of this product is available

open-in-new Compare alternates
Similar functionality to the compared device
BQ24610 ACTIVE Standalone 1-6 cell Buck battery charge controller with 5V-28V input Flexible programmable battery voltage

Product details

Number of series cells 1, 2, 3, 4, 5, 6, 7, 8, 9, 10, 11, 12, 13, 14, 15, 16 Charge current (max) (A) 10 Vin (max) (V) 40 Cell chemistry Lead Acid Battery charge voltage (min) (V) 0 Battery charge voltage (max) (V) 20 Absolute max Vin (max) (V) 40 Control topology Linear Control interface Standalone (RC-Settable) Features IC thermal regulation Vin (min) (V) 5 Rating Catalog Operating temperature range (°C) -40 to 70
Number of series cells 1, 2, 3, 4, 5, 6, 7, 8, 9, 10, 11, 12, 13, 14, 15, 16 Charge current (max) (A) 10 Vin (max) (V) 40 Cell chemistry Lead Acid Battery charge voltage (min) (V) 0 Battery charge voltage (max) (V) 20 Absolute max Vin (max) (V) 40 Control topology Linear Control interface Standalone (RC-Settable) Features IC thermal regulation Vin (min) (V) 5 Rating Catalog Operating temperature range (°C) -40 to 70
SOIC (DW) 16 106.09 mm² 10.3 x 10.3
  • Regulates Both Voltage and Current During Charging
  • Precision Temperature-Compensated Reference:
    • Maximizes Battery Capacity Over Temperature
    • Ensures Safety While Charging Over Temperature
  • Optimum Control to Maximize Battery Capacity and Life
  • Supports Different Configurations
  • Minimum External Components
  • Available in 16-Pin SOIC (DW)
  • APPLICATIONS
    • Emergency Lighting Systems
    • Security and Alarm Systems
    • Telecommunication Backup Power
    • Uninterruptible Power Supplies

  • Regulates Both Voltage and Current During Charging
  • Precision Temperature-Compensated Reference:
    • Maximizes Battery Capacity Over Temperature
    • Ensures Safety While Charging Over Temperature
  • Optimum Control to Maximize Battery Capacity and Life
  • Supports Different Configurations
  • Minimum External Components
  • Available in 16-Pin SOIC (DW)
  • APPLICATIONS
    • Emergency Lighting Systems
    • Security and Alarm Systems
    • Telecommunication Backup Power
    • Uninterruptible Power Supplies

The bq24450 contains all the necessary circuitry to optimally control the charging of valve-regulated lead-acid batteries. The IC controls the charging current as well as the charging voltage to safely and efficiently charge the battery, maximizing battery capacity and life. Depending on the application, the IC can be configured as a simple constant-voltage float charge controller or a dual-voltage float-cum-boost charge controller.

The built-in precision voltage reference is especially temperature-compensated to track the characteristics of lead-acid cells, and maintains optimum charging voltage over an extended temperature range without using any external components. The ICs low current consumption allows for accurate temperature monitoring by minimizing self-heating effects.

The IC can support a wide range of battery capacities and charging currents, limited only by the selection of the external pass transistor. The versatile driver for the external pass transistor supports both NPN and PNP types and provides at least 25mA of base drive.

In addition to the voltage- and current-regulating amplifiers, the IC features comparators that monitor the charging voltage and current. These comparators feed into an internal state machine that sequences the charge cycle. Some of these comparator outputs are made available as status signals at external pins of the IC. These status and control pins can be connected to a processor, or they can be connected up in flexible ways for standalone applications.

The bq24450 contains all the necessary circuitry to optimally control the charging of valve-regulated lead-acid batteries. The IC controls the charging current as well as the charging voltage to safely and efficiently charge the battery, maximizing battery capacity and life. Depending on the application, the IC can be configured as a simple constant-voltage float charge controller or a dual-voltage float-cum-boost charge controller.

The built-in precision voltage reference is especially temperature-compensated to track the characteristics of lead-acid cells, and maintains optimum charging voltage over an extended temperature range without using any external components. The ICs low current consumption allows for accurate temperature monitoring by minimizing self-heating effects.

The IC can support a wide range of battery capacities and charging currents, limited only by the selection of the external pass transistor. The versatile driver for the external pass transistor supports both NPN and PNP types and provides at least 25mA of base drive.

In addition to the voltage- and current-regulating amplifiers, the IC features comparators that monitor the charging voltage and current. These comparators feed into an internal state machine that sequences the charge cycle. Some of these comparator outputs are made available as status signals at external pins of the IC. These status and control pins can be connected to a processor, or they can be connected up in flexible ways for standalone applications.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet Integrated Charge Controller for Lead-Acid Batteries.. datasheet (Rev. C) 01 Feb 2012
White paper Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) PDF | HTML 30 Apr 2024
EVM User's guide BQ24450 EVM User's Guide 18 Oct 2010
Application note U-104 Improved Charging Methods for Lead-Acid Batteries Using the UC3906 05 Sep 1999
Application note U-131 Simple Switchmode Lead-Acid Battery Charger 05 Sep 1999

Design & development

Please view the Design & development section on a desktop.

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos