Product details

Number of series cells 1 Charge current (max) (A) 0.8 Vin (max) (V) 6.5 Cell chemistry Li-Ion/Li-Polymer, Lithium Phosphate/LiFePO4 Battery charge voltage (min) (V) 3.5 Battery charge voltage (max) (V) 4.4 Absolute max Vin (max) (V) 30 Control topology Linear Control interface Standalone (RC-Settable) Features BAT temp thermistor monitoring (JEITA profile), IC thermal regulation Vin (min) (V) 3 Rating Catalog Operating temperature range (°C) -40 to 125
Number of series cells 1 Charge current (max) (A) 0.8 Vin (max) (V) 6.5 Cell chemistry Li-Ion/Li-Polymer, Lithium Phosphate/LiFePO4 Battery charge voltage (min) (V) 3.5 Battery charge voltage (max) (V) 4.4 Absolute max Vin (max) (V) 30 Control topology Linear Control interface Standalone (RC-Settable) Features BAT temp thermistor monitoring (JEITA profile), IC thermal regulation Vin (min) (V) 3 Rating Catalog Operating temperature range (°C) -40 to 125
WSON (DSG) 8 4 mm² 2 x 2
  • Input voltage up-to 30-V tolerant
  • Automatic Sleep Mode for low power consumption
    • 350-nA battery leakage current
    • 80-µA input leakage current when charge disabled
  • Supports 1-cell Li-Ion, Li-Polymer, and LiFePO4
  • External resistor programmable operation
    • VSET to set battery regulation voltage:
      • Li-Ion: 4.05 V, 4.1 V, 4.2 V, 4.35 V, 4.4 V
      • LiFePO4: 3.5 V, 3.6 V, 3.7 V
    • ISET to set charge current from 10 mA to 800 mA
  • High accuracy
    • ±0.5% charge voltage accuracy
    • ±10% charge current accuracy
  • Charging features
    • Precharge current 20% of ISET
    • TS pin for charging operation control over JEITA range
    • Termination current 10% of ISET
    • NTC thermistor input to monitor battery temperature
    • pin for charging function control
    • Open-drain output for status and fault indication
    • Open-drain output for power good indication
  • Integrated fault protection
    • 6.6-V IN overvoltage protection
    • VSET based OUT overvoltage protection
    • 1000-mA overcurrent protection
    • 125°C thermal regulation; 150°C thermal shutdown protection
    • OUT short-circuit protection
    • VSET, ISET pins short/open protection
  • Input voltage up-to 30-V tolerant
  • Automatic Sleep Mode for low power consumption
    • 350-nA battery leakage current
    • 80-µA input leakage current when charge disabled
  • Supports 1-cell Li-Ion, Li-Polymer, and LiFePO4
  • External resistor programmable operation
    • VSET to set battery regulation voltage:
      • Li-Ion: 4.05 V, 4.1 V, 4.2 V, 4.35 V, 4.4 V
      • LiFePO4: 3.5 V, 3.6 V, 3.7 V
    • ISET to set charge current from 10 mA to 800 mA
  • High accuracy
    • ±0.5% charge voltage accuracy
    • ±10% charge current accuracy
  • Charging features
    • Precharge current 20% of ISET
    • TS pin for charging operation control over JEITA range
    • Termination current 10% of ISET
    • NTC thermistor input to monitor battery temperature
    • pin for charging function control
    • Open-drain output for status and fault indication
    • Open-drain output for power good indication
  • Integrated fault protection
    • 6.6-V IN overvoltage protection
    • VSET based OUT overvoltage protection
    • 1000-mA overcurrent protection
    • 125°C thermal regulation; 150°C thermal shutdown protection
    • OUT short-circuit protection
    • VSET, ISET pins short/open protection

The BQ25170J is an integrated 800-mA linear charger for 1-cell Li-Ion, Li-Polymer, and LiFePO4 batteries targeted at space-limited portable applications. The device has a single power output that charges the battery. The system load can be placed in parallel with the battery, as long as the average system load does not prevent the battery from charging fully within the safety timer duration. When the system load is placed in parallel with the battery, the charge current is shared between the system and the battery.

The device has three phases for charging a Li-Ion battery: precharge to recover a fully discharged battery, fast-charge constant current to supply the bulk of the charge, and voltage regulation to reach full capacity.

In all charge phases, an internal control loop monitors the IC junction temperature and reduces the charge current if an internal temperature threshold, TREG, is exceeded.

The charger power stage and charge current sense functions are fully integrated. The charger function has high accuracy current and voltage regulation loops, charge status display, and automatic charge termination. The charge voltage and fast charge current are programmable through external resistors. The precharge and termination current threshold track the fast charge current setting.

The BQ25170J is an integrated 800-mA linear charger for 1-cell Li-Ion, Li-Polymer, and LiFePO4 batteries targeted at space-limited portable applications. The device has a single power output that charges the battery. The system load can be placed in parallel with the battery, as long as the average system load does not prevent the battery from charging fully within the safety timer duration. When the system load is placed in parallel with the battery, the charge current is shared between the system and the battery.

The device has three phases for charging a Li-Ion battery: precharge to recover a fully discharged battery, fast-charge constant current to supply the bulk of the charge, and voltage regulation to reach full capacity.

In all charge phases, an internal control loop monitors the IC junction temperature and reduces the charge current if an internal temperature threshold, TREG, is exceeded.

The charger power stage and charge current sense functions are fully integrated. The charger function has high accuracy current and voltage regulation loops, charge status display, and automatic charge termination. The charge voltage and fast charge current are programmable through external resistors. The precharge and termination current threshold track the fast charge current setting.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
BQ25176J ACTIVE 800-mA linear charger for one-cell Li-ion and LiFePO4 with VINDPM and JEITA This part provides VINDPM.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet BQ25170J: 800-mA JEITA-Compliant Linear Battery Charger datasheet 07 Oct 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
WSON (DSG) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos