Product details

Number of series cells 1, 2, 3, 4 Charge current (max) (A) 8.128 Vin (max) (V) 24 Cell chemistry Lead Acid, Li-Ion/Li-Polymer, Lithium Phosphate/LiFePO4, NiCd, NiMH, SuperCap Battery charge voltage (min) (V) 1.024 Battery charge voltage (max) (V) 19.2 Absolute max Vin (max) (V) 30 Control topology Switch-Mode Buck-boost Control interface I2C Features IC thermal regulation, ICO (Input Current Optimization), IINDPM (Input current limit), Input OVP, Integrated ADC, Power Path, USB C/PD compatible, USB OTG integrated, VINDPM (Input voltage threshold to maximize adaptor power) Vin (min) (V) 3.5 Rating Catalog Operating temperature range (°C) -40 to 85
Number of series cells 1, 2, 3, 4 Charge current (max) (A) 8.128 Vin (max) (V) 24 Cell chemistry Lead Acid, Li-Ion/Li-Polymer, Lithium Phosphate/LiFePO4, NiCd, NiMH, SuperCap Battery charge voltage (min) (V) 1.024 Battery charge voltage (max) (V) 19.2 Absolute max Vin (max) (V) 30 Control topology Switch-Mode Buck-boost Control interface I2C Features IC thermal regulation, ICO (Input Current Optimization), IINDPM (Input current limit), Input OVP, Integrated ADC, Power Path, USB C/PD compatible, USB OTG integrated, VINDPM (Input voltage threshold to maximize adaptor power) Vin (min) (V) 3.5 Rating Catalog Operating temperature range (°C) -40 to 85
WQFN (RSN) 32 16 mm² 4 x 4
  • Pin-to-pin and software compatible to BQ25703A
  • Charge 1s to 4s battery from wide range of input source
    • 3.5-V to 24-V Input operating voltage
    • Supports USB2.0, USB 3.0, USB 3.1 (Type C), and USB Power Delivery (USB-PD) input current settings
    • Seamless transition among buck, buck-boost and boost operations
    • Input current and voltage regulation (IDPM and VDPM) against source overload
  • Power/current monitor for CPU throttling
    • Comprehensive PROCHOT profile, IMVP8/IMVP9 compliant
    • Input and battery current monitor
    • System power monitor, IMVP8/IMVP9 compliant
  • Narrow voltage DC (NVDC) power path management
    • Instant-on with no battery or depleted battery
    • Battery supplements system when adapter is fully-loaded
    • Battery MOSFET ideal diode operation in supplement mode
  • Power up USB port from battery (USB OTG)
    • 3-V to 20.8-V VOTG With 8-mV resolution
    • Output current limit up to 6.4 A with 50-mA resolution
  • TI patented Pass Through Mode (PTM) for system power efficiency improvement and battery fast charging
  • When system is powered by battery only, Vmin Active Protection (VAP) mode supplements battery from input capacitors during system peak power spike
  • Input Current Optimizer (ICO) to extract max input power
  • 800-kHz or 1.2-MHz Programmable switching frequency for 2.2-µH or 1.0-µH inductor
  • Host control interface for flexible system configuration
    • I 2C Port optimal system performance and status reporting
    • Hardware pin to set input current limit without EC control
  • Integrated ADC to monitor voltage, current and power
  • High accuracy for the regulation and monitor
    • ±0.5% Charge voltage regulation
    • ±2% Input/charge current regulation
    • ±2% Input/charge current monitor
    • ±4% Power monitor
  • Safety
    • Thermal shutdown
    • Input, system, battery overvoltage protection
    • Input, MOSFET, inductor overcurrent protection
  • Safety-Related Certifications:
    • IEC 62368-1 CB Certification
  • Low battery quiescent current
  • Package: 32-Pin 4 × 4 WQFN
  • Pin-to-pin and software compatible to BQ25703A
  • Charge 1s to 4s battery from wide range of input source
    • 3.5-V to 24-V Input operating voltage
    • Supports USB2.0, USB 3.0, USB 3.1 (Type C), and USB Power Delivery (USB-PD) input current settings
    • Seamless transition among buck, buck-boost and boost operations
    • Input current and voltage regulation (IDPM and VDPM) against source overload
  • Power/current monitor for CPU throttling
    • Comprehensive PROCHOT profile, IMVP8/IMVP9 compliant
    • Input and battery current monitor
    • System power monitor, IMVP8/IMVP9 compliant
  • Narrow voltage DC (NVDC) power path management
    • Instant-on with no battery or depleted battery
    • Battery supplements system when adapter is fully-loaded
    • Battery MOSFET ideal diode operation in supplement mode
  • Power up USB port from battery (USB OTG)
    • 3-V to 20.8-V VOTG With 8-mV resolution
    • Output current limit up to 6.4 A with 50-mA resolution
  • TI patented Pass Through Mode (PTM) for system power efficiency improvement and battery fast charging
  • When system is powered by battery only, Vmin Active Protection (VAP) mode supplements battery from input capacitors during system peak power spike
  • Input Current Optimizer (ICO) to extract max input power
  • 800-kHz or 1.2-MHz Programmable switching frequency for 2.2-µH or 1.0-µH inductor
  • Host control interface for flexible system configuration
    • I 2C Port optimal system performance and status reporting
    • Hardware pin to set input current limit without EC control
  • Integrated ADC to monitor voltage, current and power
  • High accuracy for the regulation and monitor
    • ±0.5% Charge voltage regulation
    • ±2% Input/charge current regulation
    • ±2% Input/charge current monitor
    • ±4% Power monitor
  • Safety
    • Thermal shutdown
    • Input, system, battery overvoltage protection
    • Input, MOSFET, inductor overcurrent protection
  • Safety-Related Certifications:
    • IEC 62368-1 CB Certification
  • Low battery quiescent current
  • Package: 32-Pin 4 × 4 WQFN

This device is a synchronous NVDC buck-boost battery charge controller, offering a low component count, high efficiency solution for space constrained, 1s-4s battery charging applications.

The NVDC configuration allows the system to be regulated at battery voltage, but not drop below system minimum voltage. The system keeps operating even when the battery is completely discharged or removed. When load power exceeds input source rating, the battery goes into supplement mode and prevents the system from crashing.

The BQ25713/BQ25713B charges battery from a wide range of input sources including USB adapter, high voltage USB PD sources and traditional adapters.

During power up, the charger sets converter to buck, boost or buck-boost configuration based on input source and battery conditions. The charger automatically transits among buck, boost and buck-boost configuration without host control.

In the absence of an input source, the BQ25713/BQ25713B supports USB On-the-Go (OTG) function from 1- to 4-cell battery to generate adjustable 3 V to 20.8 V on VBUS with 8 mV resolution. The OTG output voltage transition slew rate can be configurable, which is complied with the USB PD 3.0 PPS specifications.

When only battery powers the system and no external load is connected to the USB OTG port, the BQ25713/BQ25713B supports the Vmin Active Protection (VAP) feature, in which the device charges up the VBUS voltage from the battery to store some energy in the input decoupling capacitors. During the system peak power spike, the huge current drawing from the battery creates a larger voltage drop across the impedance from the battery to the system. The energy stored in the input capacitors will supplement the system, to prevent the system voltage from dropping below the minimum system voltage and causing the system crash. This Vmin Active Protection (VAP) is designed to absorb system power peaks during periods of SOC high power demand, which is highly recommended by Intel for the platforms with 1S~2S battery.

The BQ25713/BQ25713B monitors adapter current, battery current and system power. The flexibly programmed PROCHOT output goes directly to CPU for throttle back when needed.

This device is a synchronous NVDC buck-boost battery charge controller, offering a low component count, high efficiency solution for space constrained, 1s-4s battery charging applications.

The NVDC configuration allows the system to be regulated at battery voltage, but not drop below system minimum voltage. The system keeps operating even when the battery is completely discharged or removed. When load power exceeds input source rating, the battery goes into supplement mode and prevents the system from crashing.

The BQ25713/BQ25713B charges battery from a wide range of input sources including USB adapter, high voltage USB PD sources and traditional adapters.

During power up, the charger sets converter to buck, boost or buck-boost configuration based on input source and battery conditions. The charger automatically transits among buck, boost and buck-boost configuration without host control.

In the absence of an input source, the BQ25713/BQ25713B supports USB On-the-Go (OTG) function from 1- to 4-cell battery to generate adjustable 3 V to 20.8 V on VBUS with 8 mV resolution. The OTG output voltage transition slew rate can be configurable, which is complied with the USB PD 3.0 PPS specifications.

When only battery powers the system and no external load is connected to the USB OTG port, the BQ25713/BQ25713B supports the Vmin Active Protection (VAP) feature, in which the device charges up the VBUS voltage from the battery to store some energy in the input decoupling capacitors. During the system peak power spike, the huge current drawing from the battery creates a larger voltage drop across the impedance from the battery to the system. The energy stored in the input capacitors will supplement the system, to prevent the system voltage from dropping below the minimum system voltage and causing the system crash. This Vmin Active Protection (VAP) is designed to absorb system power peaks during periods of SOC high power demand, which is highly recommended by Intel for the platforms with 1S~2S battery.

The BQ25713/BQ25713B monitors adapter current, battery current and system power. The flexibly programmed PROCHOT output goes directly to CPU for throttle back when needed.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 8
Type Title Date
* Data sheet BQ25713, BQ25713B I2C Narrow VDC Buck-Boost Battery Charge Controller With System Power Monitor and Processor Hot Monitor datasheet (Rev. C) PDF | HTML 24 May 2023
Application note Layout Guide for Buck-Boost Charger BQ257XX Series PDF | HTML 30 Jan 2024
Analog Design Journal Multibattery management in medical ultrasound systems (Rev. B) PDF | HTML 08 Jun 2023
Application note How to Quickly and Safely Charge Supercapacitors PDF | HTML 27 Mar 2023
Technical article How to choose the right battery-charger IC for ultrasound point-of-care products PDF | HTML 24 Mar 2021
Technical article 4 Reasons why you should use a boost charger for 2-cell battery application PDF | HTML 03 Apr 2019
EVM User's guide bq2571x Evaluation Module User's Guide (Rev. B) 09 Oct 2018
Application note Buck boost charger with power path for Super Cap 02 Aug 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

BQ25713EVM-017 — BQ25713 I2C NVDC Buck Boost Charger Evaluation Module

The BQ25713 evaluation module (EVM) is an I2C controlled NVDC (narrow voltage DC) buck boost charge controller with N-CH MOSFET Selector and Current Monitoring. The input voltage range, for the buck converter, is between 3.5V and 24 V, with a programmable output of 1–4 cells and a charge (...)
User guide: PDF
Not available on TI.com
Application software & framework

BQSTUDIO — Battery Management Studio (bqStudio) Software

Battery Management Studio (bqStudio) offers a full suite of robust tools to assist with the process of evaluating, designing with, configuring, testing, or otherwise utilizing TI Battery management products. This includes features that provide full access to registers and data memory including (...)
Reference designs

PMP40441 — Multi-cell buck-boost battery charger system reference design for USB PD PPS

This reference design is for USB Power Delivery (PD) battery charging applications, such as power banks or other portable devices. It employs the Buck-Boost charger BQ25713 for a wide input and output range for USB PD charging. The USB PD controller card (PMP40442) can configure the charger to run (...)
Test report: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
WQFN (RSN) 32 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos