Product details

Function Protection Number of series cells (min) 2 Number of series cells (max) 4 Operating current (typ) (µA) 2 Rating Catalog Vin (max) (V) 25 Overvoltage protection 4.45 Operating temperature range (°C) -20 to 85
Function Protection Number of series cells (min) 2 Number of series cells (max) 4 Operating current (typ) (µA) 2 Rating Catalog Vin (max) (V) 25 Overvoltage protection 4.45 Operating temperature range (°C) -20 to 85
TSSOP (PW) 8 19.2 mm² 3 x 6.4
  • 2-, 3-, or 4-Cell Secondary Protection
  • Low Power Consumption ICC < 2 µA [VCELL(ALL) <V(PROTECT)]
  • High Accuracy Over Sense Voltage:
    • bq29400: 4.35 V ±25 mV
    • bq29400A: 4.40 V ±25 mV
    • bq29401: 4.45 V ±25 mV
    • bq29405: 4.65 V ±25 mV
  • Prefixed Protection Threshold Voltage
  • Programmable Delay Time
  • High Power Supply Ripple Rejection
  • Stable During Pulse Charge Operation
  • APPLICATIONS
    • 2nd Level Protection in Lion Battery Packs in
      • Notebook PCs
      • Portable Instrumentation
      • Medical and Test Equipment

  • 2-, 3-, or 4-Cell Secondary Protection
  • Low Power Consumption ICC < 2 µA [VCELL(ALL) <V(PROTECT)]
  • High Accuracy Over Sense Voltage:
    • bq29400: 4.35 V ±25 mV
    • bq29400A: 4.40 V ±25 mV
    • bq29401: 4.45 V ±25 mV
    • bq29405: 4.65 V ±25 mV
  • Prefixed Protection Threshold Voltage
  • Programmable Delay Time
  • High Power Supply Ripple Rejection
  • Stable During Pulse Charge Operation
  • APPLICATIONS
    • 2nd Level Protection in Lion Battery Packs in
      • Notebook PCs
      • Portable Instrumentation
      • Medical and Test Equipment

The bq29400, bq29400A, bq29401, and bq29405 are BiCMOS secondary protection ICs for 2-, 3-, or 4-cell Lithium-Ion battery packs that incorporate a high-accuracy precision over voltage detection circuit. They include a programmable delay circuit for over voltage detection time.

Each cell in a multiple cell pack is compared to an internal reference voltage. If one cell reaches an overvoltage condition, the protection sequence begins. The bq2940x device starts charging an external capacitor through the CD pin. When the CD pin voltage reaches 1.2 V, the OUT pin changes from a low level to a high level.

The bq29400, bq29400A, bq29401, and bq29405 are BiCMOS secondary protection ICs for 2-, 3-, or 4-cell Lithium-Ion battery packs that incorporate a high-accuracy precision over voltage detection circuit. They include a programmable delay circuit for over voltage detection time.

Each cell in a multiple cell pack is compared to an internal reference voltage. If one cell reaches an overvoltage condition, the protection sequence begins. The bq2940x device starts charging an external capacitor through the CD pin. When the CD pin voltage reaches 1.2 V, the OUT pin changes from a low level to a high level.

Download

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
BQ2947 ACTIVE Lithium-ion protection for accurate cell-by-cell voltage monitoring This product is a 3-s - 5-s monitor with out integrated ADC.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Voltage Protection for 2-,3-or,4-Cell Lion Batteries datasheet (Rev. C) 26 Sep 2005

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​