BUF602

ACTIVE

1000MHz,Wide Bandwidth, High-Speed, Closed Loop Buffer

alarmNotifications Order now

Product details

Architecture Fixed Gain/Buffer Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.8 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 12.6 GBW (typ) (MHz) 1000 BW at Acl (MHz) 1000 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 8000 Vn at flatband (typ) (nV√Hz) 4.8 Vn at 1 kHz (typ) (nV√Hz) 5.9 Iq per channel (typ) (mA) 5.8 Vos (offset voltage at 25°C) (max) (mV) 30 Rail-to-rail No Rating Catalog Operating temperature range (°C) -45 to 85 Input bias current (max) (pA) 7000000 Offset drift (typ) (µV/°C) 125 Iout (typ) (mA) 60 2nd harmonic (dBc) 76 3rd harmonic (dBc) 98 Frequency of harmonic distortion measurement (MHz) 5
Architecture Fixed Gain/Buffer Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.8 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 12.6 GBW (typ) (MHz) 1000 BW at Acl (MHz) 1000 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 8000 Vn at flatband (typ) (nV√Hz) 4.8 Vn at 1 kHz (typ) (nV√Hz) 5.9 Iq per channel (typ) (mA) 5.8 Vos (offset voltage at 25°C) (max) (mV) 30 Rail-to-rail No Rating Catalog Operating temperature range (°C) -45 to 85 Input bias current (max) (pA) 7000000 Offset drift (typ) (µV/°C) 125 Iout (typ) (mA) 60 2nd harmonic (dBc) 76 3rd harmonic (dBc) 98 Frequency of harmonic distortion measurement (MHz) 5
SOIC (D) 8 29.4 mm² 4.9 x 6 SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8
  • Wide Bandwidth: 1000MHz
  • High Slew Rate: 8000V/µs
  • Flexible Supply Range:
    ±1.4V to ±6.3V Dual Supplies
    +2.8V to +12.6V Single Supply
  • Output Current: 60mA (continuous)
  • Peak Output Current: 350mA
  • Low Quiescent Current: 5.8mA
  • Standard Buffer Pinout
  • Optional Mid-Supply Reference Buffer
  • APPLICATIONS
    • Low Impedance Reference Buffers
    • Clock Distribution Circuits
    • Video/Broadcast Equipment
    • Communications Equipment
    • High-Speed Data Acquisition
    • Test Equipment and Instrumentation

All other trademarks are the property of their respective owners.

  • Wide Bandwidth: 1000MHz
  • High Slew Rate: 8000V/µs
  • Flexible Supply Range:
    ±1.4V to ±6.3V Dual Supplies
    +2.8V to +12.6V Single Supply
  • Output Current: 60mA (continuous)
  • Peak Output Current: 350mA
  • Low Quiescent Current: 5.8mA
  • Standard Buffer Pinout
  • Optional Mid-Supply Reference Buffer
  • APPLICATIONS
    • Low Impedance Reference Buffers
    • Clock Distribution Circuits
    • Video/Broadcast Equipment
    • Communications Equipment
    • High-Speed Data Acquisition
    • Test Equipment and Instrumentation

All other trademarks are the property of their respective owners.

The BUF602 is a closed-loop buffer recommended for a wide range of applications. Its wide bandwidth (1000MHz) and high slew rate (8000V/µs) make it ideal for buffering very high-frequency signals. For AC-coupled applications, an optional mid-point reference (VREF) is provided, reducing the number of external components required and the necessary supply current to provide that reference.

The BUF602 is available in a standard SO-8 surface-mount package and in an SOT23-5 where a smaller footprint is needed.

The BUF602 is a closed-loop buffer recommended for a wide range of applications. Its wide bandwidth (1000MHz) and high slew rate (8000V/µs) make it ideal for buffering very high-frequency signals. For AC-coupled applications, an optional mid-point reference (VREF) is provided, reducing the number of external components required and the necessary supply current to provide that reference.

The BUF602 is available in a standard SO-8 surface-mount package and in an SOT23-5 where a smaller footprint is needed.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
LMH6559 ACTIVE 1750MHz, High-Speed, Closed-Loop Buffer Wider BW (1.75 GHz), lower noise (3.9 nV√Hz).
Same functionality with different pin-out to the compared device
BUF802 ACTIVE Wide-bandwidth, 2.3-nV/√Hz, high-input impedance JFET buffer For JFET, higher bandwidth (3.1 GHz) & lower noise (2.3 nV/√Hz)

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet High-Speed, Closed-Loop Buffer datasheet (Rev. B) 22 May 2008
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017
User guide DEM-BUF-SO-1A Demonstration Fixture (Rev. B) 12 Apr 2012
User guide DEM-BUF-SOT-1A User's Guide (Rev. A) 22 Apr 2011
User guide DEM-BUF-SO-1A Demonstration Fixture (Rev. A) 28 Mar 2010

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DEM-BUF-SO-1A — DEM-BUF-SO-1A

<p>The <b>DEM-BUF-SO-1A</b> demonstration fixture helps designers evaluate the operation and performance of TI's high speed, closed-loop buffers. This unpopulated PC board is compatible with products offered in the 8-lead SOIC (D) package.</p>

<p>For more information on this type of buffer (...)

User guide: PDF
Buy from a distributor
Evaluation board

DEM-BUF-SOT-1A — DEM-BUF-SOT-1A

User guide: PDF
Buy from a distributor
Simulation model

BUF602 PSpice Model (Rev. B)

SBOJ002B.ZIP (39 KB) - PSpice Model
Simulation model

BUF602 TINA-TI Reference Design

SBOMA37.TSC (2972 KB) - TINA-TI Reference Design
Simulation model

BUF602 TINA-TI Spice Model

SBOMA38.ZIP (6 KB) - TINA-TI Spice Model
Calculation tool

ANALOG-ENGINEER-CALC — Analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Calculation tool

VOLT-DIVIDER-CALC — Voltage divider calculation tool

The voltage divider calculation tool (VOLT-DIVIDER-CALC) quickly determines a set of resistors for a voltage divider. This KnowledgeBase JavaScript utility can be used to find a set of resistors for a voltage divider to achieve the desired output voltage. VOLT-DIVIDER-CALC can also be used to (...)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian
SOT-23 (DBV) 5 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos