Product details

Technology family AC Number of channels 4 Supply voltage (min) (V) 1.5 Supply voltage (max) (V) 5.5 Inputs per channel 2 IOL (max) (mA) 24 IOH (max) (mA) -24 Output type Push-Pull Input type Standard CMOS Features Very high speed (tpd 5-10ns) Data rate (max) (Mbps) 100 Rating Military Operating temperature range (°C) -55 to 125
Technology family AC Number of channels 4 Supply voltage (min) (V) 1.5 Supply voltage (max) (V) 5.5 Inputs per channel 2 IOL (max) (mA) 24 IOH (max) (mA) -24 Output type Push-Pull Input type Standard CMOS Features Very high speed (tpd 5-10ns) Data rate (max) (Mbps) 100 Rating Military Operating temperature range (°C) -55 to 125
CDIP (J) 14 130.4652 mm² 19.56 x 6.67
  • AC types feature 1.5V to 5.5V operation and balanced noise immunity at 30% of the supply voltage
  • Speed of bipolar F, AS, and S, with significantly reduced power consumption
  • Balanced propagation delays
  • ±24mA output drive current

    – Fanout to 15 F devices

  • SCR-latchup-resistant CMOS process and circuit design
  • Exceeds 2kV ESD protection per MIL-STD-883, method 3015
  • AC types feature 1.5V to 5.5V operation and balanced noise immunity at 30% of the supply voltage
  • Speed of bipolar F, AS, and S, with significantly reduced power consumption
  • Balanced propagation delays
  • ±24mA output drive current

    – Fanout to 15 F devices

  • SCR-latchup-resistant CMOS process and circuit design
  • Exceeds 2kV ESD protection per MIL-STD-883, method 3015

The ’AC02 devices contain four independent 2-input NOR gates that perform the Boolean function Y = A•B or Y = A + B in positive logic.

The ’AC02 devices contain four independent 2-input NOR gates that perform the Boolean function Y = A•B or Y = A + B in positive logic.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet CDx4AC02 Quadruple 2-Input Positive-nor Gates datasheet (Rev. D) PDF | HTML 25 Jul 2024

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​