CSD75207W15

ACTIVE

-20-V, P channel NexFET™ power MOSFET, dual Common Source WLP 1.5 mm x 1.5 mm, 27 mOhm, gate ESD pro

Product details

VDS (V) -20 VGS (V) -6 Type P-channel Configuration Dual Common Source Rds(on) at VGS=4.5 V (max) (mΩ) 27 Rds(on) at VGS=2.5 V (max) (mΩ) 39 VGSTH typ (typ) (V) -0.8 QG (typ) (nC) 2.9 QGD (typ) (nC) 0.4 QGS (typ) (nC) 0.7 ID - silicon limited at TC=25°C (A) 3.9 Logic level Yes Rating Catalog Operating temperature range (°C) -55 to 150
VDS (V) -20 VGS (V) -6 Type P-channel Configuration Dual Common Source Rds(on) at VGS=4.5 V (max) (mΩ) 27 Rds(on) at VGS=2.5 V (max) (mΩ) 39 VGSTH typ (typ) (V) -0.8 QG (typ) (nC) 2.9 QGD (typ) (nC) 0.4 QGS (typ) (nC) 0.7 ID - silicon limited at TC=25°C (A) 3.9 Logic level Yes Rating Catalog Operating temperature range (°C) -55 to 150
DSBGA (YZF) 9 3.0625 mm² 1.75 x 1.75
  • Dual P-Channel MOSFETs
  • Common Source Configuration
  • Small Footprint 1.5-mm × 1.5-mm
  • Gate-Source Voltage Clamp
  • Gate ESD Protection >4 kV
    • HBM JEDEC standard JESD22-A114
  • Pb and Halogen Free
  • RoHS Compliant
  • Dual P-Channel MOSFETs
  • Common Source Configuration
  • Small Footprint 1.5-mm × 1.5-mm
  • Gate-Source Voltage Clamp
  • Gate ESD Protection >4 kV
    • HBM JEDEC standard JESD22-A114
  • Pb and Halogen Free
  • RoHS Compliant

The CSD75207W15 device is designed to deliver the lowest on-resistance and gate charge in the smallest outline possible with excellent thermal characteristics in an ultra-low profile. Low on-resistance coupled with the small footprint and low profile make the device ideal for battery-operated space-constrained applications. The device has also been awarded with U.S. patents 7952145, 7420247, 7235845, and 6600182.

The CSD75207W15 device is designed to deliver the lowest on-resistance and gate charge in the smallest outline possible with excellent thermal characteristics in an ultra-low profile. Low on-resistance coupled with the small footprint and low profile make the device ideal for battery-operated space-constrained applications. The device has also been awarded with U.S. patents 7952145, 7420247, 7235845, and 6600182.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 9
Type Title Date
* Data sheet CSD75207W15 Dual P-Channel NexFET Power MOSFET datasheet (Rev. A) PDF | HTML 12 Jun 2014
Application note MOSFET Support and Training Tools (Rev. F) PDF | HTML 14 Jun 2024
Application note Semiconductor and IC Package Thermal Metrics (Rev. D) PDF | HTML 25 Mar 2024
Application note Using MOSFET Transient Thermal Impedance Curves In Your Design PDF | HTML 18 Dec 2023
Application note Solving Assembly Issues with Chip Scale Power MOSFETs PDF | HTML 14 Dec 2023
Application note Using MOSFET Safe Operating Area Curves in Your Design PDF | HTML 13 Mar 2023
Application brief Tips for Successfully Paralleling Power MOSFETs PDF | HTML 31 May 2022
More literature WCSP Handling Guide 07 Nov 2019
Application note AN-1112 DSBGA Wafer Level Chip Scale Package (Rev. AI) 14 Jun 2019

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Reference designs

TIDA-00100 — Indoor Light Energy Harvesting Reference Design for Bluetooth Low Energy (BLE) Beacon Subsystem

The Indoor Light Energy Harvesting Reference Design for Bluetooth Low Energy (BLE) Beacon Subsystem provides a solution where by with just the power of the typical indoor lighting in a retail environment (greater than 250 LUX) the Bluetooth Low Energy chip can broadcast BLE beacons.

This subsystem (...)

Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
DSBGA (YZF) 9 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos