Product details

Function Real-time clock Iq (typ) (mA) 0.26 Features 10-MHz external clock frequency, 12/24 hour, Parallel bus interface Rating Catalog Operating temperature range (°C) -40 to 85 Supply voltage (max) (V) 5.5 Supply voltage (min) (V) 4.5
Function Real-time clock Iq (typ) (mA) 0.26 Features 10-MHz external clock frequency, 12/24 hour, Parallel bus interface Rating Catalog Operating temperature range (°C) -40 to 85 Supply voltage (max) (V) 5.5 Supply voltage (min) (V) 4.5
PLCC (FN) 28 155.0025 mm² 12.45 x 12.45
  • Full function real time clock/calendar
    • 12/24 hour mode timekeeping
    • Day of week and day of years counters
    • Four selectable oscillator frequencies
    • Parallel Resonant Oscillator
  • Two 16-bit timers
    • 10 MHz external clock frequency
    • Programmable multi-function output
    • Flexible re-trigger facilities
  • Power fail features
    • Internal power supply switch to external battery
    • Power Supply Bus glitch protection
    • Automatic log of time into RAM at power failure
  • On-chip interrupt structure
    • Periodic, alarm, timer and power fail interrupts
  • Up to 44 bytes of CMOS RAM
  • INTR/MFO/T1 pins programmable High/Low and push-pull or open drain

TRI-STATE® is a registered trademark of National Semiconductor Corporation.

(size: 390486)
WebDIRECT™ Search

WebDIRECT™ is a trademark of Coris, Inc.,
a wholly-owned subsidiary of R.R. Donnelley & Sons Company.

How to download and view our Data Sheets
Our Data Sheets and other documents are available for downloading in the Portable Document Format (PDF). You can view and print these documents using the Adobe Acrobat Reader. If you do not already have Adobe Acrobat Reader installed and configured on your system, then click here.

Copyright © 1995 National Semiconductor Corporation
Learn About and Influence The Site

  • Full function real time clock/calendar
    • 12/24 hour mode timekeeping
    • Day of week and day of years counters
    • Four selectable oscillator frequencies
    • Parallel Resonant Oscillator
  • Two 16-bit timers
    • 10 MHz external clock frequency
    • Programmable multi-function output
    • Flexible re-trigger facilities
  • Power fail features
    • Internal power supply switch to external battery
    • Power Supply Bus glitch protection
    • Automatic log of time into RAM at power failure
  • On-chip interrupt structure
    • Periodic, alarm, timer and power fail interrupts
  • Up to 44 bytes of CMOS RAM
  • INTR/MFO/T1 pins programmable High/Low and push-pull or open drain

TRI-STATE® is a registered trademark of National Semiconductor Corporation.

(size: 390486)
WebDIRECT™ Search

WebDIRECT™ is a trademark of Coris, Inc.,
a wholly-owned subsidiary of R.R. Donnelley & Sons Company.

How to download and view our Data Sheets
Our Data Sheets and other documents are available for downloading in the Portable Document Format (PDF). You can view and print these documents using the Adobe Acrobat Reader. If you do not already have Adobe Acrobat Reader installed and configured on your system, then click here.

Copyright © 1995 National Semiconductor Corporation
Learn About and Influence The Site

The DP8570A is intended for use in microprocessor based systems where information is required for multi-tasking, data logging or general time of day/date information. This device is implemented in low voltage silicon gate microCMOS technology to provide low standby power in battery back-up environments. The circuit's architecture is such that it looks like a contiguous block of memory or I/O ports. The address space is organized as 2 software selectable pages of 32 bytes. This includes the Control Registers, the Clock Counters, the Alarm Compare RAM, the Timers and their data RAM, and the Time Save RAM. Any of the RAM locations that are not being used for their intended purpose may be used as general purpose CMOS RAM.

Time and date are maintained from 1/100 of a second to year and leap year in a BCD format, 12 or 24 hour modes. Day of week, day of month and day of year counters are provided. Time is controlled by an on-chip crystal oscillator requiring only the addition of the crystal and two capacitors. The choice of crystal frequency is program selectable.

Two independent multifunction 10 MHz 16-bit timers are provided. These timers operate in four modes. Each has its own prescaler and can select any of 8 possible clock inputs. Thus, by programming the input clocks and the timer counter values a very wide range of timing durations can be achieved. The range is from about 400 ns (4.915 MHz oscillator) to 65,535 seconds (18 hrs., 12 min.).

Power failure logic and control functions have been integrated on chip. This logic is used by the TCP to issue a power fail

interrupt, and lock out the µp interface. The time power fails may be logged into RAM automatically when VBB > VCC. Additionally, two supply pins are provided. When VBB > VCC, internal circuitry will automatically switch from the main supply to the battery supply. Status bits are provided to indicate initial application of battery power, system power, and low battery detect.


The DP8570A is intended for use in microprocessor based systems where information is required for multi-tasking, data logging or general time of day/date information. This device is implemented in low voltage silicon gate microCMOS technology to provide low standby power in battery back-up environments. The circuit's architecture is such that it looks like a contiguous block of memory or I/O ports. The address space is organized as 2 software selectable pages of 32 bytes. This includes the Control Registers, the Clock Counters, the Alarm Compare RAM, the Timers and their data RAM, and the Time Save RAM. Any of the RAM locations that are not being used for their intended purpose may be used as general purpose CMOS RAM.

Time and date are maintained from 1/100 of a second to year and leap year in a BCD format, 12 or 24 hour modes. Day of week, day of month and day of year counters are provided. Time is controlled by an on-chip crystal oscillator requiring only the addition of the crystal and two capacitors. The choice of crystal frequency is program selectable.

Two independent multifunction 10 MHz 16-bit timers are provided. These timers operate in four modes. Each has its own prescaler and can select any of 8 possible clock inputs. Thus, by programming the input clocks and the timer counter values a very wide range of timing durations can be achieved. The range is from about 400 ns (4.915 MHz oscillator) to 65,535 seconds (18 hrs., 12 min.).

Power failure logic and control functions have been integrated on chip. This logic is used by the TCP to issue a power fail

interrupt, and lock out the µp interface. The time power fails may be logged into RAM automatically when VBB > VCC. Additionally, two supply pins are provided. When VBB > VCC, internal circuitry will automatically switch from the main supply to the battery supply. Status bits are provided to indicate initial application of battery power, system power, and low battery detect.


Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet DP8570A Timer Clock Peripheral (TCP) datasheet 03 May 2004

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
PLCC (FN) 28 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos