DS26F32MQML-SP

ACTIVE

Quad Differential Line Receivers

DS26F32MQML-SP

ACTIVE

Product details

Number of receivers 4 Number of transmitters 0 Duplex Half Supply voltage (nom) (V) 5 Signaling rate (max) (MBits) 10 IEC 61000-4-2 contact (±V) None Common-mode range (V) -6 to 6 Number of nodes 10 Isolated No Supply current (max) (µA) 50000 Rating Space Operating temperature range (°C) -55 to 125
Number of receivers 4 Number of transmitters 0 Duplex Half Supply voltage (nom) (V) 5 Signaling rate (max) (MBits) 10 IEC 61000-4-2 contact (±V) None Common-mode range (V) -6 to 6 Number of nodes 10 Isolated No Supply current (max) (µA) 50000 Rating Space Operating temperature range (°C) -55 to 125
CDIP (NFE) 16 134.209409 mm² 6.731 x 19.939 CFP (NAD) 16 62.9285 mm² 9.91 x 6.35
  • Input Voltage Range of ±7.0V (Differential or Common Mode) ±0.2V Sensitivity over the Input Voltage Range
  • High Input Impedance
  • Operation from Single +5.0V Supply
  • Input Pull-Down Resistor Prevents Output Oscillation on Unused Channels
  • TRI-STATE Outputs, with Choice of Complementary Enables, for Receiving Directly onto a Data Bus

All trademarks are the property of their respective owners.

  • Input Voltage Range of ±7.0V (Differential or Common Mode) ±0.2V Sensitivity over the Input Voltage Range
  • High Input Impedance
  • Operation from Single +5.0V Supply
  • Input Pull-Down Resistor Prevents Output Oscillation on Unused Channels
  • TRI-STATE Outputs, with Choice of Complementary Enables, for Receiving Directly onto a Data Bus

All trademarks are the property of their respective owners.

The DS26F32 is a quad differential line receiver designed to meet the requirements of EIA Standards RS-422 and RS-423, and Federal Standards 1020 and 1030 for balanced and unbalanced digital data transmission.

The DS26F32 offers improved performance due to the use of state-of-the-art L-FAST bipolar technology. The L-FAST technology allows for higher speeds and lower currents by utilizing extremely short gate delay times. Thus, the DS26F32 features lower power, extended temperature range, and improved specifications.

The device features an input sensitivity of 200 mV over the input common mode range of ±7.0V. The DS26F32 provides an enable function common to all four receivers and TRI-STATE outputs with 8.0 mA sink capability. Also, a fail-safe input/output relationship keeps the outputs high when the inputs are open.

The DS26F32 offers optimum performance when used with the DS26F31 Quad Differential Line Driver.

The DS26F32 is a quad differential line receiver designed to meet the requirements of EIA Standards RS-422 and RS-423, and Federal Standards 1020 and 1030 for balanced and unbalanced digital data transmission.

The DS26F32 offers improved performance due to the use of state-of-the-art L-FAST bipolar technology. The L-FAST technology allows for higher speeds and lower currents by utilizing extremely short gate delay times. Thus, the DS26F32 features lower power, extended temperature range, and improved specifications.

The device features an input sensitivity of 200 mV over the input common mode range of ±7.0V. The DS26F32 provides an enable function common to all four receivers and TRI-STATE outputs with 8.0 mA sink capability. Also, a fail-safe input/output relationship keeps the outputs high when the inputs are open.

The DS26F32 offers optimum performance when used with the DS26F31 Quad Differential Line Driver.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
AM26LV32E ACTIVE Low-Voltage High-Speed Quadruple Differential Line Receiver With +/-15-kV IEC ESD Catalog version
DS26F31MQML-SP ACTIVE Quad High Speed Differential Line Drivers Companion Quad Differential Line Driver

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 11
Type Title Date
* Data sheet DS26F32MQML Quad Differential Line Receivers datasheet (Rev. A) 15 Apr 2013
* SMD DS26F32MQML-SP SMD 5962R7802005VFA 21 Jun 2016
* Radiation & reliability report DS26F32MQML-SP - Total Ionizing Dose (TID) Report 09 May 2012
Application brief DLA Approved Optimizations for QML Products (Rev. A) PDF | HTML 05 Jun 2024
Selection guide TI Space Products (Rev. J) 12 Feb 2024
More literature TI Engineering Evaluation Units vs. MIL-PRF-38535 QML Class V Processing (Rev. A) 31 Aug 2023
Application note Heavy Ion Orbital Environment Single-Event Effects Estimations (Rev. A) PDF | HTML 17 Nov 2022
Application note Single-Event Effects Confidence Interval Calculations (Rev. A) PDF | HTML 19 Oct 2022
Application brief Space-Grade, 100-krad, Isolated Serial Peripheral Interface (SPI) RS-422 Circuit PDF | HTML 30 Jun 2021
Application brief Space-Grade, 100-krad, Isolated Serial Peripheral Interface (SPI) LVDS Circuit PDF | HTML 29 Jun 2021
Application note AN-903 A Comparison of Differential Termination Techniques (Rev. B) 26 Apr 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
CDIP (NFE) 16 Ultra Librarian
CFP (NAD) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos