Product details

Number of channels 1 Vs (max) (V) 36 Vs (min) (V) 4.5 Input offset (±) (max) (µV) 50 Voltage gain (min) (V/V) 100 Voltage gain (max) (V/V) 100 Noise at 1 kHz (typ) (nV√Hz) 12 CMRR (min) (dB) 110 Input offset drift (±) (max) (µV/°C) 0.25 Input bias current (±) (max) (nA) 2 Iq (typ) (mA) 3 Bandwidth at min gain (typ) (MHz) 0.07 Gain error (±) (max) (%) 0.024 Operating temperature range (°C) -40 to 85 Rating Catalog Type Fixed Gain Gain nonlinearity (±) (max) (%) 0.002 Output swing headroom (to negative supply) (typ) (V) 1.3 Output swing headroom (to positive supply) (typ) (V) -1.3 Input common mode headroom (to negative supply) (typ) (V) 1.5 Input common mode headroom (to positive supply) (typ) (V) -1.5 Noise at 0.1 Hz to 10 Hz (typ) (µVPP) 0.6
Number of channels 1 Vs (max) (V) 36 Vs (min) (V) 4.5 Input offset (±) (max) (µV) 50 Voltage gain (min) (V/V) 100 Voltage gain (max) (V/V) 100 Noise at 1 kHz (typ) (nV√Hz) 12 CMRR (min) (dB) 110 Input offset drift (±) (max) (µV/°C) 0.25 Input bias current (±) (max) (nA) 2 Iq (typ) (mA) 3 Bandwidth at min gain (typ) (MHz) 0.07 Gain error (±) (max) (%) 0.024 Operating temperature range (°C) -40 to 85 Rating Catalog Type Fixed Gain Gain nonlinearity (±) (max) (%) 0.002 Output swing headroom (to negative supply) (typ) (V) 1.3 Output swing headroom (to positive supply) (typ) (V) -1.3 Input common mode headroom (to negative supply) (typ) (V) 1.5 Input common mode headroom (to positive supply) (typ) (V) -1.5 Noise at 0.1 Hz to 10 Hz (typ) (µVPP) 0.6
Download

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
INA114 ACTIVE 1-MHz, 50-μV, 11-nV/√Hz, 3mA-power, precision instrumentation amplifier Supports PDIP

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Precision G = 100 Instrumentation Amplifier datasheet 27 Sep 2000

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos