ISO120 is not recommended for new designs
This product continues to be available for existing customers. New designs should consider an alternate product.
open-in-new Compare alternates
Same functionality with different pin-out to the compared device
ISO121 ACTIVE ±10-V input, precision voltage sensing isolated amplifier Designs can achieve better performance
Similar functionality to the compared device
ISO224 ACTIVE ±12-V input, precision voltage sensing reinforced isolated amplifier Smaller package with higher isolation rating, but similar input voltage range

Product details

Device type Voltage sensing Working isolation voltage (VIOWM) (Vrms) 2121 Transient isolation voltage (VIOTM) (VPK) 2500 Rating Catalog Operating temperature range (°C) to
Device type Voltage sensing Working isolation voltage (VIOWM) (Vrms) 2121 Transient isolation voltage (VIOTM) (VPK) 2500 Rating Catalog Operating temperature range (°C) to
Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Precision Low Cost Isolation Amplifier datasheet 27 Sep 2000

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location