Product details

Rating Automotive Integrated isolated power No Isolation rating Reinforced Number of channels 4 Forward/reverse channels 4 forward / 0 reverse Default output High, Low Data rate (max) (Mbps) 50 Surge isolation voltage (VIOSM) (VPK) 10000 Transient isolation voltage (VIOTM) (VPK) 7071 Withstand isolation voltage (VISO) (Vrms) 5000 CMTI (min) (V/µs) 100000 Operating temperature range (°C) -40 to 125 Supply voltage (max) (V) 5.5 Supply voltage (min) (V) 1.71 Propagation delay time (typ) (µs) 0.011 Current consumption per channel (DC) (typ) (mA) 1 Current consumption per channel (1 Mbps) (typ) (mA) 1.65 Creepage (min) (mm) 8 Clearance (min) (mm) 8 TI functional safety category Functional Safety-Capable
Rating Automotive Integrated isolated power No Isolation rating Reinforced Number of channels 4 Forward/reverse channels 4 forward / 0 reverse Default output High, Low Data rate (max) (Mbps) 50 Surge isolation voltage (VIOSM) (VPK) 10000 Transient isolation voltage (VIOTM) (VPK) 7071 Withstand isolation voltage (VISO) (Vrms) 5000 CMTI (min) (V/µs) 100000 Operating temperature range (°C) -40 to 125 Supply voltage (max) (V) 5.5 Supply voltage (min) (V) 1.71 Propagation delay time (typ) (µs) 0.011 Current consumption per channel (DC) (typ) (mA) 1 Current consumption per channel (1 Mbps) (typ) (mA) 1.65 Creepage (min) (mm) 8 Clearance (min) (mm) 8 TI functional safety category Functional Safety-Capable
SOIC (DW) 16 106.09 mm² 10.3 x 10.3
  • Functional Safety-Capable
  • AEC-Q100 qualified with the following results:
    • Device temperature Grade 1: –40°C to 125°C ambient operating temperature range
  • Meets VDA320 isolation requirements
  • 50Mbps data rate
  • Robust isolation barrier:
    • High lifetime at 1500VRMS working voltage
    • Up to 5000VRMS isolation rating
    • Up to 10kV surge capability
    • ±150kV/µs typical CMTI
  • Wide supply range: 1.71V to 1.89V and 2.25V to 5.5V
  • 1.71V to 5.5V level translation
  • Default output high (ISO674x-Q1) and low (ISO674xF-Q1) options
  • 1.6mA per channel typical at 1Mbps
  • Low propagation delay: 11ns typical
  • Robust electromagnetic compatibility (EMC)
    • System-level ESD, EFT, and surge immunity
    • ±8kV IEC 61000-4-2 contact discharge protection across isolation barrier
    • Low emissions
  • Wide-SOIC (DW-16) Package
  • Safety-Related Certifications :
    • DIN EN IEC 60747-17 (VDE 0884-17)
    • UL 1577 component recognition program
    • IEC 62368-1, IEC 61010-1, IEC 60601-1
    • GB 4943.1
  • Functional Safety-Capable
  • AEC-Q100 qualified with the following results:
    • Device temperature Grade 1: –40°C to 125°C ambient operating temperature range
  • Meets VDA320 isolation requirements
  • 50Mbps data rate
  • Robust isolation barrier:
    • High lifetime at 1500VRMS working voltage
    • Up to 5000VRMS isolation rating
    • Up to 10kV surge capability
    • ±150kV/µs typical CMTI
  • Wide supply range: 1.71V to 1.89V and 2.25V to 5.5V
  • 1.71V to 5.5V level translation
  • Default output high (ISO674x-Q1) and low (ISO674xF-Q1) options
  • 1.6mA per channel typical at 1Mbps
  • Low propagation delay: 11ns typical
  • Robust electromagnetic compatibility (EMC)
    • System-level ESD, EFT, and surge immunity
    • ±8kV IEC 61000-4-2 contact discharge protection across isolation barrier
    • Low emissions
  • Wide-SOIC (DW-16) Package
  • Safety-Related Certifications :
    • DIN EN IEC 60747-17 (VDE 0884-17)
    • UL 1577 component recognition program
    • IEC 62368-1, IEC 61010-1, IEC 60601-1
    • GB 4943.1

The ISO674x-Q1 devices are high-performance, quad-channel digital isolators designed for cost-sensitive applications requiring up to 5000VRMS isolation ratings per UL 1577. These devices are also certified by VDE, TUV, CSA, and CQC.

The ISO674x-Q1 devices provide high electromagnetic immunity and low emissions at low power consumption, while isolating CMOS or LVCMOS digital I/Os. Each isolation channel has a logic input and output buffer separated by TI’s double capacitive silicon dioxide (SiO2) insulation barrier. These devices come with enable pins which can be used to put the respective outputs in high impedance for multi-controller driving applications. The ISO6740-Q1 device has all four channels in the same direction, the ISO6741-Q1 device has three forward and one reverse-direction channels, and the ISO6742-Q1 device has two forward and two reverse-direction channels. In the event of input power or signal loss, the default output is high for devices without suffix F and low for devices with suffix F. See also Device Functional Modes section.

Used in conjunction with isolated power supplies, the ISO674x-Q1 devices help prevent noise currents on data buses, such as CAN and LIN from damaging sensitive circuitry. Through remarkable chip design and layout techniques, the electromagnetic compatibility of the ISO674x-Q1 devices has been significantly enhanced to ease system-level ESD, EFT, surge, and emissions compliance. The ISO674x-Q1 family of devices is available in a 16-pin SOIC wide-body (DW) package and is a pin-to-pin upgrade to the older generations.

The ISO674x-Q1 devices are high-performance, quad-channel digital isolators designed for cost-sensitive applications requiring up to 5000VRMS isolation ratings per UL 1577. These devices are also certified by VDE, TUV, CSA, and CQC.

The ISO674x-Q1 devices provide high electromagnetic immunity and low emissions at low power consumption, while isolating CMOS or LVCMOS digital I/Os. Each isolation channel has a logic input and output buffer separated by TI’s double capacitive silicon dioxide (SiO2) insulation barrier. These devices come with enable pins which can be used to put the respective outputs in high impedance for multi-controller driving applications. The ISO6740-Q1 device has all four channels in the same direction, the ISO6741-Q1 device has three forward and one reverse-direction channels, and the ISO6742-Q1 device has two forward and two reverse-direction channels. In the event of input power or signal loss, the default output is high for devices without suffix F and low for devices with suffix F. See also Device Functional Modes section.

Used in conjunction with isolated power supplies, the ISO674x-Q1 devices help prevent noise currents on data buses, such as CAN and LIN from damaging sensitive circuitry. Through remarkable chip design and layout techniques, the electromagnetic compatibility of the ISO674x-Q1 devices has been significantly enhanced to ease system-level ESD, EFT, surge, and emissions compliance. The ISO674x-Q1 family of devices is available in a 16-pin SOIC wide-body (DW) package and is a pin-to-pin upgrade to the older generations.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
ISO7740-Q1 ACTIVE Automotive, robust EMC, quad-channel, 4/0, reinforced digital isolator Pin-to-pin upgrade with higher performance.

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DIGI-ISO-EVM — Universal digital isolator evaluation module

DIGI-ISO-EVM is an evaluation module (EVM) used to evaluate any of the TI single-channel, dual-channel, triple-channel, quad-channel or six-channel digital isolator devices in five different packages - 8-pin narrow-body SOIC (D), 8-pin wide-body SOIC (DWV), 16-pin wide-body SOIC (DW), 16-pin ultra- (...)

User guide: PDF | HTML
Not available on TI.com
Evaluation board

ISO6741DWEVM — ISO67xx general-purpose, triple- or quad-channel digital isolator evaluation module

ISO6741DWEVM is an evaluation module used to evaluate the low speed, general purpose, triple- or quad channel-digital isolator ISO67xx in 16-Pin WB SOIC package (package code-DW). The EVM features enough test points and jumper options for one to evaluate the device with minimal external components.
User guide: PDF | HTML
Not available on TI.com
Simulation model

ISO6740 PSpice Transient Model

SLLM473.ZIP (230 KB) - PSpice Model
Package Pins CAD symbols, footprints & 3D models
SOIC (DW) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos