パッケージ情報
パッケージ | ピン数 TSSOP (PW) | 16 |
動作温度範囲 (℃) -40 to 105 |
パッケージ数量 | キャリア 92 | TUBE |
ADC088S052 の特徴
Key Specifications
Conversion Rate |
200 ksps to 500 ksps |
DNL (VA = VD = 2.7V to 5.0V) |
±0.2 LSB (max) |
INL (VA = VD = 2.7V to 5.0V) |
±0.2 LSB (max) |
Power Consumption |
3V Supply |
1.2 mW (typ) |
5V Supply |
6.5 mW (typ) |
ADC088S052 に関する概要
The ADC088S052 is a low-power, eight-channel CMOS 8-bit analog-to-digital converter specified for conversion throughput rates of 200 ksps to 500 ksps. The converter is based on a successive-approximation register architecture with an internal track-and-hold circuit. It can be configured to accept up to eight input signals at inputs IN0 through IN7.
The output serial data is straight binary and is compatible with several standards, such as SPI, QSPI
The ADC088S052 may be operated with independent analog and digital supplies. The analog supply (VA) can range from +2.7V to +5.25V, and the digital supply (VD) can range from +2.7V to VA. Normal power consumption using a +3V or +5V supply is 1.2 mW and 6.5 mW, respectively. The power-down feature reduces the power consumption to 0.03 µW using a +3V supply and 0.15 µW using a +5V supply.
The ADC088S052 is packaged in a 16-lead TSSOP package. Operation over the extended industrial temperature range of −40°C to +105°C is guaranteed.