パッケージ情報
パッケージ | ピン数 SOT-23 (DBV) | 6 |
動作温度範囲 (℃) -40 to 85 |
パッケージ数量 | キャリア 3,000 | LARGE T&R |
ADC101S021 の特徴
Key Specifications
DNL |
+0.16 / -0.09 LSB (typ) |
INL |
+0.14 / -0.13 LSB (typ) |
SNR |
61.6 dB (typ) |
Power Consumption |
3.6V Supply |
2.34 mW (typ) |
5.25V Supply |
8.9 mW (typ) |
ADC101S021 に関する概要
The ADC101S021 is a low-power, single channel CMOS 10-bit analog-to-digital converter with a high-speed serial interface. Unlike the conventional practice of specifying performance at a single sample rate only, the ADC101S021 is fully specified over a sample rate range of 50 ksps to 200 ksps. The converter is based upon a successive-approximation register architecture with an internal track-and-hold circuit.
The output serial data is straight binary, and is compatible with several standards, such as SPI™, QSPI™,
The ADC101S021 operates with a single supply that can range from +2.7V to +5.25V. Normal power consumption using a +3.6V or +5.25V supply is 2.34 mW and 8.9 mW, respectively. The power-down feature reduces the power consumption to as low as 2.6 µW using a +5.25V supply.
The ADC101S021 is packaged in 6-lead LLP and SOT-23 packages. Operation over the industrial temperature range of −40°C to +85°C is guaranteed.