Number of series cells 1 Charge current (max) (A) 3 Vin (max) (V) 13.2 Cell chemistry Li-Ion/Li-Polymer Battery charge voltage (min) (V) 3.5 Battery charge voltage (max) (V) 4.44 Absolute max Vin (max) (V) 30 Control topology Switch-Mode Buck Control interface I2C Features BAT temp thermistor monitoring (JEITA profile), BAT temp thermistor monitoring (hot/cold profile), Input OVP, Power Path, USB OTG integrated Vin (min) (V) 4.2 Rating Catalog Operating temperature range (°C) to