パッケージ情報
パッケージ | ピン数 LCCC (FK) | 20 |
動作温度範囲 (℃) -55 to 125 |
パッケージ数量 | キャリア 55 | TUBE |
SN54F04 の特徴
- Package Options Include Plastic Small-Outline Packages, Ceramic Chip Carriers, and Standard Plastic and Ceramic 300-mil DIPs
SN54F04 に関する概要
These devices contain six independent inverters. They perform the Boolean function Y = A\.
The SN54F04 is characterized for operation over the full military temperature range of -55°C to 125°C. The SN74F04 is characterized for operation from 0°C to 70°C.